/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Patient Room Components

    Frame for 1 cover plate (single), design Systevo Call.

    High quality plastic compound with antimicrobial surface. Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Overview

    Part Number: 88914A5

    Special material properties:

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Specifications

    Others

    • Dimensions
      • W: 81 mm H: 81 mm

    Others

    • Dimensions
      • W: 81 mm H: 81 mm
    • Dimensions : W: 81 mm H: 81 mm
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list