/content/sps/ca/en/search-results.html

    Patient Room Components

    74199A Auto Release Plug System

    Auto-release plug system for connecting pear or multiple push-buttons with auto-release plug (Version x3), suitable for flush-mounting box, with 60 mm screw fastening groove.

    Overview

    Part Number: 74199A

    Auto-release plug system for connecting pear or multiple push-buttons with auto-release plug (Version x3), suitable for flush-mounting box, with 60 mm screw fastening groove.

    Accessories

    88880D3 - Cover plate for auto-release plug system (74199A).

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Suitable for Flush-Mounting Box with 60 mm Screw Fastening Groove

    Features

    • Features
      • Auto-Release Plug System for Connecting Pear or Multiple Push-Buttons with Auto-Release Plug (Version x3)

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Suitable for Flush-Mounting Box with 60 mm Screw Fastening Groove

    Features

    • Features
      • Auto-Release Plug System for Connecting Pear or Multiple Push-Buttons with Auto-Release Plug (Version x3)

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • For Use With : Suitable for Flush-Mounting Box with 60 mm Screw Fastening Groove
    • Features : Auto-Release Plug System for Connecting Pear or Multiple Push-Buttons with Auto-Release Plug (Version x3)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Auto-release plug system - Datasheet
    application/pdf 28.63 KB
    11/4/2022
    28.63 KB
    Name
    Description
    File Size
    Date
    Size
    Auto-release plug system - Datasheet
    application/pdf 28.63 KB
    11/4/2022
    28.63 KB
    Name
    Description
    File Size
    Date
    Size
    Auto-release plug system - Datasheet
    28.63 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list