/content/sps/ca/en/search-results.html

    patient room components

    74189A Auto Release Plug System A-Coded

    A-coded auto-release plug device for connecting pear and multiple push-buttons with auto-release plugs, suitable for flush-mounted combination boxes and flush-mounted switch boxes, with 60 mm deep holes for fixing screws.

    Overview

    Part Number: 74189A

    A-coded auto-release plug device for connecting pear and multiple push-buttons with auto-release plugs, suitable for flush-mounted combination boxes and flush-mounted switch boxes, with 60 mm deep holes for fixing screws.

    Accessories

    88910N3N - Cover plate for auto-release plug system.

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • For Flush-Mounted Combination Boxes
      • For Flush-Mounted Switch Boxes

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • For Flush-Mounted Combination Boxes
      • For Flush-Mounted Switch Boxes

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • For Use With : For Flush-Mounted Combination Boxes|For Flush-Mounted Switch Boxes
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list