/content/sps/ca/en/search-results.html

    Duty Room Components

    72590L1 Front Cover for SEM/SCL (Silver)

    Front cover in silver color for Systevo electronic module and connection unit corridor lamp.

    Overview

    Part Number: 72590L1

    Front cover in silver color for Systevo electronic module and connection unit corridor lamp. For snapping onto the SEM / SCL. With translucent illuminated field for 4 lamp segments.

    Features

    Special material properties:
    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 83
    • Dimensions
      • W: 115 mm H: 118 mm D: 35 mm

    Standards & Certifications

    • Type Of Protection
      • IP20
      • V0 (Fire Protection)

    Technical Specifications

    • Mounting
      • Snap-On

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Matt Finish
      • Strength
      • UV-Resistant
    • Color
      • Silver

    Applications & Compatibility

    • Compatibility
      • SEM/SCL

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 83
    • Dimensions
      • W: 115 mm H: 118 mm D: 35 mm

    Standards & Certifications

    • Type Of Protection
      • IP20
      • V0 (Fire Protection)

    Technical Specifications

    • Mounting
      • Snap-On

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Matt Finish
      • Strength
      • UV-Resistant
    • Color
      • Silver

    Applications & Compatibility

    • Compatibility
      • SEM/SCL

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20%
    • Weight (g) : 83
    • Type Of Protection : IP20|V0 (Fire Protection)
    • Storage Temperature : -20 to 70°C
    • Mounting : Snap-On
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : 5
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Matt Finish|Strength|UV-Resistant
    • Dimensions : W: 115 mm H: 118 mm D: 35 mm
    • Compatibility : SEM/SCL
    • Color : Silver
    • Brand : Honeywell
    • Ambient Temperature : 5 to 40°C
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Frontcover for SEM/SCL (silver) - Datasheet
    application/pdf 25.59 KB
    11/4/2022
    25.59 KB
    Frontcover for SEM/SCL (silver)
    application/pdf 25.59 KB
    9/23/2025
    25.59 KB
    Frontcover for SEM/SCL (silver)
    application/pdf 25.59 KB
    9/23/2025
    25.59 KB
    Name
    Description
    File Size
    Date
    Size
    Frontcover for SEM/SCL (silver) - Datasheet
    application/pdf 25.59 KB
    11/4/2022
    25.59 KB
    Frontcover for SEM/SCL (silver)
    application/pdf 25.59 KB
    9/23/2025
    25.59 KB
    Frontcover for SEM/SCL (silver)
    application/pdf 25.59 KB
    9/23/2025
    25.59 KB
    Name
    Description
    File Size
    Date
    Size
    Frontcover for SEM/SCL (silver) - Datasheet
    25.59 KB
    11/4/2022
    Frontcover for SEM/SCL (silver)
    25.59 KB
    9/23/2025
    Frontcover for SEM/SCL (silver)
    25.59 KB
    9/23/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list