computer and workstation configuration
765M450 Systevo Server System-Release V12 Standard
System server for configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V12, especially for larger system installations/IP-systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- 0 to 50°C
- Ambient Temperature
- 10 to 35°C
Dimensions & Weight
- Weight (kg)
- 4.05
- Dimensions
- W: 440 mm H: 230 mm D: 90 mm
Electrical Specifications
- Power consumption (W)
- 100
- Power Supply
- 230 V
Technical Specifications
- Interface
- LAN
- Interface
- RS232
- Firmware
- V12
Features
- Features & Benefits
- 1* Parallel USB
- 1* Solid-State HDD (SSD) Min. 128 GB
- 2* LAN Ethernet (min 10/100 Mbit)
- 4* RS232
- Backup/User Software
- Continuous Operation: 24/7
- Drive DVD+-RW
- Hardened Operating System Windows 10 IoT Entry
- Mainboard with Quad-Core µp J19xx 2 GHz or Equivalent, Min. 4 GB RAM
- Mouse and Keyboard
- Radio-Controlled Clock DCF-77
- Universal Housing as Desktop or Installation Frame for 19 in Rack
- VGA Graphics Card
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- 0 to 50°C
- Ambient Temperature
- 10 to 35°C
Dimensions & Weight
- Weight (kg)
- 4.05
- Dimensions
- W: 440 mm H: 230 mm D: 90 mm
Electrical Specifications
- Power consumption (W)
- 100
- Power Supply
- 230 V
Technical Specifications
- Interface
- LAN
- Interface
- RS232
- Firmware
- V12
Features
- Features & Benefits
- 1* Parallel USB
- 1* Solid-State HDD (SSD) Min. 128 GB
- 2* LAN Ethernet (min 10/100 Mbit)
- 4* RS232
- Backup/User Software
- Continuous Operation: 24/7
- Drive DVD+-RW
- Hardened Operating System Windows 10 IoT Entry
- Mainboard with Quad-Core µp J19xx 2 GHz or Equivalent, Min. 4 GB RAM
- Mouse and Keyboard
- Radio-Controlled Clock DCF-77
- Universal Housing as Desktop or Installation Frame for 19 in Rack
- VGA Graphics Card
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Air Humidity : < 20 %
- Weight (kg) : 4.05
- Storage Temperature : 0 to 50°C
- Power consumption (W) : 100
- Power Supply : 230 V
- Interface : LAN
- Interface : RS232
- Industry : Healthcare
- Firmware : V12
- Features & Benefits : 1* Parallel USB|1* Solid-State HDD (SSD) Min. 128 GB|2* LAN Ethernet (min 10/100 Mbit)|4* RS232|Backup/User Software|Continuous Operation: 24/7|Drive DVD+-RW|Hardened Operating System Windows 10 IoT Entry|Mainboard with Quad-Core µp J19xx 2 GHz or Equivalent, Min. 4 GB RAM|Mouse and Keyboard|Radio-Controlled Clock DCF-77|Universal Housing as Desktop or Installation Frame for 19 in Rack|VGA Graphics Card
- Dimensions : W: 440 mm H: 230 mm D: 90 mm
- Brand : Honeywell
- Ambient Temperature : 10 to 35°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In