/content/sps/ca/en/search-results.html

    Central Components

    UPS module 24 V DC (20 A) for 20 A power supply unit

    Uninterruptible power supply 24V DC / 20A (online DC-UPS) serves as ancillary equipment for the 24V DC power supply unit and is designed for setting up safe and 100 percent uninterruptible 24V direct current power supply.

    Overview

    Part Number: 89954C8

    Uninterruptible power supply 24V DC / 20A (online DC-UPS) serves as ancillary equipment for the 24V DC power supply unit and is designed for setting up safe and 100 percent uninterruptible 24V direct current power supply. In case of power failure and when connected to the 24V power supply system, the UPS device takes over power supply by providing battery voltage for the connected call system. Thus, continuous power supply is guaranteed. Any power failure or faults are reported in accordance with DIN VDE 0834 Part 1 + 2: 2000-4. While mains voltage is supplied by the power supply unit, the batteries in the UPS device are recharged.

    Additional information

    Wall mounting of the battery within sub-distribution.

    For maximum system up time the battery has to be replaced every 4 years.

    Accessories

    89954C8E - Replacement rechargeable battery for DC-UPS 20 A / 24 Ah.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 0.4
    • Dimensions
      • W: 47 mm H: 138 mm D: 115 mm

    Overview

    • Warranty
      • 4 Years
    • Brand
      • Honeywell

    Electrical Specifications

    • Output Voltage
      • 19.5 to 26.5 VDC
    • Operating voltage (A)
      • 24 VDC
    • Current consumption @ 24 V DC
      • 20 A

    Technical Specifications

    • Mounting
      • Screwing Terminal
    • Bridging time (min)
      • (for 80 % Load @ 20°C) 60

    Features

    • Includes
      • 89954C8E Replacement Rechargeable Battery for DC-UPS 20 A/24 Ah

    Applications & Compatibility

    • Application
      • 20A Power Supply Unit

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 0.4
    • Dimensions
      • W: 47 mm H: 138 mm D: 115 mm

    Overview

    • Warranty
      • 4 Years
    • Brand
      • Honeywell

    Electrical Specifications

    • Output Voltage
      • 19.5 to 26.5 VDC
    • Operating voltage (A)
      • 24 VDC
    • Current consumption @ 24 V DC
      • 20 A

    Technical Specifications

    • Mounting
      • Screwing Terminal
    • Bridging time (min)
      • (for 80 % Load @ 20°C) 60

    Features

    • Includes
      • 89954C8E Replacement Rechargeable Battery for DC-UPS 20 A/24 Ah

    Applications & Compatibility

    • Application
      • 20A Power Supply Unit

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 0 to 50°C
    • Weight (kg) : 0.4
    • Warranty : 4 Years
    • Output Voltage : 19.5 to 26.5 VDC
    • Operating voltage (A) : 24 VDC
    • Mounting : Screwing Terminal
    • Industry : Healthcare
    • Includes : 89954C8E Replacement Rechargeable Battery for DC-UPS 20 A/24 Ah
    • Dimensions : W: 47 mm H: 138 mm D: 115 mm
    • Current consumption @ 24 V DC : 20 A
    • Bridging time (min) : (for 80 % Load @ 20°C) 60
    • Brand : Honeywell
    • Application : 20A Power Supply Unit
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    UPS module 24 V DC (20 A) for 20 A power supply unit - Datasheet
    application/pdf 38.53 KB
    11/4/2022
    38.53 KB
    Name
    Description
    File Size
    Date
    Size
    UPS module 24 V DC (20 A) for 20 A power supply unit - Datasheet
    application/pdf 38.53 KB
    11/4/2022
    38.53 KB
    Name
    Description
    File Size
    Date
    Size
    UPS module 24 V DC (20 A) for 20 A power supply unit - Datasheet
    38.53 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list