Central Components
Single-phase UPS Module 230 VAC 19" installation (2 HE) / desktop unit
Modern, flexible, efficient and microcontroller managed 230VAC online UPS for constant uninterruptible power supply of critical loads such as workstation or server of the nurse call system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Type Of Protection
- IP 20 (IEC 60529)
- Dimensions
- W: 440 mm H: 88 mm D: 405 mm (2U, battery box D = 430)
- Approval
- VDE 0558 EN 50091-3 (VFI-SS-111) EN 62040-1, 62040-2, 62040-3 EMC class C1/C2, Class A CE, UL
- Air humidity
- < 20 %
- Weight
- approx. 12 kg
- Output Voltage
- 230 V AC
- Storage Temperature
- -40 °C ... 85 °C
- Installation
- for installation in 19" rack
Others
- Type Of Protection
- IP 20 (IEC 60529)
- Dimensions
- W: 440 mm H: 88 mm D: 405 mm (2U, battery box D = 430)
- Approval
- VDE 0558 EN 50091-3 (VFI-SS-111) EN 62040-1, 62040-2, 62040-3 EMC class C1/C2, Class A CE, UL
- Air humidity
- < 20 %
- Weight
- approx. 12 kg
- Output Voltage
- 230 V AC
- Storage Temperature
- -40 °C ... 85 °C
- Installation
- for installation in 19" rack
- Type Of Protection : IP 20 (IEC 60529)
- Dimensions : W: 440 mm H: 88 mm D: 405 mm (2U, battery box D = 430)
- Approval : VDE 0558 EN 50091-3 (VFI-SS-111) EN 62040-1, 62040-2, 62040-3 EMC class C1/C2, Class A CE, UL
- Air humidity : < 20 %
- Weight : approx. 12 kg
- Output Voltage : 230 V AC
- Storage Temperature : -40 °C ... 85 °C
- Installation : for installation in 19" rack
Please sign in to view part numbers available for purchase based on your account Sign In