central components
Single-phase power supply unit 24 V DC (5 A)
Single-phase power supply unit (5 A) for the constant DC power supply of the call system in accordance with DIN VDE 0834-1: 2016-06, fulfilment of EN60601-1, 2xMOPP
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
- Brand
- Honeywell
Electrical Specifications
- Rated voltage (V AC)
- 230
- Rated current (A)
- 1.2
- Output current
- 5 A at 24 V (Continuous Load)
- Output Voltage
- 11.8 to 27.5 V DC
Operating Characteristics
- Storage Temperature
- -40 to 85°C
- Ambient Temperature
- -25 to 70°C
Features
- Features & Benefits
- Earth Leakage Current: Uout > 11.2 VDC (LED), Uout > 16 V (typ.) Max. 30 V/1 A (Relay) 6 A (Characteristic B/C), < 30 A, NTC
- Max 2.5 mm²
- Push-In
Technical Specifications
- Rated frequency
- 50 Hz
- Mounting
- Wall
Applications & Compatibility
- Application
- Constant DC Power Supply of the Call System
Dimensions & Weight
- Weight (g)
- 650
- Dimensions
- W: 42 mm H: 127 mm D: 136 mm
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Electrical Specifications
- Rated voltage (V AC)
- 230
- Rated current (A)
- 1.2
- Output current
- 5 A at 24 V (Continuous Load)
- Output Voltage
- 11.8 to 27.5 V DC
Operating Characteristics
- Storage Temperature
- -40 to 85°C
- Ambient Temperature
- -25 to 70°C
Features
- Features & Benefits
- Earth Leakage Current: Uout > 11.2 VDC (LED), Uout > 16 V (typ.) Max. 30 V/1 A (Relay) 6 A (Characteristic B/C), < 30 A, NTC
- Max 2.5 mm²
- Push-In
Technical Specifications
- Rated frequency
- 50 Hz
- Mounting
- Wall
Applications & Compatibility
- Application
- Constant DC Power Supply of the Call System
Dimensions & Weight
- Weight (g)
- 650
- Dimensions
- W: 42 mm H: 127 mm D: 136 mm
Others
- Industry
- Healthcare
- Brand : Honeywell
- Rated voltage (V AC) : 230
- Storage Temperature : -40 to 85°C
- Features & Benefits : Earth Leakage Current: Uout > 11.2 VDC (LED), Uout > 16 V (typ.) Max. 30 V/1 A (Relay) 6 A (Characteristic B/C), < 30 A, NTC|Max 2.5 mm²|Push-In
- Ambient Temperature : -25 to 70°C
- Rated current (A) : 1.2
- Rated frequency : 50 Hz
- Output current : 5 A at 24 V (Continuous Load)
- Output Voltage : 11.8 to 27.5 V DC
- Application : Constant DC Power Supply of the Call System
- Weight (g) : 650
- Dimensions : W: 42 mm H: 127 mm D: 136 mm
- Mounting : Wall
- Industry : Healthcare
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In