/content/sps/ca/en/search-results.html

    Central Components

    Replacement rechargeable battery for DC-UPS 5 A / 7 Ah

    Replacement battery module for uninterruptible power supply 24 V DC / 5 A (Online DC-UPS) battery capacity 7 Ah.

    Overview

    Part Number: 89954C6E

    Replacement battery module for uninterruptible power supply 24 V DC / 5 A (Online DC-UPS) battery capacity 7 Ah.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 5.6
    • Dimensions
      • W: 160 mm H: 180 mm D: 110 mm

    Technical Specifications

    • Mounting
      • Wall

    Overview

    • Brand
      • Honeywell

    Battery & Charging

    • Battery Type
      • Rechargeable

    Applications & Compatibility

    • Application
      • Uninterruptible Power Supply 24 VDC/5A

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 0 to 50°C

    Dimensions & Weight

    • Weight (kg)
      • 5.6
    • Dimensions
      • W: 160 mm H: 180 mm D: 110 mm

    Technical Specifications

    • Mounting
      • Wall

    Overview

    • Brand
      • Honeywell

    Battery & Charging

    • Battery Type
      • Rechargeable

    Applications & Compatibility

    • Application
      • Uninterruptible Power Supply 24 VDC/5A

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 0 to 50°C
    • Weight (kg) : 5.6
    • Mounting : Wall
    • Industry : Healthcare
    • Dimensions : W: 160 mm H: 180 mm D: 110 mm
    • Brand : Honeywell
    • Battery Type : Rechargeable
    • Application : Uninterruptible Power Supply 24 VDC/5A
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Replacement rechargeable battery for DC-UPS 5 A / 7 Ah
    application/pdf 21.23 KB
    11/11/2022
    21.23 KB
    Name
    Description
    File Size
    Date
    Size
    Replacement rechargeable battery for DC-UPS 5 A / 7 Ah
    application/pdf 21.23 KB
    11/11/2022
    21.23 KB
    Name
    Description
    File Size
    Date
    Size
    Replacement rechargeable battery for DC-UPS 5 A / 7 Ah
    21.23 KB
    11/11/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list