Central Components
PABX Interface card for 8 a/b extension subscribers
Plug-in card for the central unit for administering up to 8 DECT end devices via analogue (a/b) extension users of the telecom system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790D175
Similar to item790D170, but for maximum 8 DECT terminal devices.
Features
Inputs/outputs:
- Interface for 8 base stations
- Connection technology: RJ45
- integrated power supply of the base station
- Status LEDs
Accessories
583486 - Patch Cable, 1 m .
Others
- Dimensions
- W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature
- 0 °C ... 40 °C
- Power Supply
- via central control unit Watt
Others
- Dimensions
- W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature
- 0 °C ... 40 °C
- Power Supply
- via central control unit Watt
- Dimensions : W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature : 0 °C ... 40 °C
- Power Supply : via central control unit Watt
Please sign in to view part numbers available for purchase based on your account Sign In