/content/sps/ca/en/search-results.html

    Central Components

    Housing sm for power supply / UPS 5 A-10 A

    Control cabinet for device combination from single-phase power supply unit 5 A or 10 A and related DC-UPS system for the constant DC power supply of a call system (RA).

    Overview

    Part Number: 89954CA

    Control cabinet for device combination from single-phase power supply unit 5 A or 10 A and related DC-UPS system for the constant DC power supply of a call system (RA). The pre-wired housing is equipped for top-hat rail mounting of a power supply unit, as well as a UPS and includes a control module for system messages of the UPS. The lid contact (change-over) can be evaluated using the control module. The housing lid is secured with a lock. The battery compartment holds a rechargeable battery with a capacity of max. 15 Ah. Power failures and faults are reported in accordance with DIN VDE 0834-1: 2016-06. The status display of the device takes place using a LED display: mains mode, power failure (UPS mode).

    Additional information

    For maximum system up time the battery has to be replaced every 4 years.

    Specifications

    Applications & Compatibility

    • Application
      • DC Power Supply of a Call System

    Dimensions & Weight

    • Weight (kg)
      • 6.5
    • Dimensions
      • W: 412 mm H: 320 mm D: 252 mm

    Overview

    • Warranty
      • 4 Years
    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Wall

    Material Specifications

    • Material
      • Metal (Painted)

    Electrical Specifications

    • Current consumption @ 24 V DC
      • 5 to 10 A

    Features

    • Color
      • Gray

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • DC Power Supply of a Call System

    Dimensions & Weight

    • Weight (kg)
      • 6.5
    • Dimensions
      • W: 412 mm H: 320 mm D: 252 mm

    Overview

    • Warranty
      • 4 Years
    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Wall

    Material Specifications

    • Material
      • Metal (Painted)

    Electrical Specifications

    • Current consumption @ 24 V DC
      • 5 to 10 A

    Features

    • Color
      • Gray

    Others

    • Industry
      • Healthcare
    • Application : DC Power Supply of a Call System
    • Weight (kg) : 6.5
    • Warranty : 4 Years
    • Mounting : Wall
    • Material : Metal (Painted)
    • Industry : Healthcare
    • Dimensions : W: 412 mm H: 320 mm D: 252 mm
    • Current consumption @ 24 V DC : 5 to 10 A
    • Color : Gray
    • Brand : Honeywell
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Housing sm for power supply / UPS 5 A-10 A - Datasheet
    application/pdf 35 KB
    11/4/2022
    35 KB
    Name
    Description
    File Size
    Date
    Size
    Housing sm for power supply / UPS 5 A-10 A - Datasheet
    application/pdf 35 KB
    11/4/2022
    35 KB
    Name
    Description
    File Size
    Date
    Size
    Housing sm for power supply / UPS 5 A-10 A - Datasheet
    35 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list