Central Components
Base station interface card (8)
Plug-in card for the central unit and for controlling up to 8 wired base stations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790D160
Plug-in card for the central unit and for controlling up to 8 wired base stations. The control unit is integrated into the Systevo DECT central unit and processes the communication and control of the voice and data signals between the connected base stations and the wireless DECT telephones according to the DECT/GAP standard.
Features
Inputs / outputs:
- Interface for 8 base stations
- Connections: RJ45
- Integrated power supply for base stations
- status LEDs
Additional information
With more than 4 control units for base stations, another mains appliance is necessary for the central processing unit.
Accessories
583486 - Patch Cable, 1 m .
Others
- Frequency Range
- 1880 MHz ... 1900 MHz
- Dimensions
- W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature
- 0 °C ... 40 °C
Others
- Frequency Range
- 1880 MHz ... 1900 MHz
- Dimensions
- W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range : 1880 MHz ... 1900 MHz
- Dimensions : W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature : 0 °C ... 40 °C
Please sign in to view part numbers available for purchase based on your account Sign In