Single Gas
BW Clip Series 2 Year Real Time
BW Clip Series
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dimension & Weight
- Weight
- 92 gram
Temperature
- Maximum Temperature
- 50 degree Celsius
Overview
- Brand
- Honeywell BW
- Warranty
- 2 Years
Features
- Sub-Category
- Single-Gas
- Alarm Included
- Yes
- Alarm Type
- Audible
- Audible, Visual, Vibrating
- Vibrating
- Visual
- Datalogging Sessions
- 35 Most Recent Events
- Datalogging
- 35most recent events
- Display Type
- LCD
- Display Included
- Yes
- Features & Benefits
- Affordable, with Low Cost of Ownership
- Automated Self-Test of Battery, Sensor and Electronics
- Automatic Logging of the 35 Most Recent Gas Events and Bump Test Tesults
- Compact, Light Weight Design with One-Button Operation
- Designed for a Range of Harsh Environments and Extreme Temperatures
- Device Management with Honeywell SafetySuite
- Hibernation Mode with Case Accessory or IntelliDoX
- Maintenance-Free
- The BW Clip Series of single-gas detectors provides up to three years maintenance-free operation: Just turn on the device and it runs continuously — no need for calibration, sensor replacement, battery replacement or battery charging. That means great reliability and no downtime.
- Wide-Angle Flash, which Alerts Simultaneously with Audible and Vibrating Alarm
- Number of Gas Sensors Included
- 1
Dimensions & Weight
- Weight range
- 92 g
- Instrument Size
- 1.6 x 2.0 x 3.4 in. / 4.1 x 5.0 x 8.7 cm
- Dimension
- H: 4.1 cm H: 5.0 cm D: 8.7 cm
Technical Specifications
- Sensor Range
- H2S (0-100ppm)- CO (0-300ppm)- O2 (0-25%vol)- SO2 (0-100ppm)
- Humidity Range
- 5%-95%
- Sensor Type
- Electrochemical Cells
- Gas Type
- H2S, CO, O2, LEL, SO2
- Battery Life
- 2 Years
Battery & Charging
- Battery Run Time
- 2
- Batteries Required
- Lithium (Non-Replaceable)
- Batteries Included
- Yes
Standards & Certifications
- Standards
- Class I, Div. 1, Gr. A, B, C, D
- Ingress Protection
- IP66/67
Applications & Compatibility
- For Use With
- IntelliDoX Instrument Management System
- Application
- Hazardous Atmospheres that are Not More Than 21% v/v O2
Others
- Industry
- Energy
- Government & Public Sector
- Manufacturing
Dimension & Weight
- Weight
- 92 gram
Temperature
- Maximum Temperature
- 50 degree Celsius
Overview
- Brand
- Honeywell BW
- Warranty
- 2 Years
Features
- Sub-Category
- Single-Gas
- Alarm Included
- Yes
- Alarm Type
- Audible
- Audible, Visual, Vibrating
- Vibrating
- Visual
- Datalogging Sessions
- 35 Most Recent Events
- Datalogging
- 35most recent events
- Display Type
- LCD
- Display Included
- Yes
- Features & Benefits
- Affordable, with Low Cost of Ownership
- Automated Self-Test of Battery, Sensor and Electronics
- Automatic Logging of the 35 Most Recent Gas Events and Bump Test Tesults
- Compact, Light Weight Design with One-Button Operation
- Designed for a Range of Harsh Environments and Extreme Temperatures
- Device Management with Honeywell SafetySuite
- Hibernation Mode with Case Accessory or IntelliDoX
- Maintenance-Free
- The BW Clip Series of single-gas detectors provides up to three years maintenance-free operation: Just turn on the device and it runs continuously — no need for calibration, sensor replacement, battery replacement or battery charging. That means great reliability and no downtime.
- Wide-Angle Flash, which Alerts Simultaneously with Audible and Vibrating Alarm
- Number of Gas Sensors Included
- 1
Dimensions & Weight
- Weight range
- 92 g
- Instrument Size
- 1.6 x 2.0 x 3.4 in. / 4.1 x 5.0 x 8.7 cm
- Dimension
- H: 4.1 cm H: 5.0 cm D: 8.7 cm
Technical Specifications
- Sensor Range
- H2S (0-100ppm)- CO (0-300ppm)- O2 (0-25%vol)- SO2 (0-100ppm)
- Humidity Range
- 5%-95%
- Sensor Type
- Electrochemical Cells
- Gas Type
- H2S, CO, O2, LEL, SO2
- Battery Life
- 2 Years
Battery & Charging
- Battery Run Time
- 2
- Batteries Required
- Lithium (Non-Replaceable)
- Batteries Included
- Yes
Standards & Certifications
- Standards
- Class I, Div. 1, Gr. A, B, C, D
- Ingress Protection
- IP66/67
Applications & Compatibility
- For Use With
- IntelliDoX Instrument Management System
- Application
- Hazardous Atmospheres that are Not More Than 21% v/v O2
Others
- Industry
- Energy
- Government & Public Sector
- Manufacturing
- Weight : 92 gram
- Maximum Temperature : 50 degree Celsius
- Brand : Honeywell BW
- Sub-Category : Single-Gas
- Weight range : 92 g
- Instrument Size : 1.6 x 2.0 x 3.4 in. / 4.1 x 5.0 x 8.7 cm
- Sensor Range : H2S (0-100ppm)- CO (0-300ppm)- O2 (0-25%vol)- SO2 (0-100ppm)
- Humidity Range : 5%-95%
- Alarm Included : Yes
- Alarm Type : Audible|Audible, Visual, Vibrating|Vibrating|Visual
- Battery Run Time : 2
- Batteries Required : Lithium (Non-Replaceable)
- Batteries Included : Yes
- Standards : Class I, Div. 1, Gr. A, B, C, D
- Datalogging Sessions : 35 Most Recent Events
- Datalogging : 35most recent events
- Display Type : LCD
- Display Included : Yes
- Features & Benefits : Affordable, with Low Cost of Ownership|Automated Self-Test of Battery, Sensor and Electronics|Automatic Logging of the 35 Most Recent Gas Events and Bump Test Tesults|Compact, Light Weight Design with One-Button Operation|Designed for a Range of Harsh Environments and Extreme Temperatures|Device Management with Honeywell SafetySuite|Hibernation Mode with Case Accessory or IntelliDoX|Maintenance-Free|The BW Clip Series of single-gas detectors provides up to three years maintenance-free operation: Just turn on the device and it runs continuously — no need for calibration, sensor replacement, battery replacement or battery charging. That means great reliability and no downtime.|Wide-Angle Flash, which Alerts Simultaneously with Audible and Vibrating Alarm
- For Use With : IntelliDoX Instrument Management System
- Sensor Type : Electrochemical Cells
- Number of Gas Sensors Included : 1
- Warranty : 2 Years
- Ingress Protection : IP66/67
- Gas Type : H2S, CO, O2, LEL, SO2
- Industry : Energy|Government & Public Sector|Manufacturing
- Dimension : H: 4.1 cm H: 5.0 cm D: 8.7 cm
- Battery Life : 2 Years
- Application : Hazardous Atmospheres that are Not More Than 21% v/v O2
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In