Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Portable Detector Parts & Accessories

Honeywell Piston Hand Pump (Model LP-1200)

Affordable measurement for specific gases and vapors

Overview
Pump-wi-Tubes_hires
Perform quick, on-the-spot measurement of specific toxic and combustible substances with this traditional, low-cost solution. The hand pump features a spring-less piston to accurately draw 50 and 100cc samples. The single-use colorimetric gas detection tubes change color in direct correlation to the concentration of gas present. No calibration is required, and the ergonomic pump can be used even with multiple layers of gloves.Features and Benefits:• Compound-specific measurement of toxic gases and vapors• Single-use• Easy-to-read tubes change color based on gas concentration• No calibration or other maintenance required• Hand pump features solid metal construction, spring-less piston design• Pump accurately draws 50 and 100 cc volumesApplication:• CBRNE• Clandestine Labs• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Indoor Air Quality• Leak Detection• Plant Shutdown & Turn-Around• Urban Search & Rescue• Venue Protection
Specifications

Features

  • Features & Benefits
    • CBRNE
    • Compound-Specific Measurement of Toxic Gases and Vapors
    • Easy-to-Read Tubes Change Color Based on Gas Concentration
    • Environmental Cleanups/Remediation
    • Exploration
    • Fire Overhaul
    • Fracking
    • Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes
    • Hazmat Response
    • Indoor Air Quality
    • Leak Detection
    • No Calibration or Other Maintenance Required
    • Plant Shutdown and Turn-Around
    • Single-Use
    • Urban Search and Rescue
    • Venue Protection

Overview

  • Brand
    • Honeywell

Features

  • Features & Benefits
    • CBRNE
    • Compound-Specific Measurement of Toxic Gases and Vapors
    • Easy-to-Read Tubes Change Color Based on Gas Concentration
    • Environmental Cleanups/Remediation
    • Exploration
    • Fire Overhaul
    • Fracking
    • Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes
    • Hazmat Response
    • Indoor Air Quality
    • Leak Detection
    • No Calibration or Other Maintenance Required
    • Plant Shutdown and Turn-Around
    • Single-Use
    • Urban Search and Rescue
    • Venue Protection

Overview

  • Brand
    • Honeywell
  • Features & Benefits : CBRNE|Compound-Specific Measurement of Toxic Gases and Vapors|Easy-to-Read Tubes Change Color Based on Gas Concentration|Environmental Cleanups/Remediation|Exploration|Fire Overhaul|Fracking|Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes|Hazmat Response|Indoor Air Quality|Leak Detection|No Calibration or Other Maintenance Required|Plant Shutdown and Turn-Around|Single-Use|Urban Search and Rescue|Venue Protection
  • Brand : Honeywell
Showing 1 to 3 of 3 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
H-010-0001-000
Hand Pump Kit
https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
H-010-0001-000
Hand Pump Kit
https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
H-010-0005-000
Smoke Tube Kit - Tubes Extra
https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
H-010-0005-000
Smoke Tube Kit - Tubes Extra
https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
H-010-0901-000
Hand Pump Only
https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
H-010-0901-000
Hand Pump Only
https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
Feedback