Portable Detector Parts & Accessories
Calibration and Maintenance Accessories (AutoRAE 2 System)
Automatic bump test and calibration system
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dimension & Weight
- Weight
- 220 gram
Temperature
- Maximum Temperature
- 55 degree Celsius
Overview
- Brand
- RAE
- Warranty
- Four years on O2 sensor
Features
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Three-month capacity
- Features & Benefits
- Wireless elevates safety to the next level
- User Options
- Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Wireless Technology
- MESH
Dimensions & Weight
- Instrument Size
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
Technical Specifications
- Sensor Range
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range
- 0%-95%
- Gas Type
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
Battery & Charging
- Battery Run Time
- 30
Standards & Certifications
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Ingress Protection
- IP65
Dimension & Weight
- Weight
- 220 gram
Temperature
- Maximum Temperature
- 55 degree Celsius
Overview
- Brand
- RAE
- Warranty
- Four years on O2 sensor
Features
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Three-month capacity
- Features & Benefits
- Wireless elevates safety to the next level
- User Options
- Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Wireless Technology
- MESH
Dimensions & Weight
- Instrument Size
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
Technical Specifications
- Sensor Range
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range
- 0%-95%
- Gas Type
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
Battery & Charging
- Battery Run Time
- 30
Standards & Certifications
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Ingress Protection
- IP65
- Weight : 220 gram
- Maximum Temperature : 55 degree Celsius
- Brand : RAE
- Sub-Category : Single-Gas
- Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
- Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range : 0%-95%
- Alarm Type : Audible, Visual, Vibrating
- Battery Run Time : 30
- Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Datalogging : Three-month capacity
- Features & Benefits : Wireless elevates safety to the next level
- User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Warranty : Four years on O2 sensor
- Wireless Technology : MESH
- Ingress Protection : IP65
- Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In