/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    photoionization detectors pid

    UltraRAE 3000 + Portable Handheld Compound Specific VOC Monitor

    The most advanced wireless handheld VOC monitor with parts per million measurement

    Overview

    The UltraRAE 3000 is the most advanced Compound-Specific Monitor on the market. Its Photoionization Detector’s (PID)extended range of 0.01 to 10,000 ppm in VOC mode and 10 ppb to 200 ppm in benzene-specific mode makes it an ideal instrument for applications, from entry pre-screening during refinery and plant maintenance to hazardous material response, marine spill response and refinery down-stream monitoring.

    • Dual detection mode for total benzene exposure assessment: 60-second snapshot or 15-minute STEL measurement
    • High sensitivity to benzene (as low as 10 ppb) provides a lower detection range for future benzene exposure limits
    • Lower risk of false alarms through advanced speciation method
    • Total VOC measurement mode with extended range of 0.05 to 10,000 ppm

    Key Features:

    • Proven PID technology
    • 3-second response in VOC mode or 60 seconds in compound-specific mode
    • Extended range up to 10,000 ppm (in VOC mode) with improved linearity
    • Built-in humidity sensor
    • Automatic temperature-controlled sampling time calculation
    • Highly specific readings, combining a 9.8eV UV lamp and RAE-Sep™ benzene tube
    • New sampling probe design provides instant tube-breakthrough visibility
    • Versatile VOC or Benzene-Specific modes
    • Real-time wireless with built-in Bluetooth and optional RAELink3 portable modem
    • Integrated RAE Systems Correction Factors list for more than 200 compounds

    Easy to Use:

    • Large graphic display
    • Multi-language support
    • Easy access to lamp, sensor and battery in seconds without tools

    Low Cost of Ownership:

    • Inexpensive analysis using low-cost RAE-Sep tubes

    Applications:

    • Confined space entry pre-screening during refinery and plant maintenance
    • Hazardous material response
    • Marine spill response
    • Refinery down-stream monitoring
    • Plant overhaul

    Monitor Only Includes:

    • UltraRAE 3000 Monitor, Model PGM-7360
    • Wireless communication module built-in
    • Datalogging with ProRAE Studio II Package for Windows® XP, Windows® Vista, or Windows® 7
    • Travel Charger
    • RAE UV lamp and RAE-Sep™ Tubes
    • Flex-I-Probe™ and short probe
    • External filter
    • Red rubber boot
    • Alkaline battery adapter
    • Lamp-cleaning kit
    • Tool kit
    • Lithium-ion (Li-Ion) battery with universal AC/DC charger and international plug kit
    • Operation CD-ROM
    • Operation & Maintenance manual
    • Soft leather carrying case
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 26 ounce av
      • 738 gram
    • Weight range
      • 738 g gram
    • Instrument Size
      • 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)

    Category

    • Sub-Category
      • Portable Handheld Compound-Specific VOC Monitor
      • Premium-Gas

    Range

    • Sensor Range
      • Benzene 0 -200 ppm
      • Butadiene 0-200 ppm
      • VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Extended Range
      • 0.01-10,000 ppm

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • UltraRAE 3000+
    • Languages
      • Multi-Language Support

    Alarm

    • Alarm Type
      • Audible (95 dB)
      • Visual (LED)
    • Alarm Settings
      • Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
      • Alarm Latching with Manual Override or Automatic Reset
      • High: 3 Beeps and Flashes per sec
      • Low: 2 Beeps and Flashes per sec

    Battery & Charging

    • Battery Run Time
      • 16 hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
      • Reflex PID Technology
      • Two-Point or Three-Point Calibration for Zero and Span
    • Calibration Points
      • 2
      • 3

    Certifications

    • Standards
      • Europe: ATEX II 2G EEx ia IIC T4
      • IECEx CSA 10.0005 Ex ia IIC/IIB GbT4
      • US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Standard 6 Months at 1 min Intervals
      • Standard 6 months at one-minute intervals

    Display

    • Display Viewing Area
      • 28 x 43 mm
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation
      • Cost Effective Solution and Low-Cost RAE-SepTM Tubes
      • Easy Access to Lamp, Sensor and Battery in Seconds without Tools
      • Highly Connectivity Capability through Multiple Wireless Module Options
      • Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube
      • Multi-Language Support
      • Reflex PID Technology
      • See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility
      • Versatile VOC or Benzene-Specific Modes

    Filter

    • Filter Included
      • No

    Options

    • User Options
      • Alarms latching with manual override or automatic reset

    Sampling

    • Sampling Pump Rate
      • 400
    • Sampling Pump Range
      • 100 ft meter
      • 100ft (30m) meter
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • Photoionization
    • Sensor Mechanism
      • Photoionization
    • Number of Sensors Included
      • 3

    Warranty

    • Warranty
      • 1 Year for Pump, Battery, Sensor and Instrument
      • 3 Years for 10.6 eV Lamp
      • 6 Months for 9.8 eV Lamp

    Wireless

    • Wireless Technology
      • MESH, BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • VOC, Benzene, Butadiene
    • Decibels
      • 95 decibel
    • Combustible
      • Yes

    Technical Specifications

    • Wireless Range
      • EchoView Host: LOS > 660 ft (200 m)
      • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
      • ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
      • Up to 15 ft (5m) for BLE
    • Wireless Network
      • Mesh RAE Systems Dedicated Wireless Network
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Sampling
      • Internal
    • Resolution
      • Benzene 0.010 ppm
      • Butadiene 0.010 ppm
      • VOCs 0.010 ppm, 0.1 ppm, 1 ppm
    • Pump Draw
      • Sample from 100 ft (30m) Horizontally or Vertically
    • Model Number
      • PGM-7360
    • Keypad Type
      • 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Gases Detected
      • VOCS, Benzene, Butadiene
    • EMC/RFI
      • EMC Directive: 2004/108/EC
      • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm
    • Display Graphic
      • 4 Lines, 28 x 43 mm
    • Direct Readout
      • Battery and Shutdown Voltage
      • Date and Time
      • High and Low Values
      • STEL and TWA
      • Temperature
      • VOCs as ppm by Volume (mg/m³)
    • Communication and Data Download
      • Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
      • Wireless Data Transmission Through Built-In RF Modem
    • Attachment
      • Durable Bright Red Rubber Boot

    Dimensions & Weight

    • Size
      • 10 in L x 3.0 in W x 2.5 in H

    Electrical Specifications

    • Power Source
      • Battery

    Material Specifications

    • Housing Material
      • Rubber

    Applications & Compatibility

    • Application
      • Confined Space Entry Pre-Screening During Refinery and Plant Maintenance
      • Hazardous Material Response
      • Marine Spill Response
      • Plant Overhaul
      • Refinery Down-Stream Monitoring

    Others

    • Industry
      • Energy

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 26 ounce av
      • 738 gram
    • Weight range
      • 738 g gram
    • Instrument Size
      • 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)

    Category

    • Sub-Category
      • Portable Handheld Compound-Specific VOC Monitor
      • Premium-Gas

    Range

    • Sensor Range
      • Benzene 0 -200 ppm
      • Butadiene 0-200 ppm
      • VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Extended Range
      • 0.01-10,000 ppm

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • UltraRAE 3000+
    • Languages
      • Multi-Language Support

    Alarm

    • Alarm Type
      • Audible (95 dB)
      • Visual (LED)
    • Alarm Settings
      • Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
      • Alarm Latching with Manual Override or Automatic Reset
      • High: 3 Beeps and Flashes per sec
      • Low: 2 Beeps and Flashes per sec

    Battery & Charging

    • Battery Run Time
      • 16 hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Calibration

    • Calibration Procedures
      • Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
      • Reflex PID Technology
      • Two-Point or Three-Point Calibration for Zero and Span
    • Calibration Points
      • 2
      • 3

    Certifications

    • Standards
      • Europe: ATEX II 2G EEx ia IIC T4
      • IECEx CSA 10.0005 Ex ia IIC/IIB GbT4
      • US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Standard 6 Months at 1 min Intervals
      • Standard 6 months at one-minute intervals

    Display

    • Display Viewing Area
      • 28 x 43 mm
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation
      • Cost Effective Solution and Low-Cost RAE-SepTM Tubes
      • Easy Access to Lamp, Sensor and Battery in Seconds without Tools
      • Highly Connectivity Capability through Multiple Wireless Module Options
      • Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube
      • Multi-Language Support
      • Reflex PID Technology
      • See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility
      • Versatile VOC or Benzene-Specific Modes

    Filter

    • Filter Included
      • No

    Options

    • User Options
      • Alarms latching with manual override or automatic reset

    Sampling

    • Sampling Pump Rate
      • 400
    • Sampling Pump Range
      • 100 ft meter
      • 100ft (30m) meter
    • Sampling Pump Included
      • Yes

    Sensor

    • Sensor Type
      • Photoionization
    • Sensor Mechanism
      • Photoionization
    • Number of Sensors Included
      • 3

    Warranty

    • Warranty
      • 1 Year for Pump, Battery, Sensor and Instrument
      • 3 Years for 10.6 eV Lamp
      • 6 Months for 9.8 eV Lamp

    Wireless

    • Wireless Technology
      • MESH, BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • VOC, Benzene, Butadiene
    • Decibels
      • 95 decibel
    • Combustible
      • Yes

    Technical Specifications

    • Wireless Range
      • EchoView Host: LOS > 660 ft (200 m)
      • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
      • ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
      • Up to 15 ft (5m) for BLE
    • Wireless Network
      • Mesh RAE Systems Dedicated Wireless Network
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Sampling
      • Internal
    • Resolution
      • Benzene 0.010 ppm
      • Butadiene 0.010 ppm
      • VOCs 0.010 ppm, 0.1 ppm, 1 ppm
    • Pump Draw
      • Sample from 100 ft (30m) Horizontally or Vertically
    • Model Number
      • PGM-7360
    • Keypad Type
      • 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Gases Detected
      • VOCS, Benzene, Butadiene
    • EMC/RFI
      • EMC Directive: 2004/108/EC
      • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm
    • Display Graphic
      • 4 Lines, 28 x 43 mm
    • Direct Readout
      • Battery and Shutdown Voltage
      • Date and Time
      • High and Low Values
      • STEL and TWA
      • Temperature
      • VOCs as ppm by Volume (mg/m³)
    • Communication and Data Download
      • Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
      • Wireless Data Transmission Through Built-In RF Modem
    • Attachment
      • Durable Bright Red Rubber Boot

    Dimensions & Weight

    • Size
      • 10 in L x 3.0 in W x 2.5 in H

    Electrical Specifications

    • Power Source
      • Battery

    Material Specifications

    • Housing Material
      • Rubber

    Applications & Compatibility

    • Application
      • Confined Space Entry Pre-Screening During Refinery and Plant Maintenance
      • Hazardous Material Response
      • Marine Spill Response
      • Plant Overhaul
      • Refinery Down-Stream Monitoring

    Others

    • Industry
      • Energy
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 26 ounce av|738 gram
    • Sub-Category : Portable Handheld Compound-Specific VOC Monitor|Premium-Gas
    • Weight range : 738 g gram
    • Instrument Size : 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
    • Sensor Range : Benzene 0 -200 ppm|Butadiene 0-200 ppm|VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Extended Range : 0.01-10,000 ppm
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Visual (LED)
    • Alarm Settings : Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall|Alarm Latching with Manual Override or Automatic Reset|High: 3 Beeps and Flashes per sec|Low: 2 Beeps and Flashes per sec
    • Battery Run Time : 16 hours
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Calibration Procedures : Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates|Reflex PID Technology|Two-Point or Three-Point Calibration for Zero and Span
    • Calibration Points : 2|3
    • Standards : Europe: ATEX II 2G EEx ia IIC T4|IECEx CSA 10.0005 Ex ia IIC/IIB GbT4|US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Standard 6 Months at 1 min Intervals|Standard 6 months at one-minute intervals
    • Display Viewing Area : 28 x 43 mm
    • Display Included : Yes
    • Features & Benefits : Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation|Cost Effective Solution and Low-Cost RAE-SepTM Tubes|Easy Access to Lamp, Sensor and Battery in Seconds without Tools|Highly Connectivity Capability through Multiple Wireless Module Options|Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube|Multi-Language Support|Reflex PID Technology|See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility|Versatile VOC or Benzene-Specific Modes
    • Filter Included : No
    • User Options : Alarms latching with manual override or automatic reset
    • Sampling Pump Rate : 400
    • Sampling Pump Range : 100 ft meter|100ft (30m) meter
    • Sampling Pump Included : Yes
    • Sensor Type : Photoionization
    • Sensor Mechanism : Photoionization
    • Number of Sensors Included : 3
    • Warranty : 1 Year for Pump, Battery, Sensor and Instrument|3 Years for 10.6 eV Lamp|6 Months for 9.8 eV Lamp
    • Wireless Technology : MESH, BLE
    • Wireless Enabled : Yes
    • Ingress Protection : IP65
    • Gas Type : VOC, Benzene, Butadiene
    • Decibels : 95 decibel
    • Combustible : Yes
    • Wireless Range : EchoView Host: LOS > 660 ft (200 m)|ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)|ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)|Up to 15 ft (5m) for BLE
    • Wireless Network : Mesh RAE Systems Dedicated Wireless Network
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Size : 10 in L x 3.0 in W x 2.5 in H
    • Series Name : UltraRAE 3000+
    • Sampling : Internal
    • Resolution : Benzene 0.010 ppm|Butadiene 0.010 ppm|VOCs 0.010 ppm, 0.1 ppm, 1 ppm
    • Pump Draw : Sample from 100 ft (30m) Horizontally or Vertically
    • Power Source : Battery
    • Model Number : PGM-7360
    • Languages : Multi-Language Support
    • Keypad Type : 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Industry : Energy
    • Housing Material : Rubber
    • Gases Detected : VOCS, Benzene, Butadiene
    • EMC/RFI : EMC Directive: 2004/108/EC|EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm
    • Display Graphic : 4 Lines, 28 x 43 mm
    • Direct Readout : Battery and Shutdown Voltage|Date and Time|High and Low Values|STEL and TWA|Temperature|VOCs as ppm by Volume (mg/m³)
    • Communication and Data Download : Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App|Wireless Data Transmission Through Built-In RF Modem
    • Attachment : Durable Bright Red Rubber Boot
    • Application : Confined Space Entry Pre-Screening During Refinery and Plant Maintenance|Hazardous Material Response|Marine Spill Response|Plant Overhaul|Refinery Down-Stream Monitoring
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    UltraRAE 3000+ Data Sheet - DE
    application/pdf 472.01 KB
    7/15/2021
    472.01 KB
    UltraRAE 3000+ Data Sheet - PT
    application/pdf 469.58 KB
    7/15/2021
    469.58 KB
    UltraRAE 3000+ Data Sheet - ES
    application/pdf 469.7 KB
    7/15/2021
    469.7 KB
    UltraRAE 3000+ Data Sheet - FR
    application/pdf 467.94 KB
    7/15/2021
    467.94 KB
    UltraRAE 3000+ Data Sheet - RU
    application/pdf 581.71 KB
    7/15/2021
    581.71 KB
    UltraRAE 3000+ Data Sheet - NL
    application/pdf 468.16 KB
    7/15/2021
    468.16 KB
    UltraRAE 3000+ Data Sheet - IT
    application/pdf 467.99 KB
    7/15/2021
    467.99 KB
    UltraRAE 3000+ Data Sheet - EN
    application/pdf 2.08 MB
    7/15/2021
    2.08 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    3000+ Series PID Quick Start Guide - EN
    application/pdf 737.56 KB
    4/23/2024
    737.56 KB
    Handheld PID Monitors User Manual - EN
    application/pdf 6.83 MB
    12/12/2023
    6.83 MB
    Software
    Name
    Description
    File Size
    Date
    Size
    UltraRAE 3000+ v2.26
    application/zip 712.92 KB
    1/27/2026
    712.92 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 127 Benzene-Specific Measurements In Petroleum Hydrocarbons Using The RAE Systems UltraRAE 3000
    application/pdf 798.21 KB
    7/15/2021
    798.21 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    application/pdf 624.75 KB
    7/15/2021
    624.75 KB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/15/2021
    930.69 KB
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    application/pdf 1.09 MB
    2/8/2022
    1.09 MB
    3GPID+ Technical Note
    application/pdf 436.09 KB
    7/15/2021
    436.09 KB
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/15/2021
    950.72 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/15/2021
    790.79 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    UltraRAE 3000 EU Declaration of Conformity
    application/pdf 208.5 KB
    1/11/2022
    208.5 KB
    UltraRAE 3000 +,RAESep Tubes Warning Letter
    application/pdf 20.63 KB
    7/15/2021
    20.63 KB
    EU & UK Declaration of Conformity UltraRAE 3000
    application/pdf 200.94 KB
    6/26/2023
    200.94 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Monitoring Benzene and Choosing an Appropriate Monitor for Personal Protection and Compliance with Exposure Limits
    application/pdf 729.36 KB
    7/15/2021
    729.36 KB
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/15/2021
    964.88 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/15/2021
    836.36 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Name
    Description
    File Size
    Date
    Size
    Monitoring Benzene and Choosing an Appropriate Monitor for Personal Protection and Compliance with Exposure Limits
    application/pdf 729.36 KB
    7/15/2021
    729.36 KB
    UltraRAE 3000+ Data Sheet - DE
    application/pdf 472.01 KB
    7/15/2021
    472.01 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    UltraRAE 3000+ Data Sheet - PT
    application/pdf 469.58 KB
    7/15/2021
    469.58 KB
    Technical Note 127 Benzene-Specific Measurements In Petroleum Hydrocarbons Using The RAE Systems UltraRAE 3000
    application/pdf 798.21 KB
    7/15/2021
    798.21 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    UltraRAE 3000+ Data Sheet - ES
    application/pdf 469.7 KB
    7/15/2021
    469.7 KB
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/15/2021
    964.88 KB
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    application/pdf 624.75 KB
    7/15/2021
    624.75 KB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/15/2021
    930.69 KB
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    application/pdf 1.09 MB
    2/8/2022
    1.09 MB
    UltraRAE 3000 EU Declaration of Conformity
    application/pdf 208.5 KB
    1/11/2022
    208.5 KB
    UltraRAE 3000 +,RAESep Tubes Warning Letter
    application/pdf 20.63 KB
    7/15/2021
    20.63 KB
    3GPID+ Technical Note
    application/pdf 436.09 KB
    7/15/2021
    436.09 KB
    UltraRAE 3000+ Data Sheet - FR
    application/pdf 467.94 KB
    7/15/2021
    467.94 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/15/2021
    836.36 KB
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/15/2021
    950.72 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    UltraRAE 3000+ Data Sheet - RU
    application/pdf 581.71 KB
    7/15/2021
    581.71 KB
    UltraRAE 3000+ Data Sheet - NL
    application/pdf 468.16 KB
    7/15/2021
    468.16 KB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    UltraRAE 3000+ Data Sheet - IT
    application/pdf 467.99 KB
    7/15/2021
    467.99 KB
    UltraRAE 3000+ Data Sheet - EN
    application/pdf 2.08 MB
    7/15/2021
    2.08 MB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/15/2021
    790.79 KB
    3000+ Series PID Quick Start Guide - EN
    application/pdf 737.56 KB
    4/23/2024
    737.56 KB
    Handheld PID Monitors User Manual - EN
    application/pdf 6.83 MB
    12/12/2023
    6.83 MB
    UltraRAE 3000+ v2.26
    application/zip 712.92 KB
    1/27/2026
    712.92 KB
    EU & UK Declaration of Conformity UltraRAE 3000
    application/pdf 200.94 KB
    6/26/2023
    200.94 KB
    Name
    Description
    File Size
    Date
    Size
    UltraRAE 3000+ Data Sheet - DE
    472.01 KB
    7/15/2021
    UltraRAE 3000+ Data Sheet - PT
    469.58 KB
    7/15/2021
    UltraRAE 3000+ Data Sheet - ES
    469.7 KB
    7/15/2021
    UltraRAE 3000+ Data Sheet - FR
    467.94 KB
    7/15/2021
    UltraRAE 3000+ Data Sheet - RU
    581.71 KB
    7/15/2021
    UltraRAE 3000+ Data Sheet - NL
    468.16 KB
    7/15/2021
    UltraRAE 3000+ Data Sheet - IT
    467.99 KB
    7/15/2021
    UltraRAE 3000+ Data Sheet - EN
    2.08 MB
    7/15/2021
    3000+ Series PID Quick Start Guide - EN
    737.56 KB
    4/23/2024
    Handheld PID Monitors User Manual - EN
    6.83 MB
    12/12/2023
    UltraRAE 3000+ v2.26
    712.92 KB
    1/27/2026
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 127 Benzene-Specific Measurements In Petroleum Hydrocarbons Using The RAE Systems UltraRAE 3000
    798.21 KB
    7/15/2021
    Technical Note 130 Setting Alarm Limits For Mixtures
    788.83 KB
    7/15/2021
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    624.75 KB
    7/15/2021
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    930.69 KB
    7/15/2021
    Technical Note 141 Monitor Remote Control Functions
    984.3 KB
    8/3/2022
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    1.09 MB
    2/8/2022
    3GPID+ Technical Note
    436.09 KB
    7/15/2021
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    950.72 KB
    7/15/2021
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    911.54 KB
    7/15/2021
    Technical Note 170 USB To Serial Port Adapter
    1.26 MB
    7/15/2021
    Lithium-Ion Batteries Technical Note 166
    926.7 KB
    7/15/2021
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    9/14/2022
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    790.79 KB
    7/15/2021
    UltraRAE 3000 EU Declaration of Conformity
    208.5 KB
    1/11/2022
    UltraRAE 3000 +,RAESep Tubes Warning Letter
    20.63 KB
    7/15/2021
    EU & UK Declaration of Conformity UltraRAE 3000
    200.94 KB
    6/26/2023
    Monitoring Benzene and Choosing an Appropriate Monitor for Personal Protection and Compliance with Exposure Limits
    729.36 KB
    7/15/2021
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    964.88 KB
    7/15/2021
    Application Note 214: Environmental Applications For PIDs
    836.36 KB
    7/15/2021
    Application Note 000: RAE Systems PID Overview
    1.1 MB
    7/15/2021
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    655.59 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    059-9160-100
    Hard Case Kit, UltraRAE3000+, universal accessories with gas and flow regulator
    https://s7d1.scene7.com/is/image/Honeywell65/UltraRAE3000
    059-9160-100
    Hard Case Kit, UltraRAE3000+, universal accessories with gas and flow regulator
    https://s7d1.scene7.com/is/image/Honeywell65/UltraRAE3000