Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Photoionization Detectors (PID)

UltraRAE 3000 + PID9.8

The most advanced wireless handheld VOC monitor with parts per million measurement

Overview
Whether for industrial hygiene, leak detection, or HazMat response, the MiniRAE 3000 + delivers one of the most advanced VOC monitoring capabilities on the market. With a photoionization detector (PID) that has an extended detection range from 0-15,000 ppm, a rapid three-second response time, built-in correction factors for more than 200 compounds, patented auto-cleaning sensor technology and Reflex PID Technology™, the MiniRAE 3000 + can measure one of the highest levels of ionizable chemicals available on the market.The powerful sample pump draws through up to 100 feet of tubing horizontally or vertically. A built-in flashlight to help navigate in darker environments and an IP 65/67 dust-tight and water-proof housing all add up to a device that performs reliably even in harsh conditions.MiniRAE 3000 + is solution oriented through multiple connected options. A dedicated mobile APP has been developed for Remediation engineers and Industrial Hygienists. Instrument is also available with real time connectivity which can relay readings and alarm status up to 2 miles to a RAELink 3 wireless transmitter.Features and Benefits:• Most advanced handheld VOC monitor on the market• PID measures from 0-15,000 ppm• 3-second response• Humidity compensation• Patented PID lamp auto-cleaning technology• Patented Reflex PID Technology™• Optional Mesh Radio for ConneXT compatibility• Optional built-in Bluetooth transmitter that transmits real-time data up to 2 miles with RAELink3 wireless router• Optional BLE Module• Sample pump draws from up to 100 feet• Correction factors for more than 200 compounds• Built-in flashlight• IP 65/67 water-proof and dust-tight• Logs up to 6 months of data at 1-minute intervals• Multi-language capability – up to 10 languages• 9.8eV for benzene and TVOC and 10.6 and 11.7 UV lamps for TVOCApplication:• Emergency Response• Environmental Cleanups/ Remediation• Hazmat Response• Leak Detection• Urban Search & Rescue• Venue Protection• Worker Exposure
Specifications

Dimension & Weight

  • Weight
    • 738 gram
  • Instrument Size
    • 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
  • Weight range
    • 738 g gram

Brand

  • Brand
    • Honeywell RAE Systems

Category

  • Sub-Category
    • Portable Handheld Compound-Specific VOC Monitor

Range

  • Humidity Range
    • 0 to 95% RH (Non-Condensing) percent
  • Extended Range
    • 0.01-10,000 ppm
  • Sensor Range
    • Benzene 0 -200 ppm
    • Butadiene 0-200 ppm
    • VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)
    • VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm

Temperature

  • Minimum Temperature
    • -20
    • -20 degree Celsius
  • Maximum Temperature
    • 50
    • 50 degree Celsius

Alarm

  • Alarm Settings
    • Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
    • Alarm Latching with Manual Override or Automatic Reset
    • High: 3 Beeps and Flashes per sec
    • Low: 2 Beeps and Flashes per sec
  • Alarm Type
    • Audible (95 dB)
    • Audible- Visual- Vibrating
    • Visual (LED)

Features

  • Alarm Included
    • Yes
  • Series Name
    • UltraRAE 3000+ PID9.8
  • Languages
    • Multi-Language Support

Battery & Charging

  • Batteries Required
    • Yes
  • Batteries Included
    • Yes
  • Battery Run Time
    • 16 Hours hours

Calibration

  • Calibration Procedures
    • Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
    • Reflex PID Technology
    • Two-Point or Three-Point Calibration for Zero and Span
  • Calibration Points
    • 2
    • 3

Certifications

  • Standards
    • Europe: ATEX II 2G EEx ia IIC T4
    • IECEx CSA 10.0005 Ex ia IIC/IIB GbT4
    • US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D
    • US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1

Datalogging

  • Datalogging Interval
    • 1 min
  • Datalogging Capable
    • Yes
  • Datalogging
    • Standard 6 Months at 1 min Intervals

Display

  • Display Viewing Area
    • 28 x 43 mm
  • Display Included
    • Yes

Features & Benefits

  • Features & Benefits
    • Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation
    • Cost Effective Solution and Low-Cost RAE-SepTM Tubes
    • Easy Access to Lamp, Sensor and Battery in Seconds without Tools
    • Highly Connectivity Capability through Multiple Wireless Module Options
    • Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube
    • Multi-Language Support
    • Reflex PID Technology
    • See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility
    • Versatile VOC or Benzene-Specific Modes
    • • Versatile VOC or Benzene-Specific modes

Filter

  • Filter Included
    • No

Options

  • User Options
    • • Alarms latching with manual override or automatic reset

Sampling

  • Sampling Pump Included
    • Yes
  • Sampling Pump Range
    • 100 ft meter
  • Sampling Pump Rate
    • 400

Sensor

  • Number of Sensors Included
    • 3
  • Sensor Mechanism
    • Photoionization
  • Sensor Type
    • Photoionization

Warranty

  • Warranty
    • 1 Year for Pump, Battery, Sensor and Instrument
    • 3 Years for 10.6 eV Lamp
    • 3 years for 10.6 eV lamp- 6 months for
    • 6 Months for 9.8 eV Lamp

Wireless

  • Wireless Technology
    • MESH- BLE
  • Wireless Enabled
    • Yes

Standards & Certifications

  • Ingress Protection
    • IP65

Additional Specifications

  • Combustible
    • Yes
  • Gas Type
    • VOC- Benzene- Butadiene
  • Decibels
    • 95 decibel

Dimensions & Weight

  • Size
    • 10 in L x 3.0 in W x 2.5 in H

Technical Specifications

  • Communication and Data Download
    • Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
    • Wireless Data Transmission Through Built-In RF Modem
  • Wireless Approvals
    • CE RandTTE
    • FCC Part 15
  • Wireless Network
    • Mesh RAE Systems Dedicated Wireless Network
  • Display Graphic
    • 4 Lines, 28 x 43 mm
  • Wireless Range
    • EchoView Host: LOS > 660 ft (200 m)
    • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
    • ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
    • Up to 15 ft (5m) for BLE
  • Gases Detected
    • VOCS, Benzene, Butadiene
  • Direct Readout
    • Battery and Shutdown Voltage
    • Date and Time
    • High and Low Values
    • STEL and TWA
    • Temperature
    • VOCs as ppm by Volume (mg/m³)
  • Keypad Type
    • 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
  • Resolution
    • Benzene 0.010 ppm
    • Butadiene 0.010 ppm
    • VOCs 0.010 ppm, 0.1 ppm, 1 ppm
  • Attachment
    • Durable Bright Red Rubber Boot
  • Pump Draw
    • Sample from 100 ft (30m) Horizontally or Vertically
  • Sampling
    • Internal
  • EMC/RFI
    • EMC Directive: 2004/108/EC
    • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm

Material Specifications

  • Housing Material
    • Rubber

Electrical Specifications

  • Power Source
    • Battery

Applications & Compatibility

  • Application
    • Confined Space Entry Pre-Screening During Refinery and Plant Maintenance
    • Hazardous Material Response
    • Marine Spill Response
    • Plant Overhaul
    • Refinery Down-Stream Monitoring

Others

  • Industry
    • Energy

Dimension & Weight

  • Weight
    • 738 gram
  • Instrument Size
    • 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
  • Weight range
    • 738 g gram

Brand

  • Brand
    • Honeywell RAE Systems

Category

  • Sub-Category
    • Portable Handheld Compound-Specific VOC Monitor

Range

  • Humidity Range
    • 0 to 95% RH (Non-Condensing) percent
  • Extended Range
    • 0.01-10,000 ppm
  • Sensor Range
    • Benzene 0 -200 ppm
    • Butadiene 0-200 ppm
    • VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)
    • VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm

Temperature

  • Minimum Temperature
    • -20
    • -20 degree Celsius
  • Maximum Temperature
    • 50
    • 50 degree Celsius

Alarm

  • Alarm Settings
    • Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
    • Alarm Latching with Manual Override or Automatic Reset
    • High: 3 Beeps and Flashes per sec
    • Low: 2 Beeps and Flashes per sec
  • Alarm Type
    • Audible (95 dB)
    • Audible- Visual- Vibrating
    • Visual (LED)

Features

  • Alarm Included
    • Yes
  • Series Name
    • UltraRAE 3000+ PID9.8
  • Languages
    • Multi-Language Support

Battery & Charging

  • Batteries Required
    • Yes
  • Batteries Included
    • Yes
  • Battery Run Time
    • 16 Hours hours

Calibration

  • Calibration Procedures
    • Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
    • Reflex PID Technology
    • Two-Point or Three-Point Calibration for Zero and Span
  • Calibration Points
    • 2
    • 3

Certifications

  • Standards
    • Europe: ATEX II 2G EEx ia IIC T4
    • IECEx CSA 10.0005 Ex ia IIC/IIB GbT4
    • US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D
    • US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1

Datalogging

  • Datalogging Interval
    • 1 min
  • Datalogging Capable
    • Yes
  • Datalogging
    • Standard 6 Months at 1 min Intervals

Display

  • Display Viewing Area
    • 28 x 43 mm
  • Display Included
    • Yes

Features & Benefits

  • Features & Benefits
    • Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation
    • Cost Effective Solution and Low-Cost RAE-SepTM Tubes
    • Easy Access to Lamp, Sensor and Battery in Seconds without Tools
    • Highly Connectivity Capability through Multiple Wireless Module Options
    • Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube
    • Multi-Language Support
    • Reflex PID Technology
    • See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility
    • Versatile VOC or Benzene-Specific Modes
    • • Versatile VOC or Benzene-Specific modes

Filter

  • Filter Included
    • No

Options

  • User Options
    • • Alarms latching with manual override or automatic reset

Sampling

  • Sampling Pump Included
    • Yes
  • Sampling Pump Range
    • 100 ft meter
  • Sampling Pump Rate
    • 400

Sensor

  • Number of Sensors Included
    • 3
  • Sensor Mechanism
    • Photoionization
  • Sensor Type
    • Photoionization

Warranty

  • Warranty
    • 1 Year for Pump, Battery, Sensor and Instrument
    • 3 Years for 10.6 eV Lamp
    • 3 years for 10.6 eV lamp- 6 months for
    • 6 Months for 9.8 eV Lamp

Wireless

  • Wireless Technology
    • MESH- BLE
  • Wireless Enabled
    • Yes

Standards & Certifications

  • Ingress Protection
    • IP65

Additional Specifications

  • Combustible
    • Yes
  • Gas Type
    • VOC- Benzene- Butadiene
  • Decibels
    • 95 decibel

Dimensions & Weight

  • Size
    • 10 in L x 3.0 in W x 2.5 in H

Technical Specifications

  • Communication and Data Download
    • Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
    • Wireless Data Transmission Through Built-In RF Modem
  • Wireless Approvals
    • CE RandTTE
    • FCC Part 15
  • Wireless Network
    • Mesh RAE Systems Dedicated Wireless Network
  • Display Graphic
    • 4 Lines, 28 x 43 mm
  • Wireless Range
    • EchoView Host: LOS > 660 ft (200 m)
    • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
    • ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
    • Up to 15 ft (5m) for BLE
  • Gases Detected
    • VOCS, Benzene, Butadiene
  • Direct Readout
    • Battery and Shutdown Voltage
    • Date and Time
    • High and Low Values
    • STEL and TWA
    • Temperature
    • VOCs as ppm by Volume (mg/m³)
  • Keypad Type
    • 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
  • Resolution
    • Benzene 0.010 ppm
    • Butadiene 0.010 ppm
    • VOCs 0.010 ppm, 0.1 ppm, 1 ppm
  • Attachment
    • Durable Bright Red Rubber Boot
  • Pump Draw
    • Sample from 100 ft (30m) Horizontally or Vertically
  • Sampling
    • Internal
  • EMC/RFI
    • EMC Directive: 2004/108/EC
    • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm

Material Specifications

  • Housing Material
    • Rubber

Electrical Specifications

  • Power Source
    • Battery

Applications & Compatibility

  • Application
    • Confined Space Entry Pre-Screening During Refinery and Plant Maintenance
    • Hazardous Material Response
    • Marine Spill Response
    • Plant Overhaul
    • Refinery Down-Stream Monitoring

Others

  • Industry
    • Energy
  • Weight : 738 gram
  • Brand : Honeywell RAE Systems
  • Sub-Category : Portable Handheld Compound-Specific VOC Monitor
  • Instrument Size : 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
  • Weight range : 738 g gram
  • Humidity Range : 0 to 95% RH (Non-Condensing) percent
  • Extended Range : 0.01-10,000 ppm
  • Sensor Range : Benzene 0 -200 ppm|Butadiene 0-200 ppm|VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)|VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm
  • Minimum Temperature : -20|-20 degree Celsius
  • Maximum Temperature : 50|50 degree Celsius
  • Alarm Settings : Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall|Alarm Latching with Manual Override or Automatic Reset|High: 3 Beeps and Flashes per sec|Low: 2 Beeps and Flashes per sec
  • Alarm Included : Yes
  • Alarm Type : Audible (95 dB)|Audible- Visual- Vibrating|Visual (LED)
  • Batteries Required : Yes
  • Batteries Included : Yes
  • Battery Run Time : 16 Hours hours
  • Calibration Procedures : Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates|Reflex PID Technology|Two-Point or Three-Point Calibration for Zero and Span
  • Calibration Points : 2|3
  • Standards : Europe: ATEX II 2G EEx ia IIC T4|IECEx CSA 10.0005 Ex ia IIC/IIB GbT4|US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D|US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1
  • Datalogging Interval : 1 min
  • Datalogging Capable : Yes
  • Datalogging : Standard 6 Months at 1 min Intervals
  • Display Viewing Area : 28 x 43 mm
  • Display Included : Yes
  • Features & Benefits : Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation|Cost Effective Solution and Low-Cost RAE-SepTM Tubes|Easy Access to Lamp, Sensor and Battery in Seconds without Tools|Highly Connectivity Capability through Multiple Wireless Module Options|Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube|Multi-Language Support|Reflex PID Technology|See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility|Versatile VOC or Benzene-Specific Modes|• Versatile VOC or Benzene-Specific modes
  • Filter Included : No
  • User Options : • Alarms latching with manual override or automatic reset
  • Sampling Pump Included : Yes
  • Sampling Pump Range : 100 ft meter
  • Sampling Pump Rate : 400
  • Number of Sensors Included : 3
  • Sensor Mechanism : Photoionization
  • Sensor Type : Photoionization
  • Warranty : 1 Year for Pump, Battery, Sensor and Instrument|3 Years for 10.6 eV Lamp|3 years for 10.6 eV lamp- 6 months for|6 Months for 9.8 eV Lamp
  • Wireless Technology : MESH- BLE
  • Wireless Enabled : Yes
  • Ingress Protection : IP65
  • Combustible : Yes
  • Gas Type : VOC- Benzene- Butadiene
  • Decibels : 95 decibel
  • Size : 10 in L x 3.0 in W x 2.5 in H
  • Communication and Data Download : Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App|Wireless Data Transmission Through Built-In RF Modem
  • Wireless Approvals : CE RandTTE|FCC Part 15
  • Wireless Network : Mesh RAE Systems Dedicated Wireless Network
  • Housing Material : Rubber
  • Display Graphic : 4 Lines, 28 x 43 mm
  • Wireless Range : EchoView Host: LOS > 660 ft (200 m)|ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)|ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)|Up to 15 ft (5m) for BLE
  • Gases Detected : VOCS, Benzene, Butadiene
  • Direct Readout : Battery and Shutdown Voltage|Date and Time|High and Low Values|STEL and TWA|Temperature|VOCs as ppm by Volume (mg/m³)
  • Power Source : Battery
  • Series Name : UltraRAE 3000+ PID9.8
  • Keypad Type : 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
  • Application : Confined Space Entry Pre-Screening During Refinery and Plant Maintenance|Hazardous Material Response|Marine Spill Response|Plant Overhaul|Refinery Down-Stream Monitoring
  • Resolution : Benzene 0.010 ppm|Butadiene 0.010 ppm|VOCs 0.010 ppm, 0.1 ppm, 1 ppm
  • Attachment : Durable Bright Red Rubber Boot
  • Pump Draw : Sample from 100 ft (30m) Horizontally or Vertically
  • Languages : Multi-Language Support
  • Sampling : Internal
  • Industry : Energy
  • EMC/RFI : EMC Directive: 2004/108/EC|EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm

Showing 0 to 0 of 0 entries
Part Number
Description
Leaf Category
Thumbnail
Feedback