Multi-Gas
UltraRAE 3000 + PID10.6
The most advanced wireless handheld VOC monitor with parts per million measurement
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dimension & Weight
- Weight
- 738 gram
- Instrument Size
- 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
Temperature
- Minimum Temperature
- -20 degree Celsius
- Maximum Temperature
- 50 degree Celsius
Brand
- Brand
- RAE
Category
- Sub-Category
- Premium-Gas
Range
- Sensor Range
- VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)
- Humidity Range
- 0%-95% percent
Alarm
- Alarm Type
- Audible- Visual- Vibrating
Battery & Charging
- Battery Run Time
- 16 hours
Certifications
- Standards
- US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1
Datalogging
- Datalogging
- Standard 6 months at one-minute intervals
Features & Benefits
- Features & Benefits
- • Versatile VOC or Benzene-Specific modes
Options
- User Options
- • Alarms latching with manual override or automatic reset
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- 3 years for 10.6 eV lamp- 6 months for
Wireless
- Wireless Technology
- MESH- BLE
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Gas Type
- VOC- Benzene- Butadiene
Others
- Industry
- Energy
Dimension & Weight
- Weight
- 738 gram
- Instrument Size
- 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
Temperature
- Minimum Temperature
- -20 degree Celsius
- Maximum Temperature
- 50 degree Celsius
Brand
- Brand
- RAE
Category
- Sub-Category
- Premium-Gas
Range
- Sensor Range
- VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)
- Humidity Range
- 0%-95% percent
Alarm
- Alarm Type
- Audible- Visual- Vibrating
Battery & Charging
- Battery Run Time
- 16 hours
Certifications
- Standards
- US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1
Datalogging
- Datalogging
- Standard 6 months at one-minute intervals
Features & Benefits
- Features & Benefits
- • Versatile VOC or Benzene-Specific modes
Options
- User Options
- • Alarms latching with manual override or automatic reset
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- 3 years for 10.6 eV lamp- 6 months for
Wireless
- Wireless Technology
- MESH- BLE
Standards & Certifications
- Ingress Protection
- IP65
Additional Specifications
- Gas Type
- VOC- Benzene- Butadiene
Others
- Industry
- Energy
- Weight : 738 gram
- Minimum Temperature : -20 degree Celsius
- Maximum Temperature : 50 degree Celsius
- Brand : RAE
- Sub-Category : Premium-Gas
- Instrument Size : 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
- Sensor Range : VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)
- Humidity Range : 0%-95% percent
- Alarm Type : Audible- Visual- Vibrating
- Battery Run Time : 16 hours
- Standards : US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1
- Datalogging : Standard 6 months at one-minute intervals
- Features & Benefits : • Versatile VOC or Benzene-Specific modes
- User Options : • Alarms latching with manual override or automatic reset
- Sampling Pump Range : 100ft (30m) meter
- Warranty : 3 years for 10.6 eV lamp- 6 months for
- Wireless Technology : MESH- BLE
- Ingress Protection : IP65
- Gas Type : VOC- Benzene- Butadiene
- Industry : Energy
Please sign in to view part numbers available for purchase based on your account Sign In