/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Mobile

    PB32 Mobile Printer

    PB32 Mobile Printer

    Overview

    With fast print speeds and even faster time-to-first-label, the PB Series delivers measurable improvements in worker productivity and accuracy –: just what you need for demanding applications in warehouse, distribution, in-store retail and enterprise asset management. With an adjustable media holder, PB Series can print receipts too.

    • Built to survive real-world mobility demands, with a 1.5 m (5 ft) drop spec and IP54 seal rating.
    • Co-engineered with Genuine Honeywell Media Supplies for guaranteed label quality.
    • Secure wire or wireless communication options, including Bluetooth®:, WLAN, USB, and serial.
    • Seamless integration with Honeywell mobile computers and other mobile devices.
    • Sophisticated sensors and intuitive LCD display minimize wasted time troubleshooting.

    Honeywell PB32 rugged mobile label printers will help your organization improve mobile productivity and efficiency while lowering the total cost of ownership.

    • Receipt and label printing, drop-in media loading, and adjustable media holders enable your workers to easily change tasks without changing equipment.
    • Fast 4 ips (101.6 mm/sec) print speed and time-to-first-label drive worker productivity and accuracy.
    • Supports all major 1D and 2D barcodes.
    • Unique design elements such as label gap and label take sensors help maintain productivity while reducing waste.
    • Choose from secure wired and wireless interfaces (WLAN, Bluetooth®:, Serial, USB) for an easy fit into varied network infrastructures.
    • Multiple carrying options include a belt clip and shoulder strap or mount the printer to a vehicle or cart. Rugged PB series printers are a perfect complement to Honeywell mobile computers and software. Shared accessories across the family add flexibility and reduce spares inventory and associated costs. And Genuine Honeywell media options, co-engineered specifically for the PB series, ensure consistently high print quality across a range of applications.
    Specifications

    Features

    • Compatible Software
      • BarTender Ultralite
      • PrintSet
      • SmartSystems
      • Wavelink Avalanche
    • Compatible Drivers
      • InterDriver Windows

    Dimensions

    • Overall Dimensions
      • 18.2 x 12.7 x 8.1 cm
      • 7.2 x 5 x 3.2 in

    Printing Specifications

    • Print Speeds
      • 4 ips
    • Resolutions
      • 203 dpi

    Media

    • Printer Media Type
      • Label

    Software & Firmware

    • Printer Command Language
      • CPCL
      • DPL
      • IPL
      • ZPL II

    Memory & Data

    • Memory
      • 64 MB Flash/16 MB RAM

    Electrical

    • Battery Capacity Options
      • 2250 mAh

    Environmental

    • Operating Humidity
      • 10 - 90 %

    Standard e approvazioni

    • IrDA
      • No

    Standards & Approvals

    • Drop Specifications
      • Multiple 2 m (6.5 ft) drops to concrete

    Others

    • Application
      • Distribution
      • Enterprise Asset Management
      • Retail
    • Wireless Communication
      • WiFi
    • Storage Temperature
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Operating temperature
      • - 15 - 50 °C
      • 5 - 122 °F
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell

    Features

    • Compatible Software
      • BarTender Ultralite
      • PrintSet
      • SmartSystems
      • Wavelink Avalanche
    • Compatible Drivers
      • InterDriver Windows

    Dimensions

    • Overall Dimensions
      • 18.2 x 12.7 x 8.1 cm
      • 7.2 x 5 x 3.2 in

    Printing Specifications

    • Print Speeds
      • 4 ips
    • Resolutions
      • 203 dpi

    Media

    • Printer Media Type
      • Label

    Software & Firmware

    • Printer Command Language
      • CPCL
      • DPL
      • IPL
      • ZPL II

    Memory & Data

    • Memory
      • 64 MB Flash/16 MB RAM

    Electrical

    • Battery Capacity Options
      • 2250 mAh

    Environmental

    • Operating Humidity
      • 10 - 90 %

    Standard e approvazioni

    • IrDA
      • No

    Standards & Approvals

    • Drop Specifications
      • Multiple 2 m (6.5 ft) drops to concrete

    Others

    • Application
      • Distribution
      • Enterprise Asset Management
      • Retail
    • Wireless Communication
      • WiFi
    • Storage Temperature
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Operating temperature
      • - 15 - 50 °C
      • 5 - 122 °F
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell
    • Compatible Software : BarTender Ultralite|PrintSet|SmartSystems|Wavelink Avalanche
    • Application : Distribution|Enterprise Asset Management|Retail
    • Compatible Drivers : InterDriver Windows
    • Overall Dimensions : 18.2 x 12.7 x 8.1 cm|7.2 x 5 x 3.2 in
    • Print Speeds : 4 ips
    • Resolutions : 203 dpi
    • Printer Media Type : Label
    • Wireless Communication : WiFi
    • Printer Command Language : CPCL|DPL|IPL|ZPL II
    • Memory : 64 MB Flash/16 MB RAM
    • Battery Capacity Options : 2250 mAh
    • Storage Temperature : - 22 - 158 °F|- 30 - 70 °C
    • Operating temperature : - 15 - 50 °C|5 - 122 °F
    • Operating Humidity : 10 - 90 %
    • IrDA : No
    • Drop Specifications : Multiple 2 m (6.5 ft) drops to concrete
    • Warranty Duration : 1 yr
    • Brand : Honeywell
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PB22/PB32/PB50 Mobile Printers Data Sheet
    application/pdf 347.34 KB
    7/14/2021
    347.34 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    PB22/PB32 Mobile Printer Quick Start Guide (930-218-004.pdf)
    application/pdf 945.18 KB
    7/14/2021
    945.18 KB
    Fingerprint Developer's Guide (old)
    application/pdf 5.77 MB
    7/14/2021
    5.77 MB
    Printer Cart Dock Instructions
    application/pdf 406.99 KB
    7/14/2021
    406.99 KB
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    application/pdf 1.53 MB
    7/14/2021
    1.53 MB
    Printer Handstrap Instructions
    application/pdf 166.07 KB
    7/14/2021
    166.07 KB
    DSim Programmer's Guide (old)
    application/zip 244.82 KB
    7/14/2021
    244.82 KB
    AV14 Vehicle Cradle Installation Instructions
    application/pdf 6.72 MB
    7/14/2021
    6.72 MB
    Important RS9113DB Radio Information (933-348-002 Rev A)
    application/pdf 376.44 KB
    7/14/2021
    376.44 KB
    Media Core Installation Instructions
    application/pdf 342.79 KB
    7/14/2021
    342.79 KB
    ESC/P Programmer's Reference Manual (old)
    application/zip 148.87 KB
    7/14/2021
    148.87 KB
    ZSim Programmer's Guide (old)
    application/zip 325.38 KB
    7/14/2021
    325.38 KB
    AC18 4-Bay Battery Charger Instructions
    application/pdf 1.65 MB
    7/14/2021
    1.65 MB
    Fingerprint Command Reference Manual (old)
    application/zip 3.44 MB
    7/14/2021
    3.44 MB
    PB2X/PB3X Battery (Model AB27) Instructions
    application/pdf 505.33 KB
    7/14/2021
    505.33 KB
    PB50/PB50C Mobile Printer Quick Start Guide
    application/pdf 960.37 KB
    7/14/2021
    960.37 KB
    PB50 and PB51 Mobile Printer User Guide
    application/pdf 4.12 MB
    7/14/2021
    4.12 MB
    Printer Belt Clip Instructions
    application/pdf 456.12 KB
    7/14/2021
    456.12 KB
    Important RN41 Radio Information (933-109-005 Rev A)
    application/pdf 1.13 MB
    7/14/2021
    1.13 MB
    PB2X/PB3X Protective Case Instructions
    application/pdf 372.21 KB
    7/14/2021
    372.21 KB
    Protective Case Instructions
    application/pdf 198.67 KB
    7/14/2021
    198.67 KB
    PB22/PB32 Mobile Label and Receipt Printer User Guide (PN 934-046-006)
    application/pdf 3.55 MB
    7/14/2021
    3.55 MB
    CSim Command Reference (P/N 937-020-002)
    application/zip 544.57 KB
    7/14/2021
    544.57 KB
    Intermec Printer Language (IPL) Command Reference Manual (old)
    application/zip 1.37 MB
    7/14/2021
    1.37 MB
    Printer Shoulder Strap Instructions
    application/pdf 358.81 KB
    7/14/2021
    358.81 KB
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    application/pdf 833.93 KB
    7/14/2021
    833.93 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    application/pdf 1.62 MB
    7/14/2021
    1.62 MB
    4-Battery Charger Compliance Insert (933-111-004)
    application/pdf 940.09 KB
    7/14/2021
    940.09 KB
    Name
    Description
    File Size
    Date
    Size
    PB22/PB32 Mobile Printer Quick Start Guide (930-218-004.pdf)
    application/pdf 945.18 KB
    7/14/2021
    945.18 KB
    Fingerprint Developer's Guide (old)
    application/pdf 5.77 MB
    7/14/2021
    5.77 MB
    Printer Cart Dock Instructions
    application/pdf 406.99 KB
    7/14/2021
    406.99 KB
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    application/pdf 1.53 MB
    7/14/2021
    1.53 MB
    Printer Handstrap Instructions
    application/pdf 166.07 KB
    7/14/2021
    166.07 KB
    DSim Programmer's Guide (old)
    application/zip 244.82 KB
    7/14/2021
    244.82 KB
    AV14 Vehicle Cradle Installation Instructions
    application/pdf 6.72 MB
    7/14/2021
    6.72 MB
    Important RS9113DB Radio Information (933-348-002 Rev A)
    application/pdf 376.44 KB
    7/14/2021
    376.44 KB
    Media Core Installation Instructions
    application/pdf 342.79 KB
    7/14/2021
    342.79 KB
    ESC/P Programmer's Reference Manual (old)
    application/zip 148.87 KB
    7/14/2021
    148.87 KB
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    application/pdf 1.62 MB
    7/14/2021
    1.62 MB
    ZSim Programmer's Guide (old)
    application/zip 325.38 KB
    7/14/2021
    325.38 KB
    AC18 4-Bay Battery Charger Instructions
    application/pdf 1.65 MB
    7/14/2021
    1.65 MB
    Fingerprint Command Reference Manual (old)
    application/zip 3.44 MB
    7/14/2021
    3.44 MB
    4-Battery Charger Compliance Insert (933-111-004)
    application/pdf 940.09 KB
    7/14/2021
    940.09 KB
    PB2X/PB3X Battery (Model AB27) Instructions
    application/pdf 505.33 KB
    7/14/2021
    505.33 KB
    PB50/PB50C Mobile Printer Quick Start Guide
    application/pdf 960.37 KB
    7/14/2021
    960.37 KB
    PB50 and PB51 Mobile Printer User Guide
    application/pdf 4.12 MB
    7/14/2021
    4.12 MB
    Printer Belt Clip Instructions
    application/pdf 456.12 KB
    7/14/2021
    456.12 KB
    Important RN41 Radio Information (933-109-005 Rev A)
    application/pdf 1.13 MB
    7/14/2021
    1.13 MB
    PB2X/PB3X Protective Case Instructions
    application/pdf 372.21 KB
    7/14/2021
    372.21 KB
    Protective Case Instructions
    application/pdf 198.67 KB
    7/14/2021
    198.67 KB
    PB22/PB32 Mobile Label and Receipt Printer User Guide (PN 934-046-006)
    application/pdf 3.55 MB
    7/14/2021
    3.55 MB
    CSim Command Reference (P/N 937-020-002)
    application/zip 544.57 KB
    7/14/2021
    544.57 KB
    PB22/PB32/PB50 Mobile Printers Data Sheet
    application/pdf 347.34 KB
    7/14/2021
    347.34 KB
    Intermec Printer Language (IPL) Command Reference Manual (old)
    application/zip 1.37 MB
    7/14/2021
    1.37 MB
    Printer Shoulder Strap Instructions
    application/pdf 358.81 KB
    7/14/2021
    358.81 KB
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    application/pdf 833.93 KB
    7/14/2021
    833.93 KB
    Name
    Description
    File Size
    Date
    Size
    PB22/PB32/PB50 Mobile Printers Data Sheet
    347.34 KB
    7/14/2021
    PB22/PB32 Mobile Printer Quick Start Guide (930-218-004.pdf)
    945.18 KB
    7/14/2021
    Fingerprint Developer's Guide (old)
    5.77 MB
    7/14/2021
    Printer Cart Dock Instructions
    406.99 KB
    7/14/2021
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    1.53 MB
    7/14/2021
    Printer Handstrap Instructions
    166.07 KB
    7/14/2021
    DSim Programmer's Guide (old)
    244.82 KB
    7/14/2021
    AV14 Vehicle Cradle Installation Instructions
    6.72 MB
    7/14/2021
    Important RS9113DB Radio Information (933-348-002 Rev A)
    376.44 KB
    7/14/2021
    Media Core Installation Instructions
    342.79 KB
    7/14/2021
    ESC/P Programmer's Reference Manual (old)
    148.87 KB
    7/14/2021
    ZSim Programmer's Guide (old)
    325.38 KB
    7/14/2021
    AC18 4-Bay Battery Charger Instructions
    1.65 MB
    7/14/2021
    Fingerprint Command Reference Manual (old)
    3.44 MB
    7/14/2021
    PB2X/PB3X Battery (Model AB27) Instructions
    505.33 KB
    7/14/2021
    PB50/PB50C Mobile Printer Quick Start Guide
    960.37 KB
    7/14/2021
    PB50 and PB51 Mobile Printer User Guide
    4.12 MB
    7/14/2021
    Printer Belt Clip Instructions
    456.12 KB
    7/14/2021
    Important RN41 Radio Information (933-109-005 Rev A)
    1.13 MB
    7/14/2021
    PB2X/PB3X Protective Case Instructions
    372.21 KB
    7/14/2021
    Protective Case Instructions
    198.67 KB
    7/14/2021
    PB22/PB32 Mobile Label and Receipt Printer User Guide (PN 934-046-006)
    3.55 MB
    7/14/2021
    CSim Command Reference (P/N 937-020-002)
    544.57 KB
    7/14/2021
    Intermec Printer Language (IPL) Command Reference Manual (old)
    1.37 MB
    7/14/2021
    Printer Shoulder Strap Instructions
    358.81 KB
    7/14/2021
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    833.93 KB
    7/14/2021
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    1.62 MB
    7/14/2021
    4-Battery Charger Compliance Insert (933-111-004)
    940.09 KB
    7/14/2021
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list