/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Mobile

    6824 Mobile Printer

    6824 Mobile Printer

    Overview
    An ideal solution for direct store delivery and field service applications, the Honeywell 6824 printer produces high-quality customer invoices, receipts, load reports, transfers and other documents. Coupled with your Honeywell handheld computer, the 6824 printer facilitates route delivery settlement and ensures that customer information is always current. Choose from portable or fixed-mount configurations depending on your mobility requirements. Software Development Kits available for mobility applications using the printer. Comes with a computer holder for either the Honeywell CN70, CN75, CN51, Dolphin CT50 or Dolphin 99EX mobile computer. Fast eight-page-per-minute print speed helps workers get their tasks done quickly and efficiently. High 24-pin dot resolution dot matrix for high-quality printing of invoices, receipts, load reports, transfers and other documents. Fixed version for use inside the delivery vehicle. Portable version with optional battery can be carried into the store. The 6824 printer is available in portable or fixed-mount models, and comes with a holder for one of four popular handheld computers from Honeywell.PortableThe portable model provides additional flexibility and mobility, with an optional battery, a handle for easy carrying and a compact tray that holds enough paper for an entire day.Fixed MountThe fixed mount model is ideal for applications where mounting the printer in a vehicle is preferred. It comes with mounting holes so the printer can be securely mounted in the vehicle. Computer HoldersThe 6824 printer includes a choice of four computer holders supporting the most popular mobile computers for route accounting and direct store delivery applications. It can be configured for the Honeywell CN70, CN51, Dolphin CT50 or Dolphin 99EX mobile computers.
    Specifications

    Media

    • Printer Media Type
      • Label
      • Ribbon

    Environmental

    • Operating Humidity
      • 10 - 95 %

    Standards & Approvals

    • Drop Specifications
      • 0.6 m (2 ft) drop to concrete

    Others

    • Features
      • Computer Holder
      • Mobile Software Supported
    • Operating temperature
      • - 20 - 60 °C
      • - 4 - 140 °F
    • Storage Temperature
      • - 20 - 60 °C
      • - 4 - 140 °F
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell

    Media

    • Printer Media Type
      • Label
      • Ribbon

    Environmental

    • Operating Humidity
      • 10 - 95 %

    Standards & Approvals

    • Drop Specifications
      • 0.6 m (2 ft) drop to concrete

    Others

    • Features
      • Computer Holder
      • Mobile Software Supported
    • Operating temperature
      • - 20 - 60 °C
      • - 4 - 140 °F
    • Storage Temperature
      • - 20 - 60 °C
      • - 4 - 140 °F
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell
    • Features : Computer Holder|Mobile Software Supported
    • Printer Media Type : Label|Ribbon
    • Operating Humidity : 10 - 95 %
    • Operating temperature : - 20 - 60 °C|- 4 - 140 °F
    • Storage Temperature : - 20 - 60 °C|- 4 - 140 °F
    • Drop Specifications : 0.6 m (2 ft) drop to concrete
    • Warranty Duration : 1 yr
    • Brand : Honeywell
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    6824F01C020
    6824 Mobile Printer Fixed, CN7X Holder, Bluetooth
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824F01C020
    6824 Mobile Printer Fixed, CN7X Holder, Bluetooth
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824F01E020
    6824 Mobile Printer Fixed, CT50 Holder
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824F01E020
    6824 Mobile Printer Fixed, CT50 Holder
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824P13C020
    6824 Mobile Printer Portable, 50 Sheet Tray, CN70 Holder, Bluetooth
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824P13C020
    6824 Mobile Printer Portable, 50 Sheet Tray, CN70 Holder, Bluetooth
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824P53C020
    6824 Mobile Printer Portable, 200 Sheet Tray, CN70 Holder
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824P53C020
    6824 Mobile Printer Portable, 200 Sheet Tray, CN70 Holder
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824P53D020
    6824 Mobile Printer Portable, 200 Sheet Tray, CN51 Holder
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary
    6824P53D020
    6824 Mobile Printer Portable, 200 Sheet Tray, CN51 Holder
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-6824_mobile-printer-primary