Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Desktop Printers

PC45D

The PC45D direct thermal desktop printer brings powerful performance, reliable connectivity, and easy integration in a compact design to tackle rapidly changing everyday work environments

Overview
sps-ppr-pc45d-primary
An Ideal Enterprise Printer
  • The PC45D 4-inch direct thermal printer offers a large touchscreen, enterprise-level ruggedness, and optimized low label and low ribbon warning workflows to predict and reduce downtime. 
  • Get connected and stay connected with Wi-Fi 6 and Bluetooth® 5.1 for continuous productivity. WLAN connectivity for fast data capture allowing for accelerated deployments. 
  • Smart Parse technology gives you the ability to resize objects, barcodes, or font type without any need to get in on the PC45D’s backend system. Whether on a local server or cloud network, the PC45D supports variable network protocols and multiple print languages.
  Printer Edge
  • The Honeywell Printer Edge™ platform provides a centralized management system for your printer network. 
  • Printer Edge enables real-time visibility, automated software updates, and enhanced security, especially for those businesses that don’t have time for downtime.
  • Printer Edge helps to streamline workflows making it easier for you to manage costs. 
Specifications

Features

  • Features
    • Bluetooth
    • Cutter Module
    • External Media Holder
    • Media Low Sensor
    • RFID
    • Self Strip Module
    • Wifi
  • Compatible Software
    • Honeywell Printer Edge
  • Compatible Drivers
    • CUPS driver for Linux
    • Honeywell Device Types for SAP
    • Honeywell label design and print package
    • InterDriver Windows printer driver
  • Application
    • Packaging Label
    • Receipt
    • Wristband

Dimensions

  • Overall Dimensions
    • 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)

Printing Specifications

  • 2D Barcodes
    • QR
  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 8 ips
  • Print Method
    • Direct Thermal
  • Character Sets
    • Asian Fonts
    • Latin

Media

  • Printer Media Type
    • Direct Thermal

Network

  • Wireless Communication
    • Bluetooth
    • Wifi
  • Network Specifications
    • TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6

Software & Firmware

  • Printer Command Language
    • Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#

Hardware

  • Printer Connection Interface
    • Bluetooth
    • Ethernet
    • USB
    • Wifi

Electrical

  • Operating Voltage
    • 100-240V AC

Environmental

  • Operating Temperature
    • 0°C to 45°C (32°F to 113°F)

Service Terms

  • Warranty Duration
    • 2 years

Others

  • Print Width
    • 4 inch
  • Print Volume
    • Up to 2,000
  • Print Technology
    • Direct Thermal
  • Print Resolution
    • 203 dpi
    • 300 dpi
  • Connectivity
    • Ethernet
    • Wi-Fi

Features

  • Features
    • Bluetooth
    • Cutter Module
    • External Media Holder
    • Media Low Sensor
    • RFID
    • Self Strip Module
    • Wifi
  • Compatible Software
    • Honeywell Printer Edge
  • Compatible Drivers
    • CUPS driver for Linux
    • Honeywell Device Types for SAP
    • Honeywell label design and print package
    • InterDriver Windows printer driver
  • Application
    • Packaging Label
    • Receipt
    • Wristband

Dimensions

  • Overall Dimensions
    • 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)

Printing Specifications

  • 2D Barcodes
    • QR
  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 8 ips
  • Print Method
    • Direct Thermal
  • Character Sets
    • Asian Fonts
    • Latin

Media

  • Printer Media Type
    • Direct Thermal

Network

  • Wireless Communication
    • Bluetooth
    • Wifi
  • Network Specifications
    • TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6

Software & Firmware

  • Printer Command Language
    • Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#

Hardware

  • Printer Connection Interface
    • Bluetooth
    • Ethernet
    • USB
    • Wifi

Electrical

  • Operating Voltage
    • 100-240V AC

Environmental

  • Operating Temperature
    • 0°C to 45°C (32°F to 113°F)

Service Terms

  • Warranty Duration
    • 2 years

Others

  • Print Width
    • 4 inch
  • Print Volume
    • Up to 2,000
  • Print Technology
    • Direct Thermal
  • Print Resolution
    • 203 dpi
    • 300 dpi
  • Connectivity
    • Ethernet
    • Wi-Fi
  • Features : Bluetooth|Cutter Module|External Media Holder|Media Low Sensor|RFID|Self Strip Module|Wifi
  • Compatible Software : Honeywell Printer Edge
  • Compatible Drivers : CUPS driver for Linux|Honeywell Device Types for SAP|Honeywell label design and print package|InterDriver Windows printer driver
  • Application : Packaging Label|Receipt|Wristband
  • Overall Dimensions : 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)
  • 2D Barcodes : QR
  • Resolutions : 203 dpi|300 dpi
  • Print Speeds : 8 ips
  • Print Method : Direct Thermal
  • Character Sets : Asian Fonts|Latin
  • Printer Media Type : Direct Thermal
  • Wireless Communication : Bluetooth|Wifi
  • Network Specifications : TCP/IP suite (TCP, UDP, M, IGMP), LPR/ LPD, Telnet/SSH, FTP/SFTP, BOOTP, DHCP, HTTP/HTTPS, SNMPv1/2c/3, SNMP-MIBII supported – over UDP/IP (private enterprise MIB included), SMTP Supports IPv4 and IPv6
  • Printer Command Language : Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#
  • Printer Connection Interface : Bluetooth|Ethernet|USB|Wifi
  • Operating Voltage : 100-240V AC
  • Operating Temperature : 0°C to 45°C (32°F to 113°F)
  • Warranty Duration : 2 years
  • Print Width : 4 inch
  • Print Volume : Up to 2,000
  • Print Technology : Direct Thermal
  • Print Resolution : 203 dpi|300 dpi
  • Connectivity : Ethernet|Wi-Fi
Data Sheet
Name
Description
File Size
Date
Size
PC45 Direct Thermal and Thermal Transfer Desktop Printer Datasheet
application/pdf 105.3 KB
2/13/2024
105.3 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 1.74 MB
10/1/2024
1.74 MB
Command Reference User Guide: IPL (IPL-EN-CR Rev E)
application/pdf 1.74 MB
11/27/2024
1.74 MB
Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
application/pdf 2.1 MB
8/7/2023
2.1 MB
Command Reference User Guide: Fingerprint (FP-EN-CR Rev C)
application/pdf 4.9 MB
9/3/2024
4.9 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev G)
application/pdf 898.25 KB
9/3/2024
898.25 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev G)
application/pdf 706.05 KB
9/3/2024
706.05 KB
User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev B)
application/pdf 9.65 MB
8/7/2023
9.65 MB
User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev C)
application/pdf 6.91 MB
3/6/2024
6.91 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-02 Rev A)
application/pdf 2.27 MB
10/26/2023
2.27 MB
Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-02 Rev A)
application/pdf 1.32 MB
3/1/2024
1.32 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: PC45 Desktop Printer (REV A)
application/pdf 228.79 KB
5/6/2025
228.79 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Name
Description
File Size
Date
Size
Application Brief: PC45 Desktop Printer (REV A)
application/pdf 228.79 KB
5/6/2025
228.79 KB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 1.74 MB
10/1/2024
1.74 MB
Regulatory Sheet: PC45 Desktop Printer (PC45-ML-RS-02 Rev A)
application/pdf 2.27 MB
10/26/2023
2.27 MB
Command Reference User Guide: IPL (IPL-EN-CR Rev E)
application/pdf 1.74 MB
11/27/2024
1.74 MB
Quick Start Guide: PC45 Desktop Printer (PC45-EN-QS-01 Rev B)
application/pdf 2.1 MB
8/7/2023
2.1 MB
Regulatory Sheet: Wifi/Bluetooth Module For PC45 Printer Series (HWBPC11AX-ML-RS-02 Rev A)
application/pdf 1.32 MB
3/1/2024
1.32 MB
Command Reference User Guide: Fingerprint (FP-EN-CR Rev C)
application/pdf 4.9 MB
9/3/2024
4.9 MB
PC45 Direct Thermal and Thermal Transfer Desktop Printer Datasheet
application/pdf 105.3 KB
2/13/2024
105.3 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev G)
application/pdf 898.25 KB
9/3/2024
898.25 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev G)
application/pdf 706.05 KB
9/3/2024
706.05 KB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
User Guide: PC45 Desktop Printer Accessories (PC45-ACC-EN-UG-01 Rev B)
application/pdf 9.65 MB
8/7/2023
9.65 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
User Guide: PC45 Desktop Printer (PC45-EN-UG-01 Rev C)
application/pdf 6.91 MB
3/6/2024
6.91 MB
Showing 1 to 10 of 10 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
910400055690
PC45D TOP COVER LOCKING MECHANISM KIT K
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
910400055690
PC45D TOP COVER LOCKING MECHANISM KIT K
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D000000200
SKU,LCD,ETH,203DPI, NO PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D000000200
SKU,LCD,ETH,203DPI, NO PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D000000201
SKU,LCD,ETH,203DPI, US PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D000000201
SKU,LCD,ETH,203DPI, US PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D00EU00200
SKU,LCD,RFID,ETH,203DPI, NO PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D00EU00200
SKU,LCD,RFID,ETH,203DPI, NO PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D00NA00201
SKU,LCD,RFID,ETH,203DPI, US PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D00NA00201
SKU,LCD,RFID,ETH,203DPI, US PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D010000201
SKU,LCD,E+BT+WL,203DPI, US PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D010000201
SKU,LCD,E+BT+WL,203DPI, US PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D020000200
SKU,LCD,E+BT+WL,203DPI,NO PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D020000200
SKU,LCD,E+BT+WL,203DPI,NO PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D030000300
PC45D, ETH + SERIAL,300 DPI, NO PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D030000300
PC45D, ETH + SERIAL,300 DPI, NO PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D200000200
SKU,LCD,LL,ETH,203DPI,NO PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D200000200
SKU,LCD,LL,ETH,203DPI,NO PC,PC45D
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D21NA01301
SKU,LCD,LL,E+BT+WL,RFID,MLS,300,USPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
PC45D21NA01301
SKU,LCD,LL,E+BT+WL,RFID,MLS,300,USPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-pc45d-primary
Feedback