Rugged Handheld
Granit™ Ultra 2105i Scanner
Granit Ultra scanners offer ultra scan performance, ultra durability, and ultra ease of use for premium productivity in rugged scanning applications from contact up to arm length (SR model), 10m/33’ (XR model), or 30m/98’ (XLR model)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ultra Scan Performance
For a scanner to optimize productivity, it should read and transmit common barcodes nearly as fast as the user can pull the trigger, and Granit Ultra is engineered to do just that. Granit Ultra integrates high speed processing, AI algorithms, and decoding enhancements to result in an average 45% scanning speed increase vs. Granit XP*, enabling improved productivity.
Ultra Durability
In modern warehouse, distribution center, and manufacturing environments, any scanner must be durable enough to survive harsh operating conditions. Under exactly that kind of rough treatment, Granit is ready to deliver.
Ultra Ease of Use
Ready to operate right out of the box for many applications, Granit offers easy custom configuration in the time it takes to scan a barcode. For further workflow improvement, Granit can also read multiple codes in the field of view, organizing and outputting the data in a predefined order using Honeywell’s Data Format Editor.
The all new charge and communication base is loaded with features to simplify common tasks. Easy drop-in charging makes scanner placement in the cradle fast and efficient for flat work surfaces; engaging the latching mechanisms helps ensure secure retention for vertical or vehicle mounting.
Features
- Connectivity
- Cordless Bluetooth
- Form Factor
- Handheld scanner
- Application
- Manufacturing: Assembly, Picking, Packing, Stocking
- Transportation & Logistics: Vehicle loading/unloading, Sortation
- Warehouse / DC eCommerce: Picking, Packing, Putaway, Replenishment
Scanning Specifications
- Depth of Field
- SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft
- XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft
- XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
- Scan Distance
- Long Range (0-20m)
- Mid Range (0-5m)
- Standard Range (0-1m)
Hardware
- Charging
- Contact Charging
- Aimer Type
- SR: Green 525nm LED
- XR/XLR: Green 520nm laser
Electrical
- Battery Type
- Li-ion Battery
Standards & Approvals
- IP Rating
- IP65 / IP68
Others
- Industry
- Logistics & Warehouses
- Manufacturing
Features
- Connectivity
- Cordless Bluetooth
- Form Factor
- Handheld scanner
- Application
- Manufacturing: Assembly, Picking, Packing, Stocking
- Transportation & Logistics: Vehicle loading/unloading, Sortation
- Warehouse / DC eCommerce: Picking, Packing, Putaway, Replenishment
Scanning Specifications
- Depth of Field
- SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft
- XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft
- XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
- Scan Distance
- Long Range (0-20m)
- Mid Range (0-5m)
- Standard Range (0-1m)
Hardware
- Charging
- Contact Charging
- Aimer Type
- SR: Green 525nm LED
- XR/XLR: Green 520nm laser
Electrical
- Battery Type
- Li-ion Battery
Standards & Approvals
- IP Rating
- IP65 / IP68
Others
- Industry
- Logistics & Warehouses
- Manufacturing
- Connectivity : Cordless Bluetooth
- Form Factor : Handheld scanner
- Application : Manufacturing: Assembly, Picking, Packing, Stocking|Transportation & Logistics: Vehicle loading/unloading, Sortation|Warehouse / DC eCommerce: Picking, Packing, Putaway, Replenishment
- Depth of Field : SR: 20mil C128 - 0 to 1.0m / 0 to 3.4ft|XLR: 20mil C128 - up to 7.5m / 0 to 24.6ft|XR: 20mil C128 - 0 to 2.8m / 0 to 9.2ft
- Scan Distance : Long Range (0-20m)|Mid Range (0-5m)|Standard Range (0-1m)
- Charging : Contact Charging
- Aimer Type : SR: Green 525nm LED|XR/XLR: Green 520nm laser
- Battery Type : Li-ion Battery
- IP Rating : IP65 / IP68
- Industry : Logistics & Warehouses|Manufacturing
Data Sheet
Manuals and Guides
Regulatory Information
Please sign in to view part numbers available for purchase based on your account Sign In