/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Rugged Handheld

    Granit 2100iXR

    Granit Ultra XR scanners offer ultra scan performance, ultra durability, and ultra ease of use for premium productivity in rugged scanning applications from contact up to 10m (33') for 100 mil C39 symbols.

    Overview
    Ultra-Rugged Area-Imaging Expanded Range ScannerHoneywell Granit Ultra scanners expand capabilities and define the next generation of ultra-rugged scanning.Ultra scan performanceFor a scanner to optimize productivity, it should read and transmit common barcodes nearly as fast as the user can pull the trigger. Granit Ultra is engineered to do just that. Damaged or low quality printed barcodes can cause many scanners’ pace to decrease, or even force cumbersome (and error-prone) manual data entry. To maximize throughput, scanners must successfully compensate for poor code quality before scan delays put pressure on production. Granit Ultra integrates high speed processing, AI algorithms, and decoding enhancements to result in an average 45% scanning speed increase vs. Granit XP*, enabling improved productivity.  XR models scan rapidly from at or near contact up to 33’ for 100 mil Code 39 rack labels, or nearly 6’ (1.8m) with UPC codes, enabling reduced walking or stooping to read codes at greater distances for improved ergonomics and productivity.Ultra durabilityIn modern warehouse, distribution center, and manufacturing environments, any scanner must be durable enough to survive harsh operating conditions and powerful enough to capture and transmit barcode data without slowing workflows. Under exactly that kind of rough treatment, Honeywell Granit Ultra is ready to deliver. 10’ drops from fork trucks, docks, and picking trucks, 7,500 tumbles from 3’/1m (typical working height), and wide operating temperatures from deep freezers to the heat of summer are no problem. But great specs alone are meaningless if there are other weak links in the chain. For instance, customers often cite scratched and broken scan windows as a frequent failure point in competitive scanners. Honeywell Granit Ultra’s small, deeply recessed, scratch- and impact-resistant scan window is designed to address this, helping ensure that the electronics and optics remain IP65/68 protected. Scanner cables are another commonly reported failure point for other brands. Honeywell’s rigorous specifications on scanner cables (including 500K cycle flex, weighted pull, and even deep freezer specific versions tested to 300K flexes at a frigid -30C/-22F) ensure that each link in the data chain offers premium reliability.Ultra ease of useReady to operate right out of the box for many applications, Granit offers easy custom configuration in the time it takes to scan a barcode. Comfortable ergonomic design compliments the human hand and is readily compatible with the full range of users. Crisply focused illumination intuitively defines the field of view, and a sharp aimer defines the focal point and can be used for precise code targeting in applications where many barcodes are located in close proximity.  And for workflows better expedited by reading many barcodes at once, Granit can read multiple codes in the field of view, organizing and outputting the data in a predefined order using Honeywell’s Data Format Editor.To learn more about how Granit Ultra is ready to improve your operations, contact your Honeywell representative or partner today.
    Specifications

    Dimensions

    • Overall Dimensions
      • 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)

    Scanning Specifications

    • Depth of Field
      • 20 mil C128: 0 to 2812mm/0 to 110.71"
    • Decode Capability
      • 1D, 2D
    • Scan Pattern
      • Area imager
    • Brightness
      • 0 to 100,000 lux (9,290 foot-candles
    • Motion Tolerance
      • Up to 4m/s (157in/s)

    Hardware

    • Wireless
      • no
    • Aimer Type
      • Green 520nm laser
    • Engine Type
      • Area imager
    • Host System Interface
      • USB, Serial, KBW

    Environmental

    • Storage Temperature Range
      • '-40°C to 70°C (-40°F to 158°F)
    • Operating Humidity
      • Up to 95% RH, non-condensing

    Standards & Approvals

    • Tumble Specifications
      • 7500 at 1m (3')
    • Drop Specifications
      • 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • Protection Ratings
      • IP65/IP68

    Others

    • Application
      • Package Shipping, Receiving, Putaway, Replenishment, Picking, Packing, Shipping
    • Form Factor
      • Handheld scanner
    • Operating Power
      • USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage
      • 4 to 5.5VDC
    • Operating Temperature
      • '-30°C to 50°C (-22°F to 122°F)
    • Warranty Duration
      • 3 years

    Dimensions

    • Overall Dimensions
      • 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)

    Scanning Specifications

    • Depth of Field
      • 20 mil C128: 0 to 2812mm/0 to 110.71"
    • Decode Capability
      • 1D, 2D
    • Scan Pattern
      • Area imager
    • Brightness
      • 0 to 100,000 lux (9,290 foot-candles
    • Motion Tolerance
      • Up to 4m/s (157in/s)

    Hardware

    • Wireless
      • no
    • Aimer Type
      • Green 520nm laser
    • Engine Type
      • Area imager
    • Host System Interface
      • USB, Serial, KBW

    Environmental

    • Storage Temperature Range
      • '-40°C to 70°C (-40°F to 158°F)
    • Operating Humidity
      • Up to 95% RH, non-condensing

    Standards & Approvals

    • Tumble Specifications
      • 7500 at 1m (3')
    • Drop Specifications
      • 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • Protection Ratings
      • IP65/IP68

    Others

    • Application
      • Package Shipping, Receiving, Putaway, Replenishment, Picking, Packing, Shipping
    • Form Factor
      • Handheld scanner
    • Operating Power
      • USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage
      • 4 to 5.5VDC
    • Operating Temperature
      • '-30°C to 50°C (-22°F to 122°F)
    • Warranty Duration
      • 3 years
    • Application : Package Shipping, Receiving, Putaway, Replenishment, Picking, Packing, Shipping
    • Form Factor : Handheld scanner
    • Overall Dimensions : 194.8mm x 75.8mm x 139.5mm (7.7 in x 3.0 in x 5.5 in)
    • Depth of Field : 20 mil C128: 0 to 2812mm/0 to 110.71"
    • Decode Capability : 1D, 2D
    • Scan Pattern : Area imager
    • Brightness : 0 to 100,000 lux (9,290 foot-candles
    • Motion Tolerance : Up to 4m/s (157in/s)
    • Wireless : no
    • Aimer Type : Green 520nm laser
    • Engine Type : Area imager
    • Host System Interface : USB, Serial, KBW
    • Operating Power : USB 2.0: 2.15W (430mA), other interfaces 2.75W (550mA)
    • Input Voltage : 4 to 5.5VDC
    • Operating Temperature : '-30°C to 50°C (-22°F to 122°F)
    • Storage Temperature Range : '-40°C to 70°C (-40°F to 158°F)
    • Operating Humidity : Up to 95% RH, non-condensing
    • Tumble Specifications : 7500 at 1m (3')
    • Drop Specifications : 3m (10ft) MIL-STD-810G, 25C (77F), 55% RH
    • Protection Ratings : IP65/IP68
    • Warranty Duration : 3 years
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2100iXR Datasheet
    application/pdf 210.55 KB
    11/13/2024
    210.55 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev A)
    application/pdf 4.86 MB
    11/27/2024
    4.86 MB
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    application/pdf 1.16 MB
    11/27/2024
    1.16 MB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    11/27/2024
    171.01 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    11/27/2024
    197.41 KB
    Quick Start Guide: Granit Ultra 2100 Series
    application/pdf 250.49 KB
    11/13/2024
    250.49 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Granit Ultra 210X Series
    application/pdf 2.15 MB
    11/13/2024
    2.15 MB
    Name
    Description
    File Size
    Date
    Size
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev A)
    application/pdf 4.86 MB
    11/27/2024
    4.86 MB
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    application/pdf 1.16 MB
    11/27/2024
    1.16 MB
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    application/pdf 171.01 KB
    11/27/2024
    171.01 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    11/27/2024
    197.41 KB
    Regulatory Sheet: Granit Ultra 210X Series
    application/pdf 2.15 MB
    11/13/2024
    2.15 MB
    Quick Start Guide: Granit Ultra 2100 Series
    application/pdf 250.49 KB
    11/13/2024
    250.49 KB
    Granit Ultra 2100iXR Datasheet
    application/pdf 210.55 KB
    11/13/2024
    210.55 KB
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2100iXR Datasheet
    210.55 KB
    11/13/2024
    User Guide: Granit Ultra 210X Series (210X-EN-UG-01 Rev A)
    4.86 MB
    11/27/2024
    User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
    1.16 MB
    11/27/2024
    Honeywell OCR Programming User Guide (OCR-UG Rev B)
    171.01 KB
    11/27/2024
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    11/27/2024
    Quick Start Guide: Granit Ultra 2100 Series
    250.49 KB
    11/13/2024
    Regulatory Sheet: Granit Ultra 210X Series
    2.15 MB
    11/13/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2100IXR-3N
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3N
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner, NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3R
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner, ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3R
    Granit Ultra Scanner-Only: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner, ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3SERA
    Granit Ultra RS232 Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3SER), RS232 Cable (CBL-020-300-C00), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3SERA
    Granit Ultra RS232 Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3SER), RS232 Cable (CBL-020-300-C00), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3SERE
    Granit Ultra RS232 Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3SER), RS232 Cable (CBL-020-300-C00), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3SERE
    Granit Ultra RS232 Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3SER), RS232 Cable (CBL-020-300-C00), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3SERN
    Granit Ultra RS232 Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3SER), RS232 Cable (CBL-020-300-C00), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3SERN
    Granit Ultra RS232 Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3SER), RS232 Cable (CBL-020-300-C00), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3SERR
    Granit Ultra RS232 Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3SER), RS232 Cable (CBL-020-300-C00), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3SERR
    Granit Ultra RS232 Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3SER), RS232 Cable (CBL-020-300-C00), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3USBA
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3USB), USB Cable (CBL-500-300-S00), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3USBA
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3USB), USB Cable (CBL-500-300-S00), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3USBE
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3USB), USB Cable (CBL-500-300-S00), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3USBE
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3USB), USB Cable (CBL-500-300-S00), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3USBI
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3USB), USB Cable (CBL-500-300-S00), India
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3USBI
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3USB), USB Cable (CBL-500-300-S00), India
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3USBJ
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3USB), USB Cable (CBL-500-300-S00), Japan
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary
    2100IXR-3USBJ
    Granit Ultra USB Kit: Tethered, Rugged, 1D2D, FlexRange, Vibrator, Red Scanner (2100IXR-3USB), USB Cable (CBL-500-300-S00), Japan
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2100ixr-primary