Presentation Scanners
Vuquest 3310g Hands-Free Scanner
Vuquest 3310g Hands-Free Scanner
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Vuquest™ 3310g compact area-imaging scanner provides aggressive 1D, PDF and 2D barcode scanning – even on mobile phone and computer screens – and digital image capture. This versatile workflow tool is ready for handheld and fixed-mount presentation scanning in retail, light industrial, and kiosk environments.
- TotalFreedom 2.0: Second-generation plug-in development platform enables the loading and linking of multiple applications directly onto the scanner, eliminating the need for host system modifications while offering expanded decoding and data formatting functionality.
- High Visibility LED Aimer: Laser-free aiming provides an accurate scan indication, creating a customer- friendly operating environment while removing the risk of eye injury.
- Remote MasterMindTM Ready: Reduces total cost of ownership by providing a turnkey remote device management solution that easily manages and tracks usage of installed devices.
- Mobile Phone Reading: Easily scans bar codes directly from mobile device or computer screens, almost as if they were printed on paper.
- Intelligent Multi-Interface Design: Supports all popular interfaces in one device, replacing the time consuming process of scanning programming bar codes with automatic interface detection.
- Flexible Licensing Solution: Allows current scanning needs to be met while protecting the option to upgrade scanning capabilities in the future by simply purchasing a license for the appropriate feature.
With its small size, ergonomic thumb-activated button and clearly visible indicator LEDs, the Vuquest 3310g compact area-imaging scanner gives you a dependable handheld or wearable scanning solution. It’s powered by Adaptus™ Imaging Technology 6.0 and delivers superior barcode scanning and digital image capture. Offers aggressive scanning of all 1D, PDF and 2D barcodes – even on highly reflective surfaces, such as mobile phone screens, eliminating the need to purchase additional specialty hardware Unobtrusive illumination reduces the annoying after-effects commonly associated with the illumination used in imaging-based scanners Sleek, elegant design blends seamlessly in retail environments. Add in universal mounting and robust presentation mode scanning, and the Vuquest 3310g is an ideal fixed-mount scanning solution for use in light industrial applications and kiosks.The Vuquest 3310g scanner also features the TotalFreedom™ 2.0 plug-in development platform. It expands scanner functionality by allowing decoding and formatting plug-ins to be loaded directly onto the Vuquest. In turn, that enables enterprises to rapidly support proprietary or newly developed symbologies.
Features
- Features
- Compact Form Factor
- Durable Design
- Highly Visible LED Aimer
- Optional External I/O Capabilities
- Thumb Operable
- User-Friendly Illumination
Dimensions
- Overall Dimensions
- 2.9 x 1.9 x 1 in
- 7.4 x 5 x 2.6 cm
Scanning Specifications
- Skew
- 65
- Scan Pattern
- Area Image
- Pitch
- 45
- Maximum Brightness
- 100,000
- Decode Capability
- 1D
- 2D
- OCR
- Postal
- Print Contrast
- 20
- Motion Tolerance
- >270 cm/s (106 in/s) at focal point
Hardware
- Host System Interface
- KBW
- RS-232
- RS485
- USB
Environmental
- Operating Humidity
- 5 - 95 %
- Storage Temperature Range
- - 20 - 70 °C
- - 4 - 158 °F
Standards & Approvals
- Protection Ratings
- IP53
Others
- Input voltage
- 5.5 V DC
- Standby Current
- 100 mA
- Operating temperature
- 0 - 40 °C
- 32 - 104 °F
- Warranty Duration
- 2 yr
- Brand
- Honeywell
Features
- Features
- Compact Form Factor
- Durable Design
- Highly Visible LED Aimer
- Optional External I/O Capabilities
- Thumb Operable
- User-Friendly Illumination
Dimensions
- Overall Dimensions
- 2.9 x 1.9 x 1 in
- 7.4 x 5 x 2.6 cm
Scanning Specifications
- Skew
- 65
- Scan Pattern
- Area Image
- Pitch
- 45
- Maximum Brightness
- 100,000
- Decode Capability
- 1D
- 2D
- OCR
- Postal
- Print Contrast
- 20
- Motion Tolerance
- >270 cm/s (106 in/s) at focal point
Hardware
- Host System Interface
- KBW
- RS-232
- RS485
- USB
Environmental
- Operating Humidity
- 5 - 95 %
- Storage Temperature Range
- - 20 - 70 °C
- - 4 - 158 °F
Standards & Approvals
- Protection Ratings
- IP53
Others
- Input voltage
- 5.5 V DC
- Standby Current
- 100 mA
- Operating temperature
- 0 - 40 °C
- 32 - 104 °F
- Warranty Duration
- 2 yr
- Brand
- Honeywell
- Features : Compact Form Factor|Durable Design|Highly Visible LED Aimer|Optional External I/O Capabilities|Thumb Operable|User-Friendly Illumination
- Overall Dimensions : 2.9 x 1.9 x 1 in|7.4 x 5 x 2.6 cm
- Skew : 65
- Scan Pattern : Area Image
- Pitch : 45
- Maximum Brightness : 100,000
- Decode Capability : 1D|2D|OCR|PDF|Postal
- Print Contrast : 20
- Motion Tolerance : >270 cm/s (106 in/s) at focal point
- Host System Interface : KBW|RS-232|RS485|USB
- Input voltage : 5.5 V DC
- Standby Current : 100 mA
- Operating Humidity : 5 - 95 %
- Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
- Operating temperature : 0 - 40 °C|32 - 104 °F
- Protection Ratings : IP53
- Warranty Duration : 2 yr
- Brand : Honeywell
Data Sheet
Manuals and Guides
Regulatory Information
Please sign in to view part numbers available for purchase based on your account Sign In