/content/sps/ca/en/search-results.html

    Self Contained Breathing Apparatus (SCBA)

    Aeris Phase 2

    Aeris Phase 2

    Overview
    Key Features

    Comfort• Non-metallic, ergonomic, flexible back plate• Four carry handles and attachment point for lifeline• Thermo-compressed comfort cushions on shoulder, waist andupper back straps
    • Excellent weight distribution of the apparatus on the hips
    • Multiple anchoring rings for accessories
    • Adjustable fast-tightening shoulder straps buckles
    • Curved shoulder harness, specially designed to maintain the apparatuson the shoulders, regardless of the user’s position or movements
    • Washable harness
    • Pull forward fast tightening waistbelt buckles
    • Adjustable cylinder strap
    • Reducer with built-in second useroutlet, allowing an air supply to beadded for an additional rescue hood,full-face mask or airline attachment
    • Flame-retardant optional reflective padsaccessories available on shoulders
    • Fast assembly/disassembly harness systemthanks to robust stainless steel buckles
    • Optional medium pressure airlineconnection accessories available(wide range of connectors choice)Safety
    • Thermo-compressed harness andstraps in self extinguishing aramid fibrecompliant with the requirements ofthe latest EN 137 Type 2 standard
    • End of operation alarm whistleintegrated into the gauge with anantistatic HP/MP flexible hose
    • HP/MP reducer with safety valve
    • Color reinforced sewing onkey safety elements
    • Easy to grab top carry handle



    Recommended Industries/Use
    • Chemical
    • Construction
    • Fire Protection
    • Manufacturing
    • Mining
    • Oil and Gas
    • Steel and Metals
    • Utilities

    Hazards
    • Airborne Particulates
    • Biohazard
    • Chemical
    • Contamination
    • Gas, Vapors, Smoke

    Regulations
    • Apparatus type-approvals - EN 137: 2006 Type 2, SOLAS, MED,IMO, MSC, ISO 23261-3
    • Full-face-mask type approval - EN 136 Class III+
    •  

    Historical Brand

    Fenzy

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list