/content/sps/ca/en/search-results.html

    respiratory protection accessories

    APR 2

    APR 2

    Overview

    Respiratory Spare Parts, Replacement Parts, Accessories

    Specifications

    Technical Specifications

    • Cartridge Type
      • P3
    • Filtration Type
      • N99

    Standards & Certifications

    • Standards
      • EN143

    Overview

    • Brand
      • Honeywell North

    Technical Specifications

    • Cartridge Type
      • P3
    • Filtration Type
      • N99

    Standards & Certifications

    • Standards
      • EN143

    Overview

    • Brand
      • Honeywell North
    • Filtration Type : N99
    • Cartridge Type : P3
    • Standards : EN143
    • Brand : Honeywell North
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    106044-H5
    FLTR 500 PR(1000) BULK
    106044-H5
    FLTR 500 PR(1000) BULK
    107014-H5
    Honeywell S-Series Filter
    107014-H5
    Honeywell S-Series Filter
    RWS-54040D
    DEGIL REPLACEMENT KITOV95 2PK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-rws-54040
    RWS-54040D
    DEGIL REPLACEMENT KITOV95 2PK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-rws-54040
    RWS-54042D
    DEGIL REPLACEMENT KITP1002 PK
    RWS-54042D
    DEGIL REPLACEMENT KITP1002 PK
    RWS-54053-HT
    TRAYPRE-FILTER PADSR95
    RWS-54053-HT
    TRAYPRE-FILTER PADSR95
    T106044
    PADFILTERN95T-SER1000 PCS
    T106044
    PADFILTERN95T-SER1000 PCS