respiratory protection accessories
APR 12
APR 12
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MASK 2 (BRANDEN/RIENTECH CHINA)
DC300 Series Molded Cup Particulate Respirators
• Exclusive design minimizes pressure points and fits comfortably on most faces
• Humidity- and moisture-resistant media repels moisture for a longer lasting respirator
• Strong, rigid outer shell prevents masks from collapsing in high humidity
• Dual-welded head straps secure the respirator comfortably on the user’s face
Technical Specifications
- Filtration Type
- P100
Features
- Strap Style
- Adjustable Strap
- Color
- Blue
Material Specifications
- Facepiece Material
- Elastomeric
Applications & Compatibility
- Latex free
- Yes
Standards & Certifications
- Standards
- Certified to AS/NZS 1716:2012 License No:0952
Dimensions & Weight
- Mask Size
- Large
- Medium
- Small
Overview
- Brand
- Honeywell North
Technical Specifications
- Filtration Type
- P100
Features
- Strap Style
- Adjustable Strap
- Color
- Blue
Material Specifications
- Facepiece Material
- Elastomeric
Applications & Compatibility
- Latex free
- Yes
Standards & Certifications
- Standards
- Certified to AS/NZS 1716:2012 License No:0952
Dimensions & Weight
- Mask Size
- Large
- Medium
- Small
Overview
- Brand
- Honeywell North
- Filtration Type : P100
- Strap Style : Adjustable Strap
- Facepiece Material : Elastomeric
- Latex free : Yes
- Standards : Certified to AS/NZS 1716:2012 License No:0952
- Mask Size : Large|Medium|Small
- Brand : Honeywell North
- Color : Blue
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In