/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    respiratory protection accessories

    APR 1

    APR 1

    Overview

    HEPA Filter for PR500 Series Mask-Mounted PAPR

    Specifications

    Technical Specifications

    • Filtration Type
      • N95
      • N99
      • R95
    • Gas/Vapor Protection Type
      • Gas, Vapor

    Standards & Certifications

    • Standards
      • NIOSH 42 CFR 84
    • Cartridge/Filter Rating
      • AM/MA

    Dimensions & Weight

    • Mask Size
      • Large

    Overview

    • Brand
      • Honeywell North

    Features

    • Features & Benefits
      • Reduces Visual Interference with Work Area While Also Improving Head Movement and Neck Rotation; Relieves Neck and Back Muscle Fatigue Even After a Full 8 Hr. Shift

    Technical Specifications

    • Filtration Type
      • N95
      • N99
      • R95
    • Gas/Vapor Protection Type
      • Gas, Vapor

    Standards & Certifications

    • Standards
      • NIOSH 42 CFR 84
    • Cartridge/Filter Rating
      • AM/MA

    Dimensions & Weight

    • Mask Size
      • Large

    Overview

    • Brand
      • Honeywell North

    Features

    • Features & Benefits
      • Reduces Visual Interference with Work Area While Also Improving Head Movement and Neck Rotation; Relieves Neck and Back Muscle Fatigue Even After a Full 8 Hr. Shift
    • Filtration Type : N95|N99|R95
    • Standards : NIOSH 42 CFR 84
    • Cartridge/Filter Rating : AM/MA
    • Gas/Vapor Protection Type : Gas, Vapor
    • Mask Size : Large
    • Brand : Honeywell North
    • Features & Benefits : Reduces Visual Interference with Work Area While Also Improving Head Movement and Neck Rotation; Relieves Neck and Back Muscle Fatigue Even After a Full 8 Hr. Shift
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    105214
    CART COMBO AGP100 84PC BULK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-105214
    105214
    CART COMBO AGP100 84PC BULK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-105214
    105414-H5
    CART COMBO AMMETHP100 84PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-105414-h5
    105414-H5
    CART COMBO AMMETHP100 84PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-105414-h5
    105814
    CART COMBO MULTIGASP100 84PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-105814
    105814
    CART COMBO MULTIGASP100 84PC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-105814
    B100444
    CRTRDGEAM-MA144 PCS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-b100444
    B100444
    CRTRDGEAM-MA144 PCS
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-b100444