/content/sps/ca/en/search-results.html

    disposable respirators

    Saf-T-Fit Plus N95 Disposable Mask Retail

    Honeywell Disposable Sanding & Grinding N95 Respirator Mask

    Overview
    The Honeywell NIOSH-Approved N95 Respirator Mask with Exhalation Valve for Airborne Particulates provides 95% filter efficiency against solid and liquid particulates in the air. This includes work-related irritants like dust: sawdust and airborne allergens. As an N95 mask: it is recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics easily spread in congested areas like planes: trains: buses: malls and other congested areas. This also makes the mask ideal for first responders and EMS workers. Lightweight: easy-to-wear and disposable: it features a latex-free filter media for lower breathing resistance. The breathing mask's exhalation valve releases excess heat to allow for easier breathing: and the filter media resists humidity for comfortable performance in most environments. The two-strap construction allows for quick donning: while the adjustable boomerang nose seal means one size will fit most faces. This face mask is an N class respirator that is NIOSH approved for use with solid and liquid particulates: excluding oils.
    • PROTECTION FOR HOME/WORK APPLICATIONS & PANDEMIC PREPARATION: Ideal for grinding: sanding: woodworking: drywalling: masonry: yardwork etc.: recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics
    • NIOSH-APPROVED PROTECTION: NIOSH-approved N95 protection provides 95% filter efficiency against solid and liquid particulates: excluding oils
    • LONGWEARING COMFORT: Lightweight construction and molded cup design deliver longwearing comfort: adjustable boomerang nose seal and durable suspension straps provide a secure: customized fit: one-size design fits most faces
    • EASY BREATHING: Exhalation valve releases excess heat for easier breathing: humidity-resistant filter media offers lower breathing resistance: proprietary: non-allergenic: latex-free design: NIOSH and TC-84A-3789 approved
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    RWS-54002
    SFT+ N1105 N95
    https://honeywell.scene7.com/is/image/Honeywell65/SP-Resp-N1105-ML-sm-rev3-1
    RWS-54002
    SFT+ N1105 N95
    https://honeywell.scene7.com/is/image/Honeywell65/SP-Resp-N1105-ML-sm-rev3-1
    RWS-54003
    WSWSFT+N1105 ML20
    https://honeywell.scene7.com/is/image/Honeywell65/SP-Resp-N1105-ML-sm-rev3-1
    RWS-54003
    WSWSFT+N1105 ML20
    https://honeywell.scene7.com/is/image/Honeywell65/SP-Resp-N1105-ML-sm-rev3-1
    RWS-54006
    SSWSFT+N95WVALVEN1
    https://honeywell.scene7.com/is/image/Honeywell65/SP-Resp-N1105-ML-sm-rev3-1
    RWS-54006
    SSWSFT+N95WVALVEN1
    https://honeywell.scene7.com/is/image/Honeywell65/SP-Resp-N1105-ML-sm-rev3-1