/content/sps/ca/en/search-results.html

    disposable respirators

    PM300 Series

    Procedure Mask with Earloops

    Overview
    PM300 Series Procedure Mask with earloops
    This traditional style procedure mask features earloops with optimum elongation and wider straps to minimize discomfort behind the ears that can be caused by tight earloops. Ideal for use in industrial and other environments where masks need to be worn all day. Available in two ASTM 2100 Levels, 1 and 3, for use in industrial and other settings where source control is desired.
    .
    This product has not been FDA cleared or approved. It has been authorized for use under an Emergency Use Authorization (EUA) for use in healthcare settings by healthcare professionals to provide a physical barrier to fluids and particulate materials to prevent exposure to respiratory droplets during surgical mask shortages. This product is not intended to replace the use of FDA-cleared surgical masks or FDA-cleared or authorized respirators.
    .
    Features & Benefits
    • Made in the USA, assuring a more secure and closer supply.

    • Extra-long nose wire forms over the nose and cheek area for an optimum fit.

    • Earloops with optimum elongation, stretch further and do not cut into the back of the ears. More comfortable for longer durations of wear.

    • ASTM Level 1 provides ≥95% efficiency for bacterial and particulate filtration.
    • ASTM Level 3 provides ≥98% efficiency for bacterial and particulate filtration.

    • Class 1 flammability (16 CFR Part 1610)

    • 3-ply material with pleats pulls down easily to fully cover under the chin, minimizing gaps.

    • Compliant with Berry Amendment (10 U.S.C. 2533a), meeting requirements for 100% U.S. made by the Defense Department and other U.S. Federal Government bureaus.
    Specifications

    Others

    • ASTM Compliance
      • Yes
    • Storage Humidity
      • <80% percentage relative humidity
    • Size
      • 17 x 14.5 x 8.5 inch
    • Package Weight
      • 3 US Pound
    • Package Quantity
      • 50 box
    • Nose Wire
      • Yes
    • Headband
      • Earloop
    • Fluid Resistance
      • Yes
    • Fluid Penetration
      • ASTM 1862 megagram per hour
    • FDA Certification
      • No
    • Earloop
      • Earloop
    • Color
      • White
    • Brand
      • Honeywell
    • Biocompatibilty
      • ISO 10993
    • Applications
      • Ambulatory, Dental, Healthcare, Source Control

    Others

    • ASTM Compliance
      • Yes
    • Storage Humidity
      • <80% percentage relative humidity
    • Size
      • 17 x 14.5 x 8.5 inch
    • Package Weight
      • 3 US Pound
    • Package Quantity
      • 50 box
    • Nose Wire
      • Yes
    • Headband
      • Earloop
    • Fluid Resistance
      • Yes
    • Fluid Penetration
      • ASTM 1862 megagram per hour
    • FDA Certification
      • No
    • Earloop
      • Earloop
    • Color
      • White
    • Brand
      • Honeywell
    • Biocompatibilty
      • ISO 10993
    • Applications
      • Ambulatory, Dental, Healthcare, Source Control
    • ASTM Compliance : Yes
    • Storage Humidity : <80% percentage relative humidity
    • Size : 17 x 14.5 x 8.5 inch
    • Package Weight : 3 US Pound
    • Package Quantity : 50 box
    • Nose Wire : Yes
    • Headband : Earloop
    • Fluid Resistance : Yes
    • Fluid Penetration : ASTM 1862 megagram per hour
    • FDA Certification : No
    • Earloop : Earloop
    • Color : White
    • Brand : Honeywell
    • Biocompatibilty : ISO 10993
    • Applications : Ambulatory, Dental, Healthcare, Source Control
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PM300 PM500 Technical Data Sheet
    application/pdf 235.29 KB
    7/15/2021
    235.29 KB
    Name
    Description
    File Size
    Date
    Size
    PM300 PM500 Technical Data Sheet
    application/pdf 235.29 KB
    7/15/2021
    235.29 KB
    Name
    Description
    File Size
    Date
    Size
    PM300 PM500 Technical Data Sheet
    235.29 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    PM320
    Procedure Mask with earloops, Level 1, 50Box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-pm320-pm360-hi-res
    PM320
    Procedure Mask with earloops, Level 1, 50Box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-pm320-pm360-hi-res
    PM360
    Procedure Mask with earloops, Level 3, 50Box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-pm320-pm360-hi-res
    PM360
    Procedure Mask with earloops, Level 3, 50Box
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-pm320-pm360-hi-res