/content/sps/ca/en/search-results.html

    disposable respirators

    ONE-Fit Molded Cup N95 Disposable Mask Retail

    NBW95 - Molded Cup N95 Particulate Respirator. Exhalation Valve option available

    Overview
    Purpose-designed to fit most face shapes and sizes: this Honeywell Molded Cup N95 Respirator Mask with Exhalation Valve maximizes your protection against hazardous airborne irritants. The exhalation valve reduces heat for easier breathing. The proprietary filter media features electrostatic non-woven polypropylene polyester fibers to reduce breathing resistance and ensure proper filtration. The form-fitted design of the respirator is contoured to minimize pressure points and fit a wide variety of face shapes and sizes. The molded nose bridge is compatible with most eyewear. Dual welded head straps keep the safety mask firmly in place. The straps also feature a woven construction to help prevent breakage and hair entanglement. The durable molded outer shell prevents the breathing mask from collapsing in moist and humid environments. Lightweight and latex-free: this disposable respirator mask boasts a 95% filtration efficiency against solid and liquid particles (excluding oils): making it ideal for sanding: working with materials like fiberglass and insulation: and protecting against air pollution. Recommended by the CDC for pandemic protection.
    • VALVED FOR EASIER BREATHING: Exhalation valve releases excess heat for easier breathing: electrostatic non-woven polypropylene polyester fibers ensure easy breathing and proper filtration: latex-free hypoallergenic design prevents skin irritation
    • FITS MOST FACES: Purpose-designed to fit most face shapes and sizes: dual welded head straps ensure a tight fit to the face: woven construction of straps reduces the possibility of breakage and will not pull or tangle hair
    • LONGWEARING COMFORT: Form-fitted design matches facial contours to minimize pressure points: lightweight construction allows for longer wear time and less fatigue: soft inner lining ensures comfort during extended wear
    • MOLDED DESIGN: Rigid outer shell prevents mask from collapsing in moist environments: molded nose bridge comfortably fits a variety of face shapes and sizes: reduces adjustment needed to ensure proper fit: compatible with most eyewear
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    RWS-54007C
    SFT+ N1125 ML 10 BOX
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54024-main
    RWS-54007C
    SFT+ N1125 ML 10 BOX
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54024-main
    RWS-54026
    NBW95ONE-FITN95WEXV2-PACK
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54026-main
    RWS-54026
    NBW95ONE-FITN95WEXV2-PACK
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-54026-main