/content/sps/ca/en/search-results.html

    disposable respirators

    Honeywell DF365 Surgical N95 Respirator

    DF365 Surgical N95

    Overview
    The Honeywell DF365 Surgical N95 Respirator is an easy-to-don and doff, high fluid-resistant surgical respirator designed for clinician satisfaction across the spectrum of care.
    PRODUCT FEATURES:
    • Fluid-resistant at 160 mmHg
    • Vertical flat fold design to comfortably fit most faces
    • Multilayered absorption media with a smooth inner lining for added comfort
    • Latex free, comfort stretch head straps are welded for a secure fit
    • Concealed, adjustable nose clip and soft foam nose cushion help provide a custom secure seal
    Specifications

    Others

    • Features & Benefits
      • Fluid-resistant at 160 mmHg; Designed to fit most faces comfortably and accommodate the user's facial movements; Multilayered absorption media with a smooth inner lining for added comfort; Latex free, comfort stretch head straps are welded for a secure fit; Concealed, adjustable nose clip and soft foam nose cushion help provide a custom secure seal
    • Standards
      • NIOSH-certified Surgical N95 (NIOSH (42 CFR 84), Fluid-resistant ASTM F1862 160 mmHg
    • Reusability
      • Disposable, single use
    • Product Series
      • DF300 Series
    • Packaging
      • 20 EA / BX
    • Mask Type
      • Vertical Flat Fold Surgical N95
    • Filtration Type
      • N95

    Others

    • Features & Benefits
      • Fluid-resistant at 160 mmHg; Designed to fit most faces comfortably and accommodate the user's facial movements; Multilayered absorption media with a smooth inner lining for added comfort; Latex free, comfort stretch head straps are welded for a secure fit; Concealed, adjustable nose clip and soft foam nose cushion help provide a custom secure seal
    • Standards
      • NIOSH-certified Surgical N95 (NIOSH (42 CFR 84), Fluid-resistant ASTM F1862 160 mmHg
    • Reusability
      • Disposable, single use
    • Product Series
      • DF300 Series
    • Packaging
      • 20 EA / BX
    • Mask Type
      • Vertical Flat Fold Surgical N95
    • Filtration Type
      • N95
    • Features & Benefits : Fluid-resistant at 160 mmHg; Designed to fit most faces comfortably and accommodate the user's facial movements; Multilayered absorption media with a smooth inner lining for added comfort; Latex free, comfort stretch head straps are welded for a secure fit; Concealed, adjustable nose clip and soft foam nose cushion help provide a custom secure seal
    • Standards : NIOSH-certified Surgical N95 (NIOSH (42 CFR 84), Fluid-resistant ASTM F1862 160 mmHg
    • Reusability : Disposable, single use
    • Product Series : DF300 Series
    • Packaging : 20 EA / BX
    • Mask Type : Vertical Flat Fold Surgical N95
    • Filtration Type : N95
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list