shoes
Xenon Flex S3
Xenon Flex S3
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- • Additional standards
- HRO, CI, HI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes)
- 1.4301
- • Weight US (lbs per pair)
- 2.8601
- • Weight EU (g per shoes)
- 650
- • Weight EU (g per pair)
- 1300
- • Weight
- Heavy (>1300g)
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Grain Leather
- • Upper material
- Leather
- • Upper finition
- Grain Leather, Hydro
- • USA size Men
- 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies
- 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes
- 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes
- 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix
- 200 joules resistance in composite
- • Toe cap energy absorption
- 200j
- • Toe cap caracteristic
- Large
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 38-48
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Reinforcement place (Beta)
- Front
- • Reinforcement material
- TPU
- • Product kind
- Mid shoes
- • Product Style
- 5
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- Nitrile/PU
- Nitrile/PU
- • Outsole material
- PU, Nitrile
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Lining material foot
- Cambrelle
- • Lining caractéritics
- Breathability / Liquidproofness
- • Heel energy absorption (E)
- E
- • Heat resistance (HRO)
- HRO
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • Fastening
- Laces
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Black
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- MTS
- • Benefits element
- Large Toe cap, Shock absorbtion, Front reinforcement
Others
- • Additional standards
- HRO, CI, HI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes)
- 1.4301
- • Weight US (lbs per pair)
- 2.8601
- • Weight EU (g per shoes)
- 650
- • Weight EU (g per pair)
- 1300
- • Weight
- Heavy (>1300g)
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Grain Leather
- • Upper material
- Leather
- • Upper finition
- Grain Leather, Hydro
- • USA size Men
- 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies
- 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes
- 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes
- 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix
- 200 joules resistance in composite
- • Toe cap energy absorption
- 200j
- • Toe cap caracteristic
- Large
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 38-48
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Reinforcement place (Beta)
- Front
- • Reinforcement material
- TPU
- • Product kind
- Mid shoes
- • Product Style
- 5
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- Nitrile/PU
- Nitrile/PU
- • Outsole material
- PU, Nitrile
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Lining material foot
- Cambrelle
- • Lining caractéritics
- Breathability / Liquidproofness
- • Heel energy absorption (E)
- E
- • Heat resistance (HRO)
- HRO
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • Fastening
- Laces
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Black
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- MTS
- • Benefits element
- Large Toe cap, Shock absorbtion, Front reinforcement
- • Additional standards : HRO, CI, HI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes) : 1.4301
- • Weight US (lbs per pair) : 2.8601
- • Weight EU (g per shoes) : 650
- • Weight EU (g per pair) : 1300
- • Weight : Heavy (>1300g)
- • Water resistance (WR) : WRU
- • Upper material and finition : Grain Leather
- • Upper material : Leather
- • Upper finition : Grain Leather, Hydro
- • USA size Men : 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies : 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes : 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes : 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix : 200 joules resistance in composite
- • Toe cap energy absorption : 200j
- • Toe cap caracteristic : Large
- • Stronger slip resistance : SRA, SRC
- • Slip resistance 2011 : SRC
- • Size range : 38-48
- • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material : Composite
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Reinforcement place (Beta) : Front
- • Reinforcement material : TPU
- • Product kind : Mid shoes
- • Product Style : 5
- • Pierce resistance energy : 1100 Newtons
- • Pierce protection : P
- • Outsole material foot : Nitrile/PU|Nitrile/PU
- • Outsole material : PU, Nitrile
- • Outsole caracteristic : Stud
- • Oil resistance (FO) : FO
- • Midsole material (pierce resistance) : Metal free
- • Lining material foot : Cambrelle
- • Lining caractéritics : Breathability / Liquidproofness
- • Heel energy absorption (E) : E
- • Heat resistance (HRO) : HRO
- • Heat insulation (HI marking) (HI) : HI
- • Heat Insulation (HI) : HI
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Footbed material : PU
- • Footbed finition : Foam
- • Footbed caracteristic : Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • Fastening : Laces
- • Electric properties (ESD / A / C) : A
- • EN iso : EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Colors of the gloves : Black
- • Cold insulation (CI) : CI
- • Category letter : S
- • Category foot : S3
- • Brand : MTS
- • Benefits element : Large Toe cap, Shock absorbtion, Front reinforcement
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In