/content/sps/ca/en/search-results.html

    Shoes

    SIERRA FLEX S3

    SIERRA FLEX S3

    Overview

    • Tige / Upper : Cuir pleine fleur nubuck hydrofuge / Water resistant full nubuck leather
    • Doublure / Lining : Poromax® / Poromax®
    • Languette / Tongue : Soufflet étanche et matelassé / Bellows padded tongue
    • Protège malléoles / Ankle protection : Cuir fleur matelassé / Padded full leather
    • Embout / Toe cap : Composite 200 joules Light System® / Composite 200 joules Light System®
    • Plaque antiperforation / Midsole : Composite Flex System® / Composite Flex System®
    • Première de propreté / Insole : Mousse PU thermoformée, anatomique,
    antibactérienne et antistatique / Thermoformed PU foam, anatomic, antibacterial and antistatic
    • Semelle / Sole : PU/TPU EXTREM 4 / PU/TPU EXTREM 4
    • Pointures / Sizes : 38-48 / 5-13

    Specifications

    Others

    • • Additional standards
      • CI, HI, WRU, FO, A, E, SRC
    • • Weight US (lbs per shoes)
      • 1.1
    • • Weight US (lbs per pair)
      • 2.2
    • • Weight EU (g per shoes)
      • 500
    • • Weight EU (g per pair)
      • 1000
    • • Weight
      • Medium (between 1000g and 1300g)
    • • Water resistance (WR)
      • WRU
    • • Upper material and finition
      • Grain Leather
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather, Hydro, Nubuck
    • • USA size Men
      • 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • USA Size Ladies
      • 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes
      • 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • UK/AUST Ladies sizes
      • 7, 8, 8.5, 9, 10, 11
    • • Toe cap energy absorption
      • 200j
    • • Toe cap caracteristic
      • Large
    • • Stronger slip resistance
      • SRA, SRC
    • • Specific outsole
      • Extrem4
    • • Slip resistance 2011
      • SRC
    • • Size range
      • 38-48
    • • Size
      • 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    • • Security toe cap material
      • Composite
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Reinforcement place (Beta)
      • Front, Rear
    • • Reinforcement material
      • TPU
    • • Product kind
      • Mid shoes
    • • Product Style
      • 1023803S
    • • Pierce resistance energy
      • 1100 Newtons
    • • Pierce protection
      • P
    • • Outsole material foot
      • TPU/PU multi-density
      • TPU/PU multi-density
    • • Outsole material
      • PU, 4d, TPU
    • • Outsole caracteristic
      • Cambrion, Stud
    • • Oil resistance (FO)
      • FO
    • • Midsole material (pierce resistance)
      • Metal free
    • • Lining material foot
      • Poromax
    • • Lining caractéritics
      • Breathability / Liquidproofness
    • • Heel energy absorption (E)
      • E
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Heat Insulation (HI)
      • HI
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Footbed material
      • PU
    • • Footbed finition
      • Foam
    • • Footbed caracteristic
      • Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
    • • Fastening
      • Laces
    • • Electric properties (ESD / A / C)
      • A
    • • EN iso
      • EN ISO 20345:2011
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Colors of the gloves
      • Black, Beige
    • • Cold insulation (CI)
      • CI
    • • Category letter
      • S
    • • Category foot
      • S3
    • • Brand
      • MTS
    • • Benefits element
      • Large Toe cap, Shock absorbtion, Front reinforcement

    Others

    • • Additional standards
      • CI, HI, WRU, FO, A, E, SRC
    • • Weight US (lbs per shoes)
      • 1.1
    • • Weight US (lbs per pair)
      • 2.2
    • • Weight EU (g per shoes)
      • 500
    • • Weight EU (g per pair)
      • 1000
    • • Weight
      • Medium (between 1000g and 1300g)
    • • Water resistance (WR)
      • WRU
    • • Upper material and finition
      • Grain Leather
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather, Hydro, Nubuck
    • • USA size Men
      • 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • USA Size Ladies
      • 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes
      • 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • UK/AUST Ladies sizes
      • 7, 8, 8.5, 9, 10, 11
    • • Toe cap energy absorption
      • 200j
    • • Toe cap caracteristic
      • Large
    • • Stronger slip resistance
      • SRA, SRC
    • • Specific outsole
      • Extrem4
    • • Slip resistance 2011
      • SRC
    • • Size range
      • 38-48
    • • Size
      • 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    • • Security toe cap material
      • Composite
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Reinforcement place (Beta)
      • Front, Rear
    • • Reinforcement material
      • TPU
    • • Product kind
      • Mid shoes
    • • Product Style
      • 1023803S
    • • Pierce resistance energy
      • 1100 Newtons
    • • Pierce protection
      • P
    • • Outsole material foot
      • TPU/PU multi-density
      • TPU/PU multi-density
    • • Outsole material
      • PU, 4d, TPU
    • • Outsole caracteristic
      • Cambrion, Stud
    • • Oil resistance (FO)
      • FO
    • • Midsole material (pierce resistance)
      • Metal free
    • • Lining material foot
      • Poromax
    • • Lining caractéritics
      • Breathability / Liquidproofness
    • • Heel energy absorption (E)
      • E
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Heat Insulation (HI)
      • HI
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Footbed material
      • PU
    • • Footbed finition
      • Foam
    • • Footbed caracteristic
      • Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
    • • Fastening
      • Laces
    • • Electric properties (ESD / A / C)
      • A
    • • EN iso
      • EN ISO 20345:2011
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Colors of the gloves
      • Black, Beige
    • • Cold insulation (CI)
      • CI
    • • Category letter
      • S
    • • Category foot
      • S3
    • • Brand
      • MTS
    • • Benefits element
      • Large Toe cap, Shock absorbtion, Front reinforcement
    • • Additional standards : CI, HI, WRU, FO, A, E, SRC
    • • Weight US (lbs per shoes) : 1.1
    • • Weight US (lbs per pair) : 2.2
    • • Weight EU (g per shoes) : 500
    • • Weight EU (g per pair) : 1000
    • • Weight : Medium (between 1000g and 1300g)
    • • Water resistance (WR) : WRU
    • • Upper material and finition : Grain Leather
    • • Upper material : Leather
    • • Upper finition : Grain Leather, Hydro, Nubuck
    • • USA size Men : 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • USA Size Ladies : 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes : 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • UK/AUST Ladies sizes : 7, 8, 8.5, 9, 10, 11
    • • Toe cap energy absorption : 200j
    • • Toe cap caracteristic : Large
    • • Stronger slip resistance : SRA, SRC
    • • Specific outsole : Extrem4
    • • Slip resistance 2011 : SRC
    • • Size range : 38-48
    • • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    • • Security toe cap material : Composite
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Reinforcement place (Beta) : Front, Rear
    • • Reinforcement material : TPU
    • • Product kind : Mid shoes
    • • Product Style : 1023803S
    • • Pierce resistance energy : 1100 Newtons
    • • Pierce protection : P
    • • Outsole material foot : TPU/PU multi-density|TPU/PU multi-density
    • • Outsole material : PU, 4d, TPU
    • • Outsole caracteristic : Cambrion, Stud
    • • Oil resistance (FO) : FO
    • • Midsole material (pierce resistance) : Metal free
    • • Lining material foot : Poromax
    • • Lining caractéritics : Breathability / Liquidproofness
    • • Heel energy absorption (E) : E
    • • Heat insulation (HI marking) (HI) : HI
    • • Heat Insulation (HI) : HI
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • Footbed material : PU
    • • Footbed finition : Foam
    • • Footbed caracteristic : Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
    • • Fastening : Laces
    • • Electric properties (ESD / A / C) : A
    • • EN iso : EN ISO 20345:2011
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • Colors of the gloves : Black, Beige
    • • Cold insulation (CI) : CI
    • • Category letter : S
    • • Category foot : S3
    • • Brand : MTS
    • • Benefits element : Large Toe cap, Shock absorbtion, Front reinforcement

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list