shoes
MUSTANG ESD S1
MUSTANG ESD S1
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Tige / Upper : Cuir velours et maille 3D / Suede leather and 3D type material
• Doublure / Lining : Air System® / Air System®
• Embout / Toe cap : Composite 200 joules Light System® / Composite 200 joules Light System®
• Plaque antiperforation / Midsole : Composite Flex System® / Composite Flex System®
• Première de propreté / Insole : Mousse PU thermoformée, anatomique, antibactérienne et antistatique / Thermoformed PU foam, anatomic, antibacterial and antistatic
• Semelle / Sole : PU 2D SOFT SYSTEM® / PU 2D SOFT SYSTEM®
• Pointures / Sizes : 35-48 / 2-13
Others
- • Risk
- Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance)
- None
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- ESD, A
- • EN ISO 20345:2011 (toe-cap 200j)
- S1
- • Upper material and finition
- Leather and textile
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 0.935
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 1.87
- • Stronger slip resistance
- SRA, SRC
- • Weight EU (g per shoes)
- 425
- • Weight EU (g per pair)
- 850
- • Water resistance (WR)
- None
- • Toe cap caracteristic
- Large
- • Outsole material foot
- PU multi
- PU multi
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, White, Red, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Outsole material
- PU, 2d
- • Footbed finition
- Foam
- • Benefits element
- ESD, Large Toe cap, Shock absorbtion
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Leather, Textile
- • Upper finition
- Velvet
- • EN 61340 (ESD)
- yes
- • Product Style
- 1074201S
- • Category foot
- S1
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Low shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range
- 35-48
- • Fastening
- Laces
- • Weight
- Light (<1000g)
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance)
- None
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- ESD, A
- • EN ISO 20345:2011 (toe-cap 200j)
- S1
- • Upper material and finition
- Leather and textile
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 0.935
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 1.87
- • Stronger slip resistance
- SRA, SRC
- • Weight EU (g per shoes)
- 425
- • Weight EU (g per pair)
- 850
- • Water resistance (WR)
- None
- • Toe cap caracteristic
- Large
- • Outsole material foot
- PU multi
- PU multi
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, White, Red, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Outsole material
- PU, 2d
- • Footbed finition
- Foam
- • Benefits element
- ESD, Large Toe cap, Shock absorbtion
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Leather, Textile
- • Upper finition
- Velvet
- • EN 61340 (ESD)
- yes
- • Product Style
- 1074201S
- • Category foot
- S1
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Low shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range
- 35-48
- • Fastening
- Laces
- • Weight
- Light (<1000g)
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance) : None
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : ESD, A
- • EN ISO 20345:2011 (toe-cap 200j) : S1
- • Upper material and finition : Leather and textile
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 0.935
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Weight US (lbs per pair) : 1.87
- • Stronger slip resistance : SRA, SRC
- • Weight EU (g per shoes) : 425
- • Weight EU (g per pair) : 850
- • Water resistance (WR) : None
- • Toe cap caracteristic : Large
- • Outsole material foot : PU multi|PU multi
- • Footbed caracteristic : Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Heat Insulation (HI) : HI
- • Colors of the gloves : Black, White, Red, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display : Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)|Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Outsole material : PU, 2d
- • Footbed finition : Foam
- • Benefits element : ESD, Large Toe cap, Shock absorbtion
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter : S
- • Upper material : Leather, Textile
- • Upper finition : Velvet
- • EN 61340 (ESD) : yes
- • Product Style : 1074201S
- • Category foot : S1
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind : Low shoes
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range : 35-48
- • Fastening : Laces
- • Weight : Light (<1000g)
- • EN iso : EN ISO 20345:2011, 61340-5-1
- • Brand : MTS
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In