/content/sps/ca/en/search-results.html

    Shoes

    Kings OWT900KW BI

    Kings OWT900KW BI

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?

    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable. We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Specifications

    Features & Benefits

    • Features & Benefits
      • This Range is Made with High Quality Ultra Water-Resistant Nubuck Leather to Enhance Water Impermeability
    • Toecap Features
      • Extra Wide 5-Toe Toecap for Maximum Toe Room Comfort
    • Sole Features
      • Resistance Against Slip

    Configuration

    • Water Resistance
      • Yes
    • Steel Midsole
      • Yes
    • Shoe Closure Type
      • Laceup

    Materials

    • Upper Material
      • Nubuck Leather
    • Shoe Liner Material
      • Taibrella
    • Quarter Material
      • Nubuck Leather
    • Outsole Material
      • TPU/PU
    • Insole Material
      • PU Foam

    Options

    • Shoe Color
      • Dark Brown

    Features & Benefits

    • Features & Benefits
      • This Range is Made with High Quality Ultra Water-Resistant Nubuck Leather to Enhance Water Impermeability
    • Toecap Features
      • Extra Wide 5-Toe Toecap for Maximum Toe Room Comfort
    • Sole Features
      • Resistance Against Slip

    Configuration

    • Water Resistance
      • Yes
    • Steel Midsole
      • Yes
    • Shoe Closure Type
      • Laceup

    Materials

    • Upper Material
      • Nubuck Leather
    • Shoe Liner Material
      • Taibrella
    • Quarter Material
      • Nubuck Leather
    • Outsole Material
      • TPU/PU
    • Insole Material
      • PU Foam

    Options

    • Shoe Color
      • Dark Brown
    • Features & Benefits : This Range is Made with High Quality Ultra Water-Resistant Nubuck Leather to Enhance Water Impermeability
    • Water Resistance : Yes
    • Upper Material : Nubuck Leather
    • Toecap Features : Extra Wide 5-Toe Toecap for Maximum Toe Room Comfort
    • Steel Midsole : Yes
    • Sole Features : Resistance Against Slip
    • Shoe Liner Material : Taibrella
    • Shoe Color : Dark Brown
    • Shoe Closure Type : Laceup
    • Quarter Material : Nubuck Leather
    • Outsole Material : TPU/PU
    • Insole Material : PU Foam

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list