shoes
Kings KWD901X BI
Kings KWD901X BI
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Why do you choose safety footwear?
Is it for its protective qualities, or for comfort and ease of wear?
In other words, is the protection it offers more important than comfort, or vice versa?
The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable. We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.
That’s why we constructed shoes differently.
We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.
Features & Benefits
- Features & Benefits
- Anti-Bacterial and Anti-Static Properties
- Antistatic Insole Board
- Hazards : Impact and Slip
- Pushion Insole: Extra Thick Full Length Fabric-Lined PU Foam Insole with Shock Absorption
- Pushion Remains Spongy and Last Longer Ensuring Long Lasting Comfort
- Scuff Cap for Toe Bumper Protection
- Toecap Features
- 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
- Sole Features
- Anti-Static
- Lightweight & Slip Resistant PU Sole
- Sole Resistant to Oils and Acids/Alkalis
Materials
- Upper Material
- Printed Leather
- Shoe Liner Material
- Non-Woven Fabric
- Quarter Material
- Printed Leather
- Outsole Material
- Dual Density Polyurethane
- Insole Material
- PU Foam
Configuration
- Steel Midsole
- No
- Shoe Closure Type
- Laceup
Standards & Certifications
- Standards
- AS/NZS 2210.3 (Australia/New Zealand Standard)
- ASTM (American Standard)
- CE - EN ISO 20345 (Europe standard)
- MS ISO 20345 (Malaysia Standard)
- SNI - SNI 7079 (Indonesia Standard)
- SS513 - SS513 (Singapore Standard)
Options
- Shoe Color
- Black
Features & Benefits
- Features & Benefits
- Anti-Bacterial and Anti-Static Properties
- Antistatic Insole Board
- Hazards : Impact and Slip
- Pushion Insole: Extra Thick Full Length Fabric-Lined PU Foam Insole with Shock Absorption
- Pushion Remains Spongy and Last Longer Ensuring Long Lasting Comfort
- Scuff Cap for Toe Bumper Protection
- Toecap Features
- 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
- Sole Features
- Anti-Static
- Lightweight & Slip Resistant PU Sole
- Sole Resistant to Oils and Acids/Alkalis
Materials
- Upper Material
- Printed Leather
- Shoe Liner Material
- Non-Woven Fabric
- Quarter Material
- Printed Leather
- Outsole Material
- Dual Density Polyurethane
- Insole Material
- PU Foam
Configuration
- Steel Midsole
- No
- Shoe Closure Type
- Laceup
Standards & Certifications
- Standards
- AS/NZS 2210.3 (Australia/New Zealand Standard)
- ASTM (American Standard)
- CE - EN ISO 20345 (Europe standard)
- MS ISO 20345 (Malaysia Standard)
- SNI - SNI 7079 (Indonesia Standard)
- SS513 - SS513 (Singapore Standard)
Options
- Shoe Color
- Black
- Features & Benefits : Anti-Bacterial and Anti-Static Properties|Antistatic Insole Board|Hazards : Impact and Slip|Pushion Insole: Extra Thick Full Length Fabric-Lined PU Foam Insole with Shock Absorption|Pushion Remains Spongy and Last Longer Ensuring Long Lasting Comfort|Scuff Cap for Toe Bumper Protection
- Upper Material : Printed Leather
- Toecap Features : 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
- Steel Midsole : No
- Standards : AS/NZS 2210.3 (Australia/New Zealand Standard)|ASTM (American Standard)|CE - EN ISO 20345 (Europe standard)|MS ISO 20345 (Malaysia Standard)|SNI - SNI 7079 (Indonesia Standard)|SS513 - SS513 (Singapore Standard)
- Sole Features : Anti-Static|Lightweight & Slip Resistant PU Sole|Sole Resistant to Oils and Acids/Alkalis
- Shoe Liner Material : Non-Woven Fabric
- Shoe Color : Black
- Shoe Closure Type : Laceup
- Quarter Material : Printed Leather
- Outsole Material : Dual Density Polyurethane
- Insole Material : PU Foam
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In