shoes
Kings KWD805 BI
Kings KWD805 BI
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Why do you choose safety footwear?
Is it for its protective qualities, or for comfort and ease of wear?
In other words, is the protection it offers more important than comfort, or vice versa?
The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable. We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.
That’s why we constructed shoes differently.
We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.
Materials
- Outsole Material
- Dual Density Polyurethane
- Upper Material
- Full-Grained Leather
- Quarter Material
- Full-Grained Leather
Configuration
- Steel Midsole
- Yes
- Shoe Closure Type
- Pull-up
Options
- Shoe Color
- Black
Materials
- Outsole Material
- Dual Density Polyurethane
- Upper Material
- Full-Grained Leather
- Quarter Material
- Full-Grained Leather
Configuration
- Steel Midsole
- Yes
- Shoe Closure Type
- Pull-up
Options
- Shoe Color
- Black
- Outsole Material : Dual Density Polyurethane
- Upper Material : Full-Grained Leather
- Steel Midsole : Yes
- Shoe Color : Black
- Shoe Closure Type : Pull-up
- Quarter Material : Full-Grained Leather
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In