shoes
Kings KWD803 BI
Kings KWD803 BI
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Why do you choose safety footwear?
Is it for its protective qualities, or for comfort and ease of wear?
In other words, is the protection it offers more important than comfort, or vice versa?
The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable. We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.
That’s why we constructed shoes differently.
We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.
Applicability
- Application
- Distribution and Authorities for Protection Primarily in the Toe Area
- Skilled Trades
- Used in Light and Heavy Industries
Materials
- Upper Material
- Printed Leather
- Quarter Material
- Printed Leather
- Outsole Material
- Dual Density Polyurethane
- Insole Material
- PU Foam
Features & Benefits
- Toecap Features
- 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
- Sole Features
- Acids/Alkalis and Heat (up to 120°C)
- Antistatic
- Oil/Fuel
- Resistance Against Slip
- Features & Benefits
- Insole Has Shock Absorption, Anti-Bacterial/Fungal and Anti-Static Properties
- Scuff Cap to Protect Upper Toe Area
Configuration
- Steel Midsole
- Yes
- Shoe Closure Type
- Laceup
Standards & Certifications
- Standards
- AS/NZS 2210.3 (Australia/New Zealand Standard)
- ASTM (American Standard)
- CE - EN ISO 20345 (Europe standard)
- SIRIM MS ISO 20345: 2008
- SNI 7079-2009 Type 5
- SS513 LIC: 00150
Options
- Shoe Color
- Black
Applicability
- Application
- Distribution and Authorities for Protection Primarily in the Toe Area
- Skilled Trades
- Used in Light and Heavy Industries
Materials
- Upper Material
- Printed Leather
- Quarter Material
- Printed Leather
- Outsole Material
- Dual Density Polyurethane
- Insole Material
- PU Foam
Features & Benefits
- Toecap Features
- 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
- Sole Features
- Acids/Alkalis and Heat (up to 120°C)
- Antistatic
- Oil/Fuel
- Resistance Against Slip
- Features & Benefits
- Insole Has Shock Absorption, Anti-Bacterial/Fungal and Anti-Static Properties
- Scuff Cap to Protect Upper Toe Area
Configuration
- Steel Midsole
- Yes
- Shoe Closure Type
- Laceup
Standards & Certifications
- Standards
- AS/NZS 2210.3 (Australia/New Zealand Standard)
- ASTM (American Standard)
- CE - EN ISO 20345 (Europe standard)
- SIRIM MS ISO 20345: 2008
- SNI 7079-2009 Type 5
- SS513 LIC: 00150
Options
- Shoe Color
- Black
- Application : Distribution and Authorities for Protection Primarily in the Toe Area|Skilled Trades|Used in Light and Heavy Industries
- Upper Material : Printed Leather
- Toecap Features : 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
- Steel Midsole : Yes
- Standards : AS/NZS 2210.3 (Australia/New Zealand Standard)|ASTM (American Standard)|CE - EN ISO 20345 (Europe standard)|SIRIM MS ISO 20345: 2008|SNI 7079-2009 Type 5|SS513 LIC: 00150
- Sole Features : Acids/Alkalis and Heat (up to 120°C)|Antistatic|Oil/Fuel|Resistance Against Slip
- Shoe Color : Black
- Shoe Closure Type : Laceup
- Quarter Material : Printed Leather
- Outsole Material : Dual Density Polyurethane
- Insole Material : PU Foam
- Features & Benefits : Insole Has Shock Absorption, Anti-Bacterial/Fungal and Anti-Static Properties|Scuff Cap to Protect Upper Toe Area
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In