/content/sps/ca/en/search-results.html

    shoes

    Kings KWD800 BI

    Kings KWD800 BI

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?

    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable. We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Specifications

    Applicability

    • Application
      • Distribution and Authorities for Protection Primarily in the Toe Area
      • Skilled Trades
      • Used in Light and Heavy Industries

    Materials

    • Upper Material
      • Printed Leather
    • Quarter Material
      • Printed Leather
    • Outsole Material
      • Dual Density Polyurethane
    • Insole Material
      • PU Foam

    Features & Benefits

    • Toecap Features
      • 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
    • Sole Features
      • Acids/Alkalis and Heat (up to 120°C)
      • Antistatic
      • Oil/Fuel
      • Resistance Against Slip
    • Features & Benefits
      • Insole Has Shock Absorption, Anti-Bacterial/Fungal and Anti-Static Properties
      • Scuff Cap to Protect Upper Toe Area

    Configuration

    • Steel Midsole
      • Yes
    • Shoe Closure Type
      • Laceup

    Standards & Certifications

    • Standards
      • AS/NZS 2210.3 (Australia/New Zealand Standard)
      • ASTM (American Standard)
      • CE - EN ISO 20345 (Europe standard)
      • SIRIM MS ISO 20345: 2008
      • SNI 7079-2009 Type 5
      • SS513 LIC: 00150

    Options

    • Shoe Color
      • Black

    Applicability

    • Application
      • Distribution and Authorities for Protection Primarily in the Toe Area
      • Skilled Trades
      • Used in Light and Heavy Industries

    Materials

    • Upper Material
      • Printed Leather
    • Quarter Material
      • Printed Leather
    • Outsole Material
      • Dual Density Polyurethane
    • Insole Material
      • PU Foam

    Features & Benefits

    • Toecap Features
      • 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
    • Sole Features
      • Acids/Alkalis and Heat (up to 120°C)
      • Antistatic
      • Oil/Fuel
      • Resistance Against Slip
    • Features & Benefits
      • Insole Has Shock Absorption, Anti-Bacterial/Fungal and Anti-Static Properties
      • Scuff Cap to Protect Upper Toe Area

    Configuration

    • Steel Midsole
      • Yes
    • Shoe Closure Type
      • Laceup

    Standards & Certifications

    • Standards
      • AS/NZS 2210.3 (Australia/New Zealand Standard)
      • ASTM (American Standard)
      • CE - EN ISO 20345 (Europe standard)
      • SIRIM MS ISO 20345: 2008
      • SNI 7079-2009 Type 5
      • SS513 LIC: 00150

    Options

    • Shoe Color
      • Black
    • Application : Distribution and Authorities for Protection Primarily in the Toe Area|Skilled Trades|Used in Light and Heavy Industries
    • Upper Material : Printed Leather
    • Toecap Features : 200 Joules Extra Wide 5-Toe Steel Toe Cap for Impact and Compression Resistance
    • Steel Midsole : Yes
    • Standards : AS/NZS 2210.3 (Australia/New Zealand Standard)|ASTM (American Standard)|CE - EN ISO 20345 (Europe standard)|SIRIM MS ISO 20345: 2008|SNI 7079-2009 Type 5|SS513 LIC: 00150
    • Sole Features : Acids/Alkalis and Heat (up to 120°C)|Antistatic|Oil/Fuel|Resistance Against Slip
    • Shoe Color : Black
    • Shoe Closure Type : Laceup
    • Quarter Material : Printed Leather
    • Outsole Material : Dual Density Polyurethane
    • Insole Material : PU Foam
    • Features & Benefits : Insole Has Shock Absorption, Anti-Bacterial/Fungal and Anti-Static Properties|Scuff Cap to Protect Upper Toe Area
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list