shoes
Kili HRO S3
Kili HRO S3
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Why do you choose safety footwear?
Is it for its protective qualities, or for comfort and ease of wear?
In other words, is the protection it offers more important than comfort, or vice versa?
The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.
That’s why we constructed shoes differently.
We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.
Others
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes)
- 1.54
- • Weight US (lbs per pair)
- 3.08
- • Weight EU (g per shoes)
- 700
- • Weight EU (g per pair)
- 1400
- • Weight
- Heavy (>1300g)
- • Water resistance (WR)
- WRU
- • Upper material
- Leather
- • Upper finition
- Water repellent
- • UK/AUST Men sizes
- 5, 5,5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Toe-cap-mix
- 200 joules resistance in composite
- • Toe cap energy absorption
- 200j
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 38-48
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Reinforcement material
- PU, TPU
- • Product kind
- Boots
- • Product Style
- 51109
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- PU/TPU
- PU/TPU
- • Outsole material
- PU, TPU
- • Outsole finition
- Injected
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Metal free
- yes
- • Heel energy absorption (E)
- E
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Footbed caracteristic
- Antistatic
- • Fastening
- None
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Brown
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- MTS
- • Benefits element
- Metal free, Shock absorbtion, Made in Europe
Others
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes)
- 1.54
- • Weight US (lbs per pair)
- 3.08
- • Weight EU (g per shoes)
- 700
- • Weight EU (g per pair)
- 1400
- • Weight
- Heavy (>1300g)
- • Water resistance (WR)
- WRU
- • Upper material
- Leather
- • Upper finition
- Water repellent
- • UK/AUST Men sizes
- 5, 5,5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Toe-cap-mix
- 200 joules resistance in composite
- • Toe cap energy absorption
- 200j
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 38-48
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Reinforcement material
- PU, TPU
- • Product kind
- Boots
- • Product Style
- 51109
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- PU/TPU
- PU/TPU
- • Outsole material
- PU, TPU
- • Outsole finition
- Injected
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Metal free
- yes
- • Heel energy absorption (E)
- E
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Footbed caracteristic
- Antistatic
- • Fastening
- None
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Brown
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- MTS
- • Benefits element
- Metal free, Shock absorbtion, Made in Europe
- • Additional standards : CI, HI, WRU, FO, A, E, SRC
- • Weight US (lbs per shoes) : 1.54
- • Weight US (lbs per pair) : 3.08
- • Weight EU (g per shoes) : 700
- • Weight EU (g per pair) : 1400
- • Weight : Heavy (>1300g)
- • Water resistance (WR) : WRU
- • Upper material : Leather
- • Upper finition : Water repellent
- • UK/AUST Men sizes : 5, 5,5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Toe-cap-mix : 200 joules resistance in composite
- • Toe cap energy absorption : 200j
- • Stronger slip resistance : SRA, SRC
- • Slip resistance 2011 : SRC
- • Size range : 38-48
- • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material : Composite
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Reinforcement material : PU, TPU
- • Product kind : Boots
- • Product Style : 51109
- • Pierce resistance energy : 1100 Newtons
- • Pierce protection : P
- • Outsole material foot : PU/TPU|PU/TPU
- • Outsole material : PU, TPU
- • Outsole finition : Injected
- • Outsole caracteristic : Stud
- • Oil resistance (FO) : FO
- • Midsole material (pierce resistance) : Metal free
- • Metal free : yes
- • Heel energy absorption (E) : E
- • Heat insulation (HI marking) (HI) : HI
- • Heat Insulation (HI) : HI
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Footbed material : PU
- • Footbed finition : Foam
- • Footbed caracteristic : Antistatic
- • Fastening : None
- • Electric properties (ESD / A / C) : A
- • EN iso : EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Colors of the gloves : Brown
- • Cold insulation (CI) : CI
- • Category letter : S
- • Category foot : S3
- • Brand : MTS
- • Benefits element : Metal free, Shock absorbtion, Made in Europe
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In