/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    shoes

    DOUGLAS S1P

    DOUGLAS S1P

    Overview

    • Tige / Upper : Microfibres aspect velours et perforée imprimée tag / Microfibres suede leather aspect and perforated tag print
    • Doublure / Lining : Air System® / Air System®
    • Languette / Tongue : Languette en maille 3D matelassée / Padded tongue in 3D type material
    • Embout / Toe cap : Composite 200 joules Light System® / Composite 200 joules Light System®
    • Plaque antiperforation / Midsole : Composite Flex System® / Composite Flex System®
    • Première de propreté / Insole : Mousse PU thermoformée, anatomique, antibactérienne et antistatique / Thermoformed PU foam, anatomic, antibacterial and antistatic
    • Semelle / Sole : PU 2D SOFT SYSTEM® / PU 2D SOFT SYSTEM®
    • Pointures / Sizes : 38-48 / 5-13

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list