Shoes
34632 WHEAT LACE UP BOOT
Wheat Lace Up Ankle Boot
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- • Risk
- Impact, Tightness, Grip in liquid
- • Midsole material (pierce resistance)
- None
- • EN ISO 20345:2011 (toe-cap 200j)
- SB
- • Upper material and finition
- Nubuck
- • Reinforcement place (Beta)
- Ankle
- • Honeywell Toe Cap Features
- Steel Safety Toe Cap
- • Honeywell Special Features
- Water Resistant Leather
- • Honeywell Comfort Features
- COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
- • Heel energy absorption (E)
- None
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Stronger slip resistance
- SRA, SRC
- • Honeywell Sole Features
- Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
- • Honeywell Applications
- Agricultural and forestry works, All-weather outside work, Assembly and electrical components, Assembly of small objects, Automotive industry, Building and Construction, Electrical industry, Farming and horticulture, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Restoration, Storage and Warehouse, Telecommunication, Transportation, Utilities, Security
- • Water resistance (WR)
- WRU
- • Outsole material foot
- Mono density PU
- Mono density PU
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Removable, Perforated
- • UK/AUST Ladies sizes
- 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Textile
- • Colors of the gloves
- Beige
- • Additional standards
- WRU, FO, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Risk foot display
- Impact, Water penetration resistant upper material, Slip (advanced)
- Impact, Water penetration resistant upper material, Slip (advanced)
- • ASTM F2413-2 foot
- I, C
- • Outsole material
- PU
- • Foreign standars
- ASTM F2413
- • Footbed material
- PU, Odorban
- • Benefits element
- Shock absorbtion, Ladder heel, Anti-torsion
- • USA Size Ladies
- 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
- • Lining finition
- Antibacterien, Breathable, Absorbing
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Nubuck
- • AS 2210.3:2019
- SB
- • Product Style
- 34632
- • Category foot
- SB
- • USA size Men
- 5, 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
- • Product kind
- Accessories
- • Toe-cap-mix
- 200 joules resistance in steel
- • Risk family
- Impact, Liquid, Slip in liquid
- • Size range
- 36-48
- • ASTM F2413
- ASTM F2413-18
- • Fastening
- Laces
- • EN iso
- EN ISO 20345:2011
- • Brand
- Oliver
- • Size
- 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Impact, Tightness, Grip in liquid
- • Midsole material (pierce resistance)
- None
- • EN ISO 20345:2011 (toe-cap 200j)
- SB
- • Upper material and finition
- Nubuck
- • Reinforcement place (Beta)
- Ankle
- • Honeywell Toe Cap Features
- Steel Safety Toe Cap
- • Honeywell Special Features
- Water Resistant Leather
- • Honeywell Comfort Features
- COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
- • Heel energy absorption (E)
- None
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Stronger slip resistance
- SRA, SRC
- • Honeywell Sole Features
- Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
- • Honeywell Applications
- Agricultural and forestry works, All-weather outside work, Assembly and electrical components, Assembly of small objects, Automotive industry, Building and Construction, Electrical industry, Farming and horticulture, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Restoration, Storage and Warehouse, Telecommunication, Transportation, Utilities, Security
- • Water resistance (WR)
- WRU
- • Outsole material foot
- Mono density PU
- Mono density PU
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Removable, Perforated
- • UK/AUST Ladies sizes
- 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Textile
- • Colors of the gloves
- Beige
- • Additional standards
- WRU, FO, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Risk foot display
- Impact, Water penetration resistant upper material, Slip (advanced)
- Impact, Water penetration resistant upper material, Slip (advanced)
- • ASTM F2413-2 foot
- I, C
- • Outsole material
- PU
- • Foreign standars
- ASTM F2413
- • Footbed material
- PU, Odorban
- • Benefits element
- Shock absorbtion, Ladder heel, Anti-torsion
- • USA Size Ladies
- 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
- • Lining finition
- Antibacterien, Breathable, Absorbing
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Nubuck
- • AS 2210.3:2019
- SB
- • Product Style
- 34632
- • Category foot
- SB
- • USA size Men
- 5, 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
- • Product kind
- Accessories
- • Toe-cap-mix
- 200 joules resistance in steel
- • Risk family
- Impact, Liquid, Slip in liquid
- • Size range
- 36-48
- • ASTM F2413
- ASTM F2413-18
- • Fastening
- Laces
- • EN iso
- EN ISO 20345:2011
- • Brand
- Oliver
- • Size
- 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Impact, Tightness, Grip in liquid
- • Midsole material (pierce resistance) : None
- • EN ISO 20345:2011 (toe-cap 200j) : SB
- • Upper material and finition : Nubuck
- • Reinforcement place (Beta) : Ankle
- • Honeywell Toe Cap Features : Steel Safety Toe Cap
- • Honeywell Special Features : Water Resistant Leather
- • Honeywell Comfort Features : COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
- • Heel energy absorption (E) : None
- • Toe cap energy absorption : 200j
- • Security toe cap material : Steel
- • Stronger slip resistance : SRA, SRC
- • Honeywell Sole Features : Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
- • Honeywell Applications : Agricultural and forestry works, All-weather outside work, Assembly and electrical components, Assembly of small objects, Automotive industry, Building and Construction, Electrical industry, Farming and horticulture, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Restoration, Storage and Warehouse, Telecommunication, Transportation, Utilities, Security
- • Water resistance (WR) : WRU
- • Outsole material foot : Mono density PU|Mono density PU
- • Footbed caracteristic : Anatomical, Antimicrobial, Shock-absorption, Removable, Perforated
- • UK/AUST Ladies sizes : 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11
- • Slip resistance 2011 : SRC
- • Lining material foot : Textile
- • Colors of the gloves : Beige
- • Additional standards : WRU, FO, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Risk foot display : Impact, Water penetration resistant upper material, Slip (advanced)|Impact, Water penetration resistant upper material, Slip (advanced)
- • ASTM F2413-2 foot : I, C
- • Outsole material : PU
- • Foreign standars : ASTM F2413
- • Footbed material : PU, Odorban
- • Benefits element : Shock absorbtion, Ladder heel, Anti-torsion
- • USA Size Ladies : 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
- • Lining finition : Antibacterien, Breathable, Absorbing
- • Category letter : S
- • Upper material : Leather
- • Upper finition : Nubuck
- • AS 2210.3:2019 : SB
- • Product Style : 34632
- • Category foot : SB
- • USA size Men : 5, 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
- • Product kind : Accessories
- • Toe-cap-mix : 200 joules resistance in steel
- • Risk family : Impact, Liquid, Slip in liquid
- • Size range : 36-48
- • ASTM F2413 : ASTM F2413-18
- • Fastening : Laces
- • EN iso : EN ISO 20345:2011
- • Brand : Oliver
- • Size : 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to view part numbers available for purchase based on your account Sign In