/content/sps/ca/en/search-results.html

    gum boots

    Oliver 22 Series 16 Inch PVC Steel Toe

    Waterproof PVC gumboot with steel toe cap and metatarsal guard.

    Overview
    The Oliver PVC Gumboot is an injection molded, seamless boot that provides 100% waterproof protection. The PVC compound is soft and pliable for outstanding flexibility for greater worker comfort.
    The Gumboot features a NANOlite® footbed and NATUREform toe caps for a wider profile shape. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR EH.

    Features & Benefits:

    • PVC injection-molded, waterproof work boot.
    • NATUREform steel toe impact protection.
    • METprotect® internal metatarsal impact protection.
    • Steelflex® steel midsole puncture protection.
    • SYMPATEX waterproof liner to help keep feet dry.
    • NANOlite® and COMFORTcushion technology to enhance comfort and to help reduce leg fatigue.
    • Heavy duty PVC/Nitrile compound with an extra deep tread for greater stability and grip on uneven and loose surfaces.
    • Outsole is heat-resistant to 266° F (130° C) and provides excellent slip and abrasion resistance: and resistant to solvents, mild acids, alkalis, oils and fats.
    Specifications

    Others

    • Material
      • PVC
    • Water Resistance
      • Waterproof
    • Upper Material
      • PVC
    • Steel Toe Protection
      • Yes
    • Shoe Size
      • Men's 6-14
    • Shoe Gender
      • Men
    • Shoe Color
      • Green
    • Outsole Material
      • Nitrile
      • PVC
    • Metatarsal Protection
      • Yes

    Others

    • Material
      • PVC
    • Water Resistance
      • Waterproof
    • Upper Material
      • PVC
    • Steel Toe Protection
      • Yes
    • Shoe Size
      • Men's 6-14
    • Shoe Gender
      • Men
    • Shoe Color
      • Green
    • Outsole Material
      • Nitrile
      • PVC
    • Metatarsal Protection
      • Yes
    • Material : PVC
    • Water Resistance : Waterproof
    • Upper Material : PVC
    • Steel Toe Protection : Yes
    • Shoe Size : Men's 6-14
    • Shoe Gender : Men
    • Shoe Color : Green
    • Outsole Material : Nitrile|PVC
    • Metatarsal Protection : Yes
    Brochure
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_22205_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    7/15/2021
    12.31 MB
    HS_oliver_22205_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    7/15/2021
    8.41 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_22205_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    7/15/2021
    39.84 KB
    HS_oliver_22205_oliver-22205.pdf
    application/pdf 110.81 KB
    7/15/2021
    110.81 KB
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_22205_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    7/15/2021
    39.84 KB
    HS_oliver_22205_oliver-22205.pdf
    application/pdf 110.81 KB
    7/15/2021
    110.81 KB
    HS_oliver_22205_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    7/15/2021
    12.31 MB
    HS_oliver_22205_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    7/15/2021
    8.41 MB
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_22205_hsp_industrial_footwear_catalog.pdf
    12.31 MB
    7/15/2021
    HS_oliver_22205_oliver footwear catalog_2013.pdf
    8.41 MB
    7/15/2021
    HS_oliver_22205_oliver sizing chart v2.pdf
    39.84 KB
    7/15/2021
    HS_oliver_22205_oliver-22205.pdf
    110.81 KB
    7/15/2021

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list