/content/sps/ca/en/search-results.html

    Boots

    Sprinter Yellow S1P

    Sprinter Yellow S1P

    Overview
    Workers need safe, yet comfortable footwear for long shifts to help keep them safe and prevent foot fatigue. That’s why we constructed Honeywell Agile with a flexible and lighter design. Influenced by the look and feel of sports shoes, we built this range with an ergonomic design that mimics the foot’s natural movement.

    Sprinter Yellow S1P SRC ESD

    • Low-cut style
    • Lighter composite, fiberglass toecap
    • Flexible stretched textile with knitted upper
    • 3D Mesh lining
    • External heel counter
    • EVA midsole and rubber outsole
    • Patent-pending Wear-off indicators
    • EN 61340-5-1:2016 - ESD marking (electrical resistance)
    • EN ISO 20345:2011 S1P SRC ESD
    • Two DGUV 112-191 certified insocks
     
    Specifications

    Others

    • • Additional standards
      • HRO, FO, A, E, ESD, CR, SRC
    • • Water resistance (WR)
      • None
    • • Upper material and finition
      • Textile
    • • Upper material
      • Textile
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Toe cap energy absorption
      • 200j
    • • Stronger slip resistance
      • SRA, SRC
    • • Slip resistance 2011
      • SRC
    • • Size range
      • 35-49
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Security toe cap material
      • Composite
    • • Risk foot display
      • Pierce resistance, Impact, Slip (advanced), Antistatic, Electrostatism (ESD)
      • Pierce resistance, Impact, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Risk family
      • puncture resistance, Impact, Slip in liquid, Heat, Antistatic, ESD
    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • Reinforcement place (Beta)
      • Rear
    • • Product kind
      • Low shoes
    • • Product Style
      • 6250118
    • • Pierce resistance energy
      • 1100 Newtons
    • • Pierce protection
      • P
    • • Outsole material foot
      • Caoutchouc/EVA
      • Caoutchouc/EVA
    • • Outsole material
      • Rubber, EVA
    • • Oil resistance (FO)
      • FO
    • • Midsole material (pierce resistance)
      • Metal free
    • • Lining material foot
      • Textile, 3D lining
    • • Heel energy absorption (E)
      • E
    • • Heat resistance (HRO)
      • HRO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Fastening
      • None
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S1P
    • • EN 61340 (ESD)
      • yes
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Cut protection (CR)
      • CR
    • • Colors of the gloves
      • White, Yellow, Grey
    • • Category letter
      • S
    • • Category foot
      • S1P
    • • Brand
      • Oliver
    • • Benefits element
      • ESD, Shock absorbtion, Orthopaedic sole compatibility

    Others

    • • Additional standards
      • HRO, FO, A, E, ESD, CR, SRC
    • • Water resistance (WR)
      • None
    • • Upper material and finition
      • Textile
    • • Upper material
      • Textile
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Toe cap energy absorption
      • 200j
    • • Stronger slip resistance
      • SRA, SRC
    • • Slip resistance 2011
      • SRC
    • • Size range
      • 35-49
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Security toe cap material
      • Composite
    • • Risk foot display
      • Pierce resistance, Impact, Slip (advanced), Antistatic, Electrostatism (ESD)
      • Pierce resistance, Impact, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Risk family
      • puncture resistance, Impact, Slip in liquid, Heat, Antistatic, ESD
    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • Reinforcement place (Beta)
      • Rear
    • • Product kind
      • Low shoes
    • • Product Style
      • 6250118
    • • Pierce resistance energy
      • 1100 Newtons
    • • Pierce protection
      • P
    • • Outsole material foot
      • Caoutchouc/EVA
      • Caoutchouc/EVA
    • • Outsole material
      • Rubber, EVA
    • • Oil resistance (FO)
      • FO
    • • Midsole material (pierce resistance)
      • Metal free
    • • Lining material foot
      • Textile, 3D lining
    • • Heel energy absorption (E)
      • E
    • • Heat resistance (HRO)
      • HRO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Fastening
      • None
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S1P
    • • EN 61340 (ESD)
      • yes
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Cut protection (CR)
      • CR
    • • Colors of the gloves
      • White, Yellow, Grey
    • • Category letter
      • S
    • • Category foot
      • S1P
    • • Brand
      • Oliver
    • • Benefits element
      • ESD, Shock absorbtion, Orthopaedic sole compatibility
    • • Additional standards : HRO, FO, A, E, ESD, CR, SRC
    • • Water resistance (WR) : None
    • • Upper material and finition : Textile
    • • Upper material : Textile
    • • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Toe-cap-mix : 200 joules resistance in composite
    • • Toe cap energy absorption : 200j
    • • Stronger slip resistance : SRA, SRC
    • • Slip resistance 2011 : SRC
    • • Size range : 35-49
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Security toe cap material : Composite
    • • Risk foot display : Pierce resistance, Impact, Slip (advanced), Antistatic, Electrostatism (ESD)|Pierce resistance, Impact, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Risk family : puncture resistance, Impact, Slip in liquid, Heat, Antistatic, ESD
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • Reinforcement place (Beta) : Rear
    • • Product kind : Low shoes
    • • Product Style : 6250118
    • • Pierce resistance energy : 1100 Newtons
    • • Pierce protection : P
    • • Outsole material foot : Caoutchouc/EVA|Caoutchouc/EVA
    • • Outsole material : Rubber, EVA
    • • Oil resistance (FO) : FO
    • • Midsole material (pierce resistance) : Metal free
    • • Lining material foot : Textile, 3D lining
    • • Heel energy absorption (E) : E
    • • Heat resistance (HRO) : HRO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • Fastening : None
    • • Electric properties (ESD / A / C) : ESD, A
    • • EN iso : EN ISO 20345:2011, 61340-5-1
    • • EN ISO 20345:2011 (toe-cap 200j) : S1P
    • • EN 61340 (ESD) : yes
    • • DGUV 112-191 (Orthopedic sole compatibility) : yes
    • • Cut protection (CR) : CR
    • • Colors of the gloves : White, Yellow, Grey
    • • Category letter : S
    • • Category foot : S1P
    • • Brand : Oliver
    • • Benefits element : ESD, Shock absorbtion, Orthopaedic sole compatibility

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list