/content/sps/ca/en/search-results.html

    boots

    Sprinter Blue S3

    Sprinter Blue S3

    Overview
    Workers need safe, yet comfortable footwear for long shifts to help keep them safe and prevent foot fatigue. That’s why we constructed Honeywell Agile with a flexible and lighter design. Influenced by the look and feel of sports shoes, we built this range with an ergonomic design that mimics the foot’s natural movement.

    Sprinter Blue S3 SRC ESD
     
    • Low-cut style
    • Lighter composite, fiberglass toecap
    • Flexible stretched textile with knitted upper
    • 3D Mesh lining
    • EVA midsole and rubber outsole
    • Patent-pending Wear-off indicators
    • EN 61340-5-1:2016 - ESD marking (electrical resistance)
    • EN ISO 20345:2011 S3 SRC ESD
    • Two DGUV 112-191 certified insocks
    • Premium antibacterial insock

     
    Specifications

    Others

    • • Additional standards
      • HRO, WRU, FO, A, E, ESD, SRC
    • • Water resistance (WR)
      • WRU
    • • Upper material and finition
      • Textile
    • • Upper material
      • Textile
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Toe cap energy absorption
      • 200j
    • • Stronger slip resistance
      • SRA, SRC
    • • Slip resistance 2011
      • SRC
    • • Size range
      • 35-49
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Security toe cap material
      • Composite
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Antistatic, ESD
    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • Product kind
      • Low shoes
    • • Product Style
      • 6250121
    • • Pierce resistance energy
      • 1100 Newtons
    • • Pierce protection
      • P
    • • Outsole material foot
      • Rubber
      • Rubber
    • • Outsole material
      • Rubber
    • • Outsole caracteristic
      • Stud
    • • Oil resistance (FO)
      • FO
    • • Midsole material (pierce resistance)
      • Metal free
    • • Metal free
      • yes
    • • Lining material foot
      • Mesh
    • • Lining finition
      • Breathable
    • • Heel energy absorption (E)
      • E
    • • Heat resistance (HRO)
      • HRO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Fastening
      • Laces
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • EN 61340 (ESD)
      • yes
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Colors of the gloves
      • Black, Blue
    • • Category letter
      • S
    • • Category foot
      • S3
    • • Brand
      • Oliver
    • • Benefits element
      • ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility, Flexibility

    Others

    • • Additional standards
      • HRO, WRU, FO, A, E, ESD, SRC
    • • Water resistance (WR)
      • WRU
    • • Upper material and finition
      • Textile
    • • Upper material
      • Textile
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Toe cap energy absorption
      • 200j
    • • Stronger slip resistance
      • SRA, SRC
    • • Slip resistance 2011
      • SRC
    • • Size range
      • 35-49
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Security toe cap material
      • Composite
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Antistatic, ESD
    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • Product kind
      • Low shoes
    • • Product Style
      • 6250121
    • • Pierce resistance energy
      • 1100 Newtons
    • • Pierce protection
      • P
    • • Outsole material foot
      • Rubber
      • Rubber
    • • Outsole material
      • Rubber
    • • Outsole caracteristic
      • Stud
    • • Oil resistance (FO)
      • FO
    • • Midsole material (pierce resistance)
      • Metal free
    • • Metal free
      • yes
    • • Lining material foot
      • Mesh
    • • Lining finition
      • Breathable
    • • Heel energy absorption (E)
      • E
    • • Heat resistance (HRO)
      • HRO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Fastening
      • Laces
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • EN 61340 (ESD)
      • yes
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Colors of the gloves
      • Black, Blue
    • • Category letter
      • S
    • • Category foot
      • S3
    • • Brand
      • Oliver
    • • Benefits element
      • ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility, Flexibility
    • • Additional standards : HRO, WRU, FO, A, E, ESD, SRC
    • • Water resistance (WR) : WRU
    • • Upper material and finition : Textile
    • • Upper material : Textile
    • • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Toe-cap-mix : 200 joules resistance in composite
    • • Toe cap energy absorption : 200j
    • • Stronger slip resistance : SRA, SRC
    • • Slip resistance 2011 : SRC
    • • Size range : 35-49
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Security toe cap material : Composite
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Antistatic, ESD
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • Product kind : Low shoes
    • • Product Style : 6250121
    • • Pierce resistance energy : 1100 Newtons
    • • Pierce protection : P
    • • Outsole material foot : Rubber|Rubber
    • • Outsole material : Rubber
    • • Outsole caracteristic : Stud
    • • Oil resistance (FO) : FO
    • • Midsole material (pierce resistance) : Metal free
    • • Metal free : yes
    • • Lining material foot : Mesh
    • • Lining finition : Breathable
    • • Heel energy absorption (E) : E
    • • Heat resistance (HRO) : HRO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • Fastening : Laces
    • • Electric properties (ESD / A / C) : ESD, A
    • • EN iso : EN ISO 20345:2011, 61340-5-1
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • EN 61340 (ESD) : yes
    • • DGUV 112-191 (Orthopedic sole compatibility) : yes
    • • Colors of the gloves : Black, Blue
    • • Category letter : S
    • • Category foot : S3
    • • Brand : Oliver
    • • Benefits element : ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility, Flexibility
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list