/content/sps/ca/en/search-results.html

    Boots

    Honeywell Otter Premium Protect Mid S2 HRO SRC ESD

    Made of breathable mesh. Electrically and heat resistant footwear with PU/Nitrile sole - S3 Construction / heavy environment

    Overview
    • Extra wide metallic toecap and TPU overcap
    • Soft upper textile material with waterproof features
    • Mesh lining with foam
    • PU/Nitrile sole
    • Wear off indicator
    • HRO marking : resistance to hot contact
    • ESD marking: electrical resistance
    EN ISO 20345:2011 S2 HRO SRC ESD
    Size 36-48
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Otter Premium Protect Mid
    application/pdf 300.03 KB
    10/5/2021
    300.03 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Otter Premium
    application/pdf 5.08 MB
    10/5/2021
    5.08 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Honeywell Otter Premium Protect Mid S2 HRO SRC ESD
    application/pdf 552.21 KB
    10/5/2021
    552.21 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Otter Premium Protect Mid S2 HRO SRC ESD
    application/pdf 552.21 KB
    10/5/2021
    552.21 KB
    Otter Premium Protect Mid
    application/pdf 300.03 KB
    10/5/2021
    300.03 KB
    Otter Premium
    application/pdf 5.08 MB
    10/5/2021
    5.08 MB
    Name
    Description
    File Size
    Date
    Size
    Otter Premium Protect Mid
    300.03 KB
    10/5/2021
    Otter Premium
    5.08 MB
    10/5/2021
    Honeywell Otter Premium Protect Mid S2 HRO SRC ESD
    552.21 KB
    10/5/2021

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list