Boots
Cocoon Evo SHELL MID S3 HI CI SRC ESD
Safety shoes specially designed for ladies feet are now with Fast lacing system
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- 100% non-metallic toe cap
- Fast lacing system - the one handed lacing mechanism
- Mid-cut style
- Nubuck leather upper
- 3D mesh with foam lining
- Textile anti-perforation interlayer
- EVA/TPU sole
- HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
- ESD (EN 61340:5-1:2016)
Others
- ANSI Class
- S3 HI CI SRC ESD
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Nubuck
- • Upper material
- Leather
- • Upper finition
- Nubuck
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Toe cap energy absorption
- 200j
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-42
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Product kind
- Mid shoes
- • Product Style
- 655
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- EVA/TPU
- EVA/TPU
- • Outsole material
- EVA, TPU
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Metal free
- yes
- • Lining material foot
- Textile, 3D lining
- • Heel energy absorption (E)
- E
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Fastening
- Laces
- • Electric properties (ESD / A / C)
- ESD, A
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • EN 61340 (ESD)
- yes
- • DGUV 112-191 (Orthopedic sole compatibility)
- yes
- • Colors of the gloves
- Black, White, Orange
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- Oliver
- • Benefits element
- ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility
- • Additional standards
- CI, HI, WRU, FO, A, E, ESD, SRC
- Water Resistance
- Water Resistant Upper
- Upper Material
- Leather
- Standards
- EN ISO 20345:2011
- Specifications Met
- S3 HI CI SRC ESD
- Shoe Size
- 35-42
- Shoe Liner Material
- 3d Mesh with Foam
- Shoe Gender
- Female
- Shoe Color
- Black Coral
- Shoe Closure Type
- Fast Lacing system
- Outsole Material
- TPU
- Midsole Material
- Non metallic
- Inner Toe Cap Material
- Non-Metallic
- Features & Benefits
- ESD (EN 61340:5-1:2016)
Others
- ANSI Class
- S3 HI CI SRC ESD
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Nubuck
- • Upper material
- Leather
- • Upper finition
- Nubuck
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Toe cap energy absorption
- 200j
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-42
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Product kind
- Mid shoes
- • Product Style
- 655
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- EVA/TPU
- EVA/TPU
- • Outsole material
- EVA, TPU
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Metal free
- yes
- • Lining material foot
- Textile, 3D lining
- • Heel energy absorption (E)
- E
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Fastening
- Laces
- • Electric properties (ESD / A / C)
- ESD, A
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • EN 61340 (ESD)
- yes
- • DGUV 112-191 (Orthopedic sole compatibility)
- yes
- • Colors of the gloves
- Black, White, Orange
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- Oliver
- • Benefits element
- ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility
- • Additional standards
- CI, HI, WRU, FO, A, E, ESD, SRC
- Water Resistance
- Water Resistant Upper
- Upper Material
- Leather
- Standards
- EN ISO 20345:2011
- Specifications Met
- S3 HI CI SRC ESD
- Shoe Size
- 35-42
- Shoe Liner Material
- 3d Mesh with Foam
- Shoe Gender
- Female
- Shoe Color
- Black Coral
- Shoe Closure Type
- Fast Lacing system
- Outsole Material
- TPU
- Midsole Material
- Non metallic
- Inner Toe Cap Material
- Non-Metallic
- Features & Benefits
- ESD (EN 61340:5-1:2016)
- ANSI Class : S3 HI CI SRC ESD
- • Water resistance (WR) : WRU
- • Upper material and finition : Nubuck
- • Upper material : Leather
- • Upper finition : Nubuck
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Toe cap energy absorption : 200j
- • Stronger slip resistance : SRA, SRC
- • Slip resistance 2011 : SRC
- • Size range : 35-42
- • Size : 35, 36, 37, 38, 39, 40, 41, 42
- • Security toe cap material : Composite
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Product kind : Mid shoes
- • Product Style : 655
- • Pierce resistance energy : 1100 Newtons
- • Pierce protection : P
- • Outsole material foot : EVA/TPU|EVA/TPU
- • Outsole material : EVA, TPU
- • Outsole caracteristic : Stud
- • Oil resistance (FO) : FO
- • Midsole material (pierce resistance) : Metal free
- • Metal free : yes
- • Lining material foot : Textile, 3D lining
- • Heel energy absorption (E) : E
- • Heat insulation (HI marking) (HI) : HI
- • Heat Insulation (HI) : HI
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Fastening : Laces
- • Electric properties (ESD / A / C) : ESD, A
- • EN iso : EN ISO 20345:2011, 61340-5-1
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • EN 61340 (ESD) : yes
- • DGUV 112-191 (Orthopedic sole compatibility) : yes
- • Colors of the gloves : Black, White, Orange
- • Cold insulation (CI) : CI
- • Category letter : S
- • Category foot : S3
- • Brand : Oliver
- • Benefits element : ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility
- • Additional standards : CI, HI, WRU, FO, A, E, ESD, SRC
- Water Resistance : Water Resistant Upper
- Upper Material : Leather
- Standards : EN ISO 20345:2011
- Specifications Met : S3 HI CI SRC ESD
- Shoe Size : 35-42
- Shoe Liner Material : 3d Mesh with Foam
- Shoe Gender : Female
- Shoe Color : Black Coral
- Shoe Closure Type : Fast Lacing system
- Outsole Material : TPU
- Midsole Material : Non metallic
- Inner Toe Cap Material : Non-Metallic
- Features & Benefits : ESD (EN 61340:5-1:2016)
Data Sheet
Brochure
Certificate
Please sign in to view part numbers available for purchase based on your account Sign In