/content/sps/ca/en/search-results.html

    Boots

    Ballast 2.0 FLS

    Heavy duty protection for your feet.

    Overview
    If you work on an industrial environment where your feet are exposed to various risks every day, you know how important it is to wear the right footwear. Committed to helping workers’ feet stay safe and comfortable on the job, we have designed Ballast 2.0, the new safety footwear for industrial workers from MTS.
    MTS Ballast 2.0 FLS is the result of our extensive research and innovation in the field of safety footwear. We designed the shoes to help protect feet from a wide range of hazards, such as heavy objects, sharp materials, slippery surfaces, extreme temperatures and electric shocks – while providing comfort and stability on the job.
    Built to meet the requirements of the latest EN standards, this new version of safety footwear incorporates a breathable and waterproof Sympatex® membrane and a fast lacing system. These additions aim to provide superior breathability, all-day comfort, improved protection, and a design that’s adapted to the challenges of an industrial environment.


    FEATURES
    • High-quality full-grain leather upper
    • Breathable and waterproof Sympatex® membrane
    • Dual density PU/Nitrile sole, with orange phosphorescent inserts which provide day and night high visibility.
    • Non-metallic penetration protection insole
    • Composite toe cap
    • Fast Lacing System (FLS)
    • Artico lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions.
    • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
      Reflective strips on the sides.
    • HI and CI markings: resistance to inimical environments - Heat insulation and Cold insulation of the sole complex.
    • HRO marking resistance to hot contact.
    • Antistatic insole
    Specifications

    Others

    • ANSI Class
      • S7S HI CI FO LG HRO
    • Shoe Liner Material
      • Artico lining
    • Outsole Material
      • Dual density PU/Nitrile sole
      • Orange phosphorescent inserts
    • Insole Material
      • Antistatic insole
      • Non-metallic penetration protection insole

    Others

    • ANSI Class
      • S7S HI CI FO LG HRO
    • Shoe Liner Material
      • Artico lining
    • Outsole Material
      • Dual density PU/Nitrile sole
      • Orange phosphorescent inserts
    • Insole Material
      • Antistatic insole
      • Non-metallic penetration protection insole
    • ANSI Class : S7S HI CI FO LG HRO
    • Shoe Liner Material : Artico lining
    • Outsole Material : Dual density PU/Nitrile sole|Orange phosphorescent inserts
    • Insole Material : Antistatic insole|Non-metallic penetration protection insole
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MTS Ballast 2.0 FLS | Datasheet
    application/pdf 792.78 KB
    9/23/2025
    792.78 KB
    Name
    Description
    File Size
    Date
    Size
    MTS Ballast 2.0 FLS | Datasheet
    application/pdf 792.78 KB
    9/23/2025
    792.78 KB
    Name
    Description
    File Size
    Date
    Size
    MTS Ballast 2.0 FLS | Datasheet
    792.78 KB
    9/23/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list