/content/sps/ca/en/search-results.html

    earmuffs

    Howard Leight Leightning L3 Shooting Earmuff Retail

    Lightweight design combines maximum protection and contemporary styleSuper-soft ear cushion eliminates 'squeezing' sensation on head: snap-in feature allows for quick and easy cushion replacement

    Overview
    Boasting an impressive Noise Reduction Rating of 30: the Howard Leight by Honeywell Leightning L3 Shooting Earmuff delivers excellent hearing protection for shooting. Patented Air Flow Control technology regulates the airflow inside the earmuff: reducing the sound levels across all frequencies without increasing earcup size or weight. Snap-in ear cushions make for easy cleaning: replacement: and maintenance. The telescopic headband lets you get a quick and easy custom fit: and features steel wire construction to withstand rough handling. The headband padding combines with super-soft ear cushions to eliminate the “squeezing” sensation on the head that can distract while shooting. All Howard Leight shooting glasses and shooting earmuffs are compatible for use with each other.
    • Lightweight design combines maximum protection and contemporary style
    • Super-soft ear cushion eliminates 'squeezing' sensation on head: snap-in feature allows for quick and easy cushion replacement
    • Headband features telescopic adjustment for custom fit: steel wire construction to withstand demanding use: and padded foam to minimize pressure on head
    • Earcup features patented Air Flow Control technology to reduce sound across all frequencies without increasing earcup size or weight: 3 sound reduction levels to suit different shooting environments
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    R-03318
    Leightning L3 High Attenuation Earmuff
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-r-03318-main
    R-03318
    Leightning L3 High Attenuation Earmuff
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-r-03318-main